
calcActive())">
Kavacha 63A 440V 1 Gang Triple Pole Isolator Switch, Grey
WHT63_GY
HK$600.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

WHT63_GY
Kavacha 63A 440V 1 Gang Triple Pole Isolator Switch, Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Kavacha 63A 440V 1 Gang Triple Pole Isolator Switch, Grey
HK$600.00
Description
63A 440V 1 Gang Triple Pole Isolator Switch, Grey
Product Details
Product Type | Triple Pole |
---|---|
Part Number | WHT63_GY |
Current Rating | 63 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account