Kavacha 13A 1 Gang Socket, Grey

CSO313_GY
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Frequently Bought Together

Kavacha 63A 440V 1 Gang Triple Pole Isolator Switch

In stock

HK$600.00

Description

13A 1 Gang Socket, Grey

Product Details

Product Type Socket
Part Number CSO313 GY
Current Rating 13 A

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Kavacha 13A 1 Gang Socket, Grey
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.