AvatarOn Switch 20A 2P LED on indicator Wine Gold
SKU :
E8331D20N_WG_C5
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
HK$221.00
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
- AvatarOn Switch 20A 2P LED on indicator Wine Gold - E8331D20N_WG_C5
- Specifications
AvatarOn Switch 20A 2P LED on indicator Wine Gold
HK$221.00
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Color | Wine Gold |
| Part Number | E8331D20N_WG_C5 |
| Core Product Type | Double-Pole |
| Colour | Wine Gold |
| Range Name | AvatarON |
| Number Of Switches | 1 |
| Number Of Ways | 1-way |
| Number Of Poles | 2 |
| Current Rating | 20 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCWD |
|---|---|
| Color | Wine Gold |
| Part Number | E8331D20N_WG_C5 |
| Core Product Type | Double-Pole |
| Colour | Wine Gold |
| Range Name | AvatarON |
| Number Of Switches | 1 |
| Number Of Ways | 1-way |
| Number Of Poles | 2 |
| Current Rating | 20 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account