
calcActive())">
AvatarOn 2 USB Charger + Switched Socket 3P 13A Dark Wood
E8315USB_WD_C5
HK$780.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8315USB_WD_C5
AvatarOn 2 USB Charger + Switched Socket 3P 13A Dark Wood
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn 2 USB Charger + Switched Socket 3P 13A Dark Wood
HK$780.00
Product Details
Activity | HDCWD |
---|---|
Color | Dark Wood |
Part Number | E8315USB_WD_C5 |
Core Product Type | USB-Switched-Socket |
Colour | Dark Wood |
Range Name | AvatarON |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account