calcPageSize())"
/>
calcActive())">
AvatarOn Switched Socket 3P 13A 250V White
E8315_WE_C5
HK$84.00
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8315_WE_C5
AvatarOn Switched Socket 3P 13A 250V White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn Switched Socket 3P 13A 250V White
HK$84.00
Product Details
| Activity | HDCWD |
|---|---|
| Color | White |
| Part Number | E8315_WE_C5 |
| Core Product Type | Socket |
| Colour | White |
| Range Name | AvatarON |
| Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account