
calcActive())">
Pieno 13A 250V Twin Double Pole Switched RCD Socket White
E82T25DRC_WE_C5
HK$580.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

E82T25DRC_WE_C5
Pieno 13A 250V Twin Double Pole Switched RCD Socket White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pieno 13A 250V Twin Double Pole Switched RCD Socket White
HK$580.00
Product Details
Activity | HDCWD |
---|---|
Color | White |
Part Number | E82T25DRC_WE_C5 |
Core Product Type | Socket |
Colour | White |
Range Name | Pieno |
Number Of Gang | 2 gangs |
Number Of Switches | 1 |
Number Of Ways | 1-way |
Number Of Poles | 2 |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account