calcPageSize())"
/>
calcActive())">
Pieno 13A Twin Switched Socket with 2.1A USB White
E82T25USB_WE_C5
HK$685.00
To View the best prices please Sign in / Register.
Loading...
All Sellers
E82T25USB_WE_C5
Pieno 13A Twin Switched Socket with 2.1A USB White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pieno 13A Twin Switched Socket with 2.1A USB White
HK$685.00
Product Details
| Activity | HDCWD |
|---|---|
| Color | White |
| Part Number | E82T25USB_WE_C5 |
| Core Product Type | USB-Switched-Socket |
| Colour | White |
| Range Name | Pieno |
| Number Of Gang | 2 gangs |
| Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account