Pieno 16AX 250V 3 Gang 2 Way Switch with Fluorescent Locator Lavender Silver
SKU :
E8233L2F_LS_C5
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
HK$0.00
Out of stock
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Color | Lavender Silver |
| Part Number | E8233L2F_LS_C5 |
| Core Product Type | Switches |
| Colour | Lavender Silver |
| Range Name | Pieno |
| Number Of Gang | 3 gangs |
| Number Of Switches | 3 |
| Number Of Ways | 2-way |
| Current Rating | 16 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCWD |
|---|---|
| Color | Lavender Silver |
| Part Number | E8233L2F_LS_C5 |
| Core Product Type | Switches |
| Colour | Lavender Silver |
| Range Name | Pieno |
| Number Of Gang | 3 gangs |
| Number Of Switches | 3 |
| Number Of Ways | 2-way |
| Current Rating | 16 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account