Pieno 16AX 250V 2 Gang 1 Way Switch with Fluorescent Locator Wine Gold
SKU :
E8232L1F_WG_C5
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
HK$76.00
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
- Pieno 16AX 250V 2 Gang 1 Way Switch with Fluorescent Locator Wine Gold - E8232L1F_WG_C5
- Specifications
Pieno 16AX 250V 2 Gang 1 Way Switch with Fluorescent Locator Wine Gold
HK$76.00
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Color | Wine Gold |
| Part Number | E8232L1F_WG_C5 |
| Core Product Type | Switches |
| Colour | Wine Gold |
| Range Name | Pieno |
| Number Of Gang | 2 gangs |
| Number Of Switches | 2 |
| Number Of Ways | 1-way |
| Current Rating | 16 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCWD |
|---|---|
| Color | Wine Gold |
| Part Number | E8232L1F_WG_C5 |
| Core Product Type | Switches |
| Colour | Wine Gold |
| Range Name | Pieno |
| Number Of Gang | 2 gangs |
| Number Of Switches | 2 |
| Number Of Ways | 1-way |
| Current Rating | 16 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account