نتائج ٤٨

رتب حسب arrow-down
Miniature circuit breaker (MCB), Acti9 C120N, 3P, 125A, C curve, 10000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
A9N18369
Miniature circuit breaker (MCB), Acti9 C120H, 3P, 125A, C curve, 15000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)
A9N18470
Miniature circuit-breaker, Acti9 C120N, 3P, 100 A, C curve, 10000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9N18367
standard motor mechanism module MT250, ComPact NSX250, 220/240 VAC 50/60 Hz, 208/277 VAC 60 Hz
LV431541
MX shunt release, ComPact NSX, rated voltage 220/240 VAC 50/60 Hz, 208/277 VAC 60 Hz
LV429387
Circuit breaker
C63N42D630
Circuit breaker, ComPacT NSX400N, 50kA/415VAC, 3 poles, MicroLogic 2.3 trip unit 400A
C40N32D400
Circuit breaker, ComPacT NSX250N, 50kA/415VAC, 3 poles, TMD trip unit 250A
C25N3TM250
Circuit breaker, ComPacT NSX250H, 70kA/415VAC, 3 poles, TMD trip unit 250A
C25H3TM250
Circuit breaker, ComPacT NSX160N, 50kA/415VAC, 3 poles, TMD trip unit 125A
C16N3TM125
Circuit breaker, ComPacT NSX160F, 36kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 160A
C16F6TM160
Circuit breaker, ComPacT NSX160F, 36kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 125A
C16F6TM125