
MX shunt release, ComPact NSX, rated voltage 220/240 VAC 50/60 Hz, 208/277 VAC 60 Hz
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This is a MX shunt trip release for Compact NSX, PowerPact Multistandard and EasyPact CVS circuit breakers. Its rated voltage is 220 to 240 VAC 50/60 Hz, or 208 to 277 VAC 60 Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage Un rises above 70% of its rated voltage Un. It complies with IEC 60947-2 standard. This shunt trip is a UL Listed/CSA Certified circuit breaker accessory. Compact NSX, PowerPact Multistandard and EasyPact CVS can be equipped with either 1 MX or 1 MN auxiliary.
Product Details
Activity code | PPCCB |
---|---|
[uc] Control Circuit Voltage | 220...240 V AC 50/60 Hz , 220...240 V AC 50/60 Hz , 220...240 V AC 50/60 Hz , 208...277 V AC 60 Hz , 208...277 V AC 60 Hz , 208...277 V AC 60 Hz |
Device Application | control |
Device Short Name | MX |
Height | 4.400 cm |
Impulse Duration | >= 20 ms |
Product or Component Type | voltage release |
Range | ComPacT |
Range Compatibility | ComPacT NSX new generation |
Width | 4.700 cm |
Wire Stripping Length | 7 mm |
Auxiliary Connection Terminal | spring 0.5-1.5 mm² (AWG 20...AWG 16) |
Control Signal Type | impulse |
Voltage release type | opening coil|shunt trip release |
Response Time | 50 ms |
Supply Inrush Power | 10 VA |
Threshold Tripping Voltage | 0.7...1.1 x Un opening |
Voltage Release Type | opening coil |
Range | ComPacT |
Range Compatibility | ComPacT new generation ComPacT NSX new generation , ComPacT new generation ComPacT NSX new generation , ComPacT new generation ComPacT NSX DC new generation , ComPacT new generation ComPacT NSX DC new generation , ComPact ComPact NSX , ComPact ComPact NSX , ComPact ComPact NSX DC , ComPact ComPact NSX DC , EasyPact EasyPact CVS , EasyPact EasyPact CVS , PowerPact PowerPact Multistandard , PowerPact PowerPact Multistandard |
Range of Product | ComPact NSX100...250|ComPacT NSX100...250 new generation|ComPact NSX400...630|ComPacT NSX400...630 new generation|ComPact NSX100...250 DC|ComPacT NSX100...250 DC new generation|ComPact NSX100...250 DC PV|ComPacT NSX100...250 DC PV new generation|ComPact NSX400...630 DC|ComPacT NSX400...630 DC new generation|ComPact NSX400...630 DC PV|ComPacT NSX400...630 DC PV new generation |
Length | 6.200 cm |