
calcActive())">
Vivace 10A 250V 1G Bell Press Switch withoutmarking,White
KB31BP_WE
AEDÂ 23.03
AEDÂ 18.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31BP_WE
Vivace 10A 250V 1G Bell Press Switch withoutmarking,White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Vivace 10A 250V 1G Bell Press Switch withoutmarking,White
AEDÂ 23.03
AEDÂ 18.00
Product Details
Rated current | 10 A at 250 V AC, inductive, 10 A at 250 V AC, resistive |
---|---|
Part Number | KB31BP_WE |
Activity | HDCWD |
Actuator | push-button |
Clamping Connection Capacity | <= 1.5 mm² for rigid or stranded cable(s) |
Colour | white |
contacts material | brass and phosphor bronze |
Depth | 37 mm |
device application | control switch |
device mounting | flush |
Device Presentation | complete product |
device short name | KB31 |
Embedding Depth | 25 mm |
fixing center | 60.3 mm |
fixing mode | by screw M3.5 |
Height | 86 mm |
IP degree of protection | IP20 |
marking | without marking |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
network frequency | 50/60 Hz |
network type | AC |
Number of Gangs | 1 gang |
Number of Rocker | 1 |
Number of Terminals | 2 |
operating altitude | 0...2000 m |
product or component type | bell press switch |
Projecting Depth | 8 mm |
Quantity per set | 1 |
Range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
sale per indivisible quantity | 1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Switch Application | bell switch |
Switch Function | press switch |
Terminal Identifier | L2, L1, COM |
Type of Packing | plastic bag |
width | 86 mm |
Wire Stripping Length | 12 mm |
Main colour tint | white |
Technology type | electromechanical |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60669-1, SS 227, MS IEC 60669-1 |
environmental characteristic | indoor use |
connections - terminals | screw terminal |
tightening torque | 0.4 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account