10A 250V Bell Press Switch with Bell Icon
SKU :
KB31BPB
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 12.07
AEDÂ 10.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Clean, geometrically balanced design
2. Screwless Design
3. Long cycle-life, all sockets are inserted with shutter doors for safety
4. Thin : 8mm slim
10A 250V Bell Press Switch with Bell Icon
AEDÂ 12.07
AEDÂ 10.00
- Specifications
- Documents
- Reviews
Overview
| Rated current | 10:00 AM |
|---|---|
| Part Number | KB31BPB |
| Activity | HDCWD |
| Weight | 61.250 g |
| Package1 Length*Width*Height | 1.000 cm x 1.000 cm x 1.000 cm |
| [ue] Rated Operational Voltage | 250 V AC |
| Actuator | push-button |
| ambient air temperature for operation | -5-40 °C |
| Clamping Connection Capacity | <= 1.5 mm² for rigid or stranded cable(s) |
| Colour | white |
| Colour | White |
| Connections - Terminals | pillar terminal |
| contacts material | brass and phosphor bronze |
| Depth | 37 mm |
| device application | control switch |
| device mounting | flush |
| Device Presentation | complete product |
| device short name | KB31 |
| Embedding Depth | 25 mm |
| environmental characteristic | indoor use |
| fixing center | 60.3 mm |
| fixing mode | by screw M3.5 |
| Height | 86 mm |
| IP degree of protection | IP20 |
| marking | bell symbol |
| Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
| mounting support | wall mounted |
| network frequency | 50/60 Hz |
| network type | AC |
| Number of Gangs | 1 gang |
| Number of Rocker | 1 |
| Number of Terminals | 2 |
| operating altitude | 0...2000 m |
| product or component type | bell press switch |
| Projecting Depth | 8 mm |
| Quantity per set | 1 |
| Range | Vivace |
| range of product | Vivace |
| relative humidity | 0-95 % |
| sale per indivisible quantity | 1 |
| standards | SS 227, MS IEC 60669-1, IEC 60669-1 |
| Surface Finish | glossy |
| Surface Treatment | untreated |
| Switch Application | bell switch |
| Switch Function | press switch |
| Terminal Identifier | L1, L2, COM |
| Tightening Torque | 0.4 N.m |
| Type of Packing | plastic bag |
| width | 86 mm |
| Wire Stripping Length | 12 mm |
| Main colour tint | white |
| Technology type | electromechanical |
| ambient air temperature for operation | -5-40 °C |
| standards | SS 227, MS IEC 60669-1, IEC 60669-1 |
| environmental characteristic | indoor use |
| connections - terminals | 2 screw terminals |
| tightening torque | 0.4 N.m |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Rated current | 10:00 AM |
|---|---|
| Part Number | KB31BPB |
| Activity | HDCWD |
| Weight | 61.250 g |
| Package1 Length*Width*Height | 1.000 cm x 1.000 cm x 1.000 cm |
| [ue] Rated Operational Voltage | 250 V AC |
| Actuator | push-button |
| ambient air temperature for operation | -5-40 °C |
| Clamping Connection Capacity | <= 1.5 mm² for rigid or stranded cable(s) |
| Colour | white |
| Colour | White |
| Connections - Terminals | pillar terminal |
| contacts material | brass and phosphor bronze |
| Depth | 37 mm |
| device application | control switch |
| device mounting | flush |
| Device Presentation | complete product |
| device short name | KB31 |
| Embedding Depth | 25 mm |
| environmental characteristic | indoor use |
| fixing center | 60.3 mm |
| fixing mode | by screw M3.5 |
| Height | 86 mm |
| IP degree of protection | IP20 |
| marking | bell symbol |
| Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
| mounting support | wall mounted |
| network frequency | 50/60 Hz |
| network type | AC |
| Number of Gangs | 1 gang |
| Number of Rocker | 1 |
| Number of Terminals | 2 |
| operating altitude | 0...2000 m |
| product or component type | bell press switch |
| Projecting Depth | 8 mm |
| Quantity per set | 1 |
| Range | Vivace |
| range of product | Vivace |
| relative humidity | 0-95 % |
| sale per indivisible quantity | 1 |
| standards | SS 227, MS IEC 60669-1, IEC 60669-1 |
| Surface Finish | glossy |
| Surface Treatment | untreated |
| Switch Application | bell switch |
| Switch Function | press switch |
| Terminal Identifier | L1, L2, COM |
| Tightening Torque | 0.4 N.m |
| Type of Packing | plastic bag |
| width | 86 mm |
| Wire Stripping Length | 12 mm |
| Main colour tint | white |
| Technology type | electromechanical |
| ambient air temperature for operation | -5-40 °C |
| standards | SS 227, MS IEC 60669-1, IEC 60669-1 |
| environmental characteristic | indoor use |
| connections - terminals | 2 screw terminals |
| tightening torque | 0.4 N.m |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account