Thermal overload relay, TeSys Deca, 690VAC, 17 to 24A, 1NO+1NC, class 20, for D25 to D38, screw clamp
SKU :
LRD22L

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 434.13
AEDÂ 314.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 6A, 1NO aux, 110V DC coil,screw clamps
Thermal overload relay, TeSys Deca, 690VAC, 17 to 24A, 1NO+1NC, class 20, for D25 to D38, screw clamp
AEDÂ 434.13
AEDÂ 314.00
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
- Description
- Specifications
- Documents
- Reviews
Description
Overview
Activity | PPCTR |
---|---|
Part Number | LRD22L |
[Ith] conventional free air thermal current | 5 A for signalling circuit |
[Ui] rated insulation voltage | power circuit: 600 V conforming to CSA, power circuit: 600 V conforming to UL, power circuit: 690 V conforming to IEC 60947-4-1 |
[Uimp] rated impulse withstand voltage | 6 kV |
ambient air temperature for storage | -60-70 °C |
associated fuse rating | 4 A gG for signalling circuit, 4 A BS for signalling circuit |
auxiliary contact composition | 1 NO + 1 NC |
climatic withstand | conforming to IACS E10 |
compatibility code | LRD |
connections - terminals | control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² flexible without cable end, control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² flexible with cable end, control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² solid without cable end, power circuit: screw clamp terminals 1 cable(s) 1.5-10 mm² flexible without cable end, power circuit: screw clamp terminals 1 cable(s) 1-6 mm² flexible with cable end, power circuit: screw clamp terminals 1 cable(s) 1.5-10 mm² solid without cable end |
control type | red push-button: stop, blue push-button: reset |
Depth | 76 mm |
device short name | LRD |
dielectric strength | 1.89 kV at 50 Hz conforming to IEC 60947-1 |
Height | 66 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
mounting support | plate, with specific accessories, rail, with specific accessories, under contactor |
net weight | 0.144 kg |
network frequency | 0...400 Hz |
network type | AC, DC |
permissible current | 3 A at 120 V AC-15 for signalling circuit, 0.22 A at 125 V DC-13 for signalling circuit |
phase failure sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 |
product certifications | IEC, UL, CSA, EAC, ABS, ATEX INERIS, UKCA |
product or component type | differential thermal overload relay |
Range | TeSys, TeSys Deca |
rated operational voltage limits | 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 |
relay application | motor protection |
temperature compensation | -20-60 °C |
thermal overload class | class 20 conforming to IEC 60947-4-1 |
thermal protection adjustment range | 17-24 A |
tightening torque | control circuit: 1.7 N.m - on screw clamp terminals, power circuit: 2.5 N.m - on screw clamp terminals |
tripping threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 |
width | 45 mm |
ambient air temperature for operation | -20-60 °C without derating conforming to IEC 60947-4-1 |
standards | EN/IEC 60947-4-1, EN/IEC 60947-5-1, UL 60947-4-1, UL 60947-5-1, CSA C22.2 No 60947-4-1, CSA C22.2 No 60947-5-1, EN 50495 |
product compatibility | LC1D38, LC1D25, LC1D32 |
mechanical robustness | shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7, vibrations: 3 GN conforming to IEC 60068-2-6 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Activity | PPCTR |
---|---|
Part Number | LRD22L |
[Ith] conventional free air thermal current | 5 A for signalling circuit |
[Ui] rated insulation voltage | power circuit: 600 V conforming to CSA, power circuit: 600 V conforming to UL, power circuit: 690 V conforming to IEC 60947-4-1 |
[Uimp] rated impulse withstand voltage | 6 kV |
ambient air temperature for storage | -60-70 °C |
associated fuse rating | 4 A gG for signalling circuit, 4 A BS for signalling circuit |
auxiliary contact composition | 1 NO + 1 NC |
climatic withstand | conforming to IACS E10 |
compatibility code | LRD |
connections - terminals | control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² flexible without cable end, control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² flexible with cable end, control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm² solid without cable end, power circuit: screw clamp terminals 1 cable(s) 1.5-10 mm² flexible without cable end, power circuit: screw clamp terminals 1 cable(s) 1-6 mm² flexible with cable end, power circuit: screw clamp terminals 1 cable(s) 1.5-10 mm² solid without cable end |
control type | red push-button: stop, blue push-button: reset |
Depth | 76 mm |
device short name | LRD |
dielectric strength | 1.89 kV at 50 Hz conforming to IEC 60947-1 |
Height | 66 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
mounting support | plate, with specific accessories, rail, with specific accessories, under contactor |
net weight | 0.144 kg |
network frequency | 0...400 Hz |
network type | AC, DC |
permissible current | 3 A at 120 V AC-15 for signalling circuit, 0.22 A at 125 V DC-13 for signalling circuit |
phase failure sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 |
product certifications | IEC, UL, CSA, EAC, ABS, ATEX INERIS, UKCA |
product or component type | differential thermal overload relay |
Range | TeSys, TeSys Deca |
rated operational voltage limits | 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 |
relay application | motor protection |
temperature compensation | -20-60 °C |
thermal overload class | class 20 conforming to IEC 60947-4-1 |
thermal protection adjustment range | 17-24 A |
tightening torque | control circuit: 1.7 N.m - on screw clamp terminals, power circuit: 2.5 N.m - on screw clamp terminals |
tripping threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 |
width | 45 mm |
ambient air temperature for operation | -20-60 °C without derating conforming to IEC 60947-4-1 |
standards | EN/IEC 60947-4-1, EN/IEC 60947-5-1, UL 60947-4-1, UL 60947-5-1, CSA C22.2 No 60947-4-1, CSA C22.2 No 60947-5-1, EN 50495 |
product compatibility | LC1D38, LC1D25, LC1D32 |
mechanical robustness | shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7, vibrations: 3 GN conforming to IEC 60068-2-6 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account