switch Acti9 iSW - 3 poles - 20 A - 415V
SKU :
A9S60320

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 76.08
AEDÂ 57.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Acti 9 iID - RCCB - 4P - 80A - 300mA - type AC
switch Acti9 iSW - 3 poles - 20 A - 415V
AEDÂ 76.08
AEDÂ 57.00
- Specifications
- Documents
- Reviews
Overview
Activity | HDCFD |
---|---|
Part Number | A9S60320 |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 4 |
Connection Pitch | 9 mm between phases |
Contact Position Indicator | yes |
suitability for isolation | yes |
Tropicalisation | 2 |
utilisation category | AC-22A |
ambient air temperature for storage | -40-70 °C |
colour | white |
compatibility code | iSW |
connections - terminals | tunnel type terminals - 10 mm² - rigid, tunnel type terminals - 10 mm² - flexible, tunnel type terminals - 10 mm² - flexible with ferrule |
control type | toggle |
Depth | 70 mm |
device application | control |
device short name | iSW |
Electrical Durability | 30000 cycles |
Height | 77 mm |
IP degree of protection | IP4 |
Market Segment | residential, small commercial |
mechanical durability | 300000 cycles |
mounting mode | fixed |
mounting support | DIN rail |
Poles Description | 3P |
pollution degree | 2 |
product or component type | switch disconnector |
Range | Acti9 |
range of product | iSW 20...32 |
relative humidity | 95-95 % at 55-55 °C |
width | 36 mm |
Wire Stripping Length | 9 mm |
ambient air temperature for operation | -20-50 °C |
standards | EN/IEC 60669-2-4 |
[Ie] rated operational current | 20 A at 415 V AC 50/60 Hz |
local signalling | ON/OFF indication |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60669-2-4 |
tightening torque | 1.2 N.m |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | HDCFD |
---|---|
Part Number | A9S60320 |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 4 |
Connection Pitch | 9 mm between phases |
Contact Position Indicator | yes |
suitability for isolation | yes |
Tropicalisation | 2 |
utilisation category | AC-22A |
ambient air temperature for storage | -40-70 °C |
colour | white |
compatibility code | iSW |
connections - terminals | tunnel type terminals - 10 mm² - rigid, tunnel type terminals - 10 mm² - flexible, tunnel type terminals - 10 mm² - flexible with ferrule |
control type | toggle |
Depth | 70 mm |
device application | control |
device short name | iSW |
Electrical Durability | 30000 cycles |
Height | 77 mm |
IP degree of protection | IP4 |
Market Segment | residential, small commercial |
mechanical durability | 300000 cycles |
mounting mode | fixed |
mounting support | DIN rail |
Poles Description | 3P |
pollution degree | 2 |
product or component type | switch disconnector |
Range | Acti9 |
range of product | iSW 20...32 |
relative humidity | 95-95 % at 55-55 °C |
width | 36 mm |
Wire Stripping Length | 9 mm |
ambient air temperature for operation | -20-50 °C |
standards | EN/IEC 60669-2-4 |
[Ie] rated operational current | 20 A at 415 V AC 50/60 Hz |
local signalling | ON/OFF indication |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60669-2-4 |
tightening torque | 1.2 N.m |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account