
calcActive())">
contact OC - for iSW - 3A - 415V
A9A15096
AED 146.17
AED 109.00
AED 146.17
AED 146.17
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9A15096
contact OC - for iSW - 3A - 415V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | HDCFD |
---|---|
Part Number | A9A15096 |
9 Mm Pitches | 2 |
Signal Contacts Composition | 1 C/O |
colour | white |
compatibility code | iOF |
depth | 75 mm |
device short name | iOF |
height | 77 mm |
Market Segment | small commercial |
mounting mode | fixed |
mounting support | 35 mm DIN rail |
product or component type | OC contact |
range | Acti9 |
Range Compatibility | Acti 9 (Acti9 iSW) |
range of product | iSW 20...32 |
width | 18 mm |
Auxiliary connection terminal | screw terminal 10-10 mm² |
[Ie] rated operational current | 3 A at 415 V AC, 6 A at 250 V AC |