
Switch Acti9 iSW - 2 poles - 32 A - 415V
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Switch Acti9 iSW - 2 poles - 32 A - 415V
Description
This Acti9 iSW is a modular and reliable switch disconnector. it is a 2P, rated current is 32A, and operating voltage is 415VAC. Electrical endurance goes up to 30000 cycles, and Mechanical endurance goes up to 300000 cycles. The operating temperature is -20°C to +50°C. The storage temperature is -40°C to +70°C. The degree of protection is IP20 and IP40 in an enclosure. It is DIN rail mountable. The width in 9mm pitches is 2. The dimensions are (W) 18mm x (H) 77mm x (D) 70mm. This switch disconnector is used for control. This product is compliant with EN/IEC 60669-2-4.
Product Details
Activity | HDCFD |
---|---|
Part Number | A9S60232 |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60669-2-4 |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 2 |
Connection Pitch | 9 mm between phases |
Contact Position Indicator | yes |
suitability for isolation | yes |
Tropicalisation | 2 |
utilisation category | AC-22A |
Weight | 65.0 g |
Package1 Length*Width*Height | 7.55 cm x 1.8 cm x 7.7 cm |
Country of Manufacturing | Belgium |
[Ie] rated operational current | 32 A at 415 V AC 50/60 Hz |
[ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
ambient air temperature for operation | -20-50 °C |
ambient air temperature for storage | -40-70 °C |
colour | white |
compatibility code | iSW |
connections - terminals | tunnel type terminals - 10 mm² - rigid, tunnel type terminals - 10 mm² - flexible, tunnel type terminals - 10 mm² - flexible with ferrule |
control type | toggle |
Depth | 70 mm |
device application | control |
device short name | iSW |
Electrical Durability | 30000 cycles |
Height | 77 mm |
IP degree of protection | IP4 |
local signalling | ON/OFF indication |
Market Segment | small commercial, residential |
mechanical durability | 300000 cycles |
mounting mode | fixed |
mounting support | DIN rail |
Poles Description | 2P |
pollution degree | 2 |
Product Name | Acti9 iSW |
product or component type | switch disconnector |
Range | Acti9 |
range of product | iSW 20...32 |
relative humidity | 95-95 % at 55-55 °C |
standards | EN/IEC 60669-2-4 |
Tightening Torque | 1.2 N.m |
width | 18 mm |
Wire Stripping Length | 9 mm |
ambient air temperature for operation | -20-50 °C |
standards | EN/IEC 60669-2-4 |
[Ie] rated operational current | 32 A at 415 V AC 50/60 Hz |
local signalling | ON/OFF indication |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60669-2-4 |
tightening torque | 1.2 N.m |