calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Surface Mounting Box for Multi-Sensor LA-21/ILA-22
- Description
- Specifications
- Environmental Data
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Range of product | ARGUS PRESENCE DETECTOR |
| Range | MERTEN |
| Product or component type | MOUNTING BOX |
| Product compatibility | PRESENCE DETECTOR |
| Colour tint | POLAR WHITE |
| Main colour tint | POLAR WHITE |
| Device mounting | SURFACE |
| Mounting support | CEILING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.000 CM |
| Package 1 Width | 10.900 CM |
| Package 1 Length | 11.000 CM |
| Package 1 Weight | 86.000 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 21 |
| Package 2 Height | 19.700 CM |
| Package 2 Width | 30.300 CM |
| Package 2 Length | 41.400 CM |
| Package 2 Weight | 2.176 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Range of product | ARGUS PRESENCE DETECTOR |
| Range | MERTEN |
| Product or component type | MOUNTING BOX |
| Product compatibility | PRESENCE DETECTOR |
| Colour tint | POLAR WHITE |
| Main colour tint | POLAR WHITE |
| Device mounting | SURFACE |
| Mounting support | CEILING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.000 CM |
| Package 1 Width | 10.900 CM |
| Package 1 Length | 11.000 CM |
| Package 1 Weight | 86.000 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 21 |
| Package 2 Height | 19.700 CM |
| Package 2 Width | 30.300 CM |
| Package 2 Length | 41.400 CM |
| Package 2 Weight | 2.176 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant |