calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
ARGUS Presence Master with IR, relay 1-gang, polar white
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Range | MERTEN |
| Range compatibility | PLUSLINK |
| Product or component type | PRESENCE DETECTOR |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | POLAR WHITE (RAL 9010) |
| Device application | LIGHTING |
| Technology type | ELECTRONIC |
| Device mounting | CEILING |
| Fixing mode | BY SCREWS AND CLAWS |
| Material | THERMOPLASTIC |
| Surface finish | GLOSSY |
| Contacts type and composition | 1 NO |
| [Ue] rated operational voltage | 220/230 V |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Rated current | 10 AX |
| Presence detection area | 7 M RADIUS |
| Detection angle | 360° |
| Light intensity adjustment | 10…1000 LUX |
| Time delay range | 10 S...30 MIN |
| Mounting height | 2.5 M |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10.000 CM |
| Package 1 Width | 14.400 CM |
| Package 1 Length | 18.000 CM |
| Package 1 Weight | 354.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 3.337 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 6 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5.64972337428567 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0461760947491556 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.802303466207949 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.8 kg CO2 eq. |
| SCIP Number | 6ba39e26-4b09-4936-93d2-efbdac7ff03a |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Range | MERTEN |
| Range compatibility | PLUSLINK |
| Product or component type | PRESENCE DETECTOR |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | POLAR WHITE (RAL 9010) |
| Device application | LIGHTING |
| Technology type | ELECTRONIC |
| Device mounting | CEILING |
| Fixing mode | BY SCREWS AND CLAWS |
| Material | THERMOPLASTIC |
| Surface finish | GLOSSY |
| Contacts type and composition | 1 NO |
| [Ue] rated operational voltage | 220/230 V |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Rated current | 10 AX |
| Presence detection area | 7 M RADIUS |
| Detection angle | 360° |
| Light intensity adjustment | 10…1000 LUX |
| Time delay range | 10 S...30 MIN |
| Mounting height | 2.5 M |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10.000 CM |
| Package 1 Width | 14.400 CM |
| Package 1 Length | 18.000 CM |
| Package 1 Weight | 354.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 3.337 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 6 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5.64972337428567 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0461760947491556 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.802303466207949 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.8 kg CO2 eq. |
| SCIP Number | 6ba39e26-4b09-4936-93d2-efbdac7ff03a |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |