calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Product availability may vary based on your location.
calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
| Activity | IDVSD |
|---|---|
| Part Number | ATS22D32Q |
| [Uc] control circuit voltage | 230 V - 15...10 % 50/60 Hz |
| [Us] rated supply voltage | 230...440 V - 15...10 % |
| ambient air temperature for storage | -25-70 °C |
| Depth | 169 mm |
| Height | 265 mm |
| IP degree of protection | IP20 |
| marking | CE |
| minimum switching current | 100 mA at 12 V DC (relay outputs) |
| motor power kW | 15 kW 400 V, 15 kW 440 V, 7.5 kW 230 V |
| motor starter type | soft starter |
| net weight | 7 kg |
| network frequency | 45...66 Hz |
| operating altitude | <= 1000 m without derating, > 1000...< 2000 m with current derating of 2.2 % per additional 100 m |
| operating position | vertical +/- 10 degree |
| pollution degree | level 2 conforming to IEC 60664-1 |
| power dissipation in W | 44 W for standard applications |
| power range | 7-11 kW at 200-240 V 3 phases, 15-25 kW at 380-440 V 3 phases |
| product certifications | GOST, C-Tick, UL, CCC, CSA |
| product or component type | soft starter |
| range of product | Altistart 22 |
| relative humidity | 0-95 % without condensation or dripping water conforming to EN/IEC 60068-2-3 |
| shock resistance | 15 gn for 11 ms conforming to EN/IEC 60068-2-27 |
| supply voltage limits | 195-484 V |
| utilisation category | AC-53A |
| width | 130 mm |
| IcL starter rating | 32 A for connection in the motor supply line for standard applications |
| Type of start | start with torque control (current limited to 3.5 In) |
| Assembly style | with heat sink |
| Supply frequency | 50...60 Hz - 10...10 % |
| Type of cooling | forced convection |
| Discrete input voltage | 24 V <= 30 V |
| Discrete input number | 3 |
| Discrete input type | (LI1, LI2, LI3) logic, 5 mA 4.3 kOhm |
| Discrete output type | relay outputs R1 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O, relay outputs R2 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O |
| Maximum switching current | 5 A 250 V AC resistive 1 relay outputs, 5 A 30 V DC resistive 1 relay outputs, 2 A 250 V AC inductive 0.4 20 ms relay outputs, 2 A 30 V DC inductive 7 ms relay outputs |
| Discrete output number | 2 |
| Discrete input logic | positive logic LI1, LI2, LI3 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA |
| Transmission rate | 4800, 9600 or 19200 bps |
| Device connection | in the motor supply line, to the motor delta terminals |
| Component name | ATS22 |
| Installed device | 31 |
| Communication data link | serial |
| PTC probe input | 750 Ohm |
| Control circuit consumption | 20 W |
| Factory setting current | 28.5 A |
| vibration resistance | 1 gn (f= 13-200 Hz) conforming to EN/IEC 60068-2-6, 1.5 mm (f= 2-13 Hz) conforming to EN/IEC 60068-2-6 |
| electromagnetic compatibility | conducted and radiated emissions level A conforming to IEC 60947-4-2, damped oscillating waves level 3 conforming to IEC 61000-4-12, electrostatic discharge level 3 conforming to IEC 61000-4-2, immunity to electrical transients level 4 conforming to IEC 61000-4-4, immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3, voltage/current impulse level 3 conforming to IEC 61000-4-5 |
| ambient air temperature for operation | -10-40 °C (without derating), 40-60 °C (with current derating 2.2 % per °C) |
| standards | EN/IEC 60947-4-2 |
| Network Number of Phases | 3 phases |
| Function Available | internal bypass |
| Communication Port Protocol | Modbus |
| Connector Type | 1 RJ45 |
| Noise Level | 45 dB |
Extended Warranty Terms and Conditions
To ensure your product is covered under our extended warranty program, it is the customer's responsibility to register the asset upon receiving the product. Failure to complete the registration will result in the product not being eligible for the extended warranty.
Please follow the steps outlined in the attached PDF document to complete your registration. The registration must be completed to activate your warranty coverage. We appreciate your cooperation in this process. Â
Â
| Activity | IDVSD |
|---|---|
| Part Number | ATS22D32Q |
| [Uc] control circuit voltage | 230 V - 15...10 % 50/60 Hz |
| [Us] rated supply voltage | 230...440 V - 15...10 % |
| ambient air temperature for storage | -25-70 °C |
| Depth | 169 mm |
| Height | 265 mm |
| IP degree of protection | IP20 |
| marking | CE |
| minimum switching current | 100 mA at 12 V DC (relay outputs) |
| motor power kW | 15 kW 400 V, 15 kW 440 V, 7.5 kW 230 V |
| motor starter type | soft starter |
| net weight | 7 kg |
| network frequency | 45...66 Hz |
| operating altitude | <= 1000 m without derating, > 1000...< 2000 m with current derating of 2.2 % per additional 100 m |
| operating position | vertical +/- 10 degree |
| pollution degree | level 2 conforming to IEC 60664-1 |
| power dissipation in W | 44 W for standard applications |
| power range | 7-11 kW at 200-240 V 3 phases, 15-25 kW at 380-440 V 3 phases |
| product certifications | GOST, C-Tick, UL, CCC, CSA |
| product or component type | soft starter |
| range of product | Altistart 22 |
| relative humidity | 0-95 % without condensation or dripping water conforming to EN/IEC 60068-2-3 |
| shock resistance | 15 gn for 11 ms conforming to EN/IEC 60068-2-27 |
| supply voltage limits | 195-484 V |
| utilisation category | AC-53A |
| width | 130 mm |
| IcL starter rating | 32 A for connection in the motor supply line for standard applications |
| Type of start | start with torque control (current limited to 3.5 In) |
| Assembly style | with heat sink |
| Supply frequency | 50...60 Hz - 10...10 % |
| Type of cooling | forced convection |
| Discrete input voltage | 24 V <= 30 V |
| Discrete input number | 3 |
| Discrete input type | (LI1, LI2, LI3) logic, 5 mA 4.3 kOhm |
| Discrete output type | relay outputs R1 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O, relay outputs R2 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O |
| Maximum switching current | 5 A 250 V AC resistive 1 relay outputs, 5 A 30 V DC resistive 1 relay outputs, 2 A 250 V AC inductive 0.4 20 ms relay outputs, 2 A 30 V DC inductive 7 ms relay outputs |
| Discrete output number | 2 |
| Discrete input logic | positive logic LI1, LI2, LI3 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA |
| Transmission rate | 4800, 9600 or 19200 bps |
| Device connection | in the motor supply line, to the motor delta terminals |
| Component name | ATS22 |
| Installed device | 31 |
| Communication data link | serial |
| PTC probe input | 750 Ohm |
| Control circuit consumption | 20 W |
| Factory setting current | 28.5 A |
| vibration resistance | 1 gn (f= 13-200 Hz) conforming to EN/IEC 60068-2-6, 1.5 mm (f= 2-13 Hz) conforming to EN/IEC 60068-2-6 |
| electromagnetic compatibility | conducted and radiated emissions level A conforming to IEC 60947-4-2, damped oscillating waves level 3 conforming to IEC 61000-4-12, electrostatic discharge level 3 conforming to IEC 61000-4-2, immunity to electrical transients level 4 conforming to IEC 61000-4-4, immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3, voltage/current impulse level 3 conforming to IEC 61000-4-5 |
| ambient air temperature for operation | -10-40 °C (without derating), 40-60 °C (with current derating 2.2 % per °C) |
| standards | EN/IEC 60947-4-2 |
| Network Number of Phases | 3 phases |
| Function Available | internal bypass |
| Communication Port Protocol | Modbus |
| Connector Type | 1 RJ45 |
| Noise Level | 45 dB |
Extended Warranty Terms and Conditions
To ensure your product is covered under our extended warranty program, it is the customer's responsibility to register the asset upon receiving the product. Failure to complete the registration will result in the product not being eligible for the extended warranty.
Please follow the steps outlined in the attached PDF document to complete your registration. The registration must be completed to activate your warranty coverage. We appreciate your cooperation in this process. Â
Â