calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. The Security Expert Security Purpose Input Expansion provides the interface of up to 16 zone inputs to the system.
- 2. Expands the Security Expert system by 16 inputs
- 3. Connects any combination of normally closed or normally open inputs, configurable per input
- 4. High performance 32 Bit processor
- 5. Secure encrypted RS-485 module communications
- 6. Online and remote upgradable firmware
- 7. Designed for use with industry-standard DIN rail mounting
Security Expert security purpose input expansion module
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Width | 90 MM |
| Product certifications | CEACMA |
| Device application | EQUIPMENT MONITORING AND CONTROL |
| Net weight | 264 G |
| Product or component type | INPUT MODULE |
| Device short name | SP-I16 |
| Function available | FIRMWARE UPDATE |
| Height | 60 MM |
| Colour | BLACK |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| [In] rated current | 80 MA |
| Ambient air temperature for storage | -10…85 °C |
| Ambient air temperature for operation | 0…50 °C |
| Discrete input type | 16 HIGH SECURITY MONITORED INPUT16 TROUBLE INPUT |
| Output voltage | 10.83...14 V DC,0.7 A |
| Relative humidity | 0…93 % NON-CONDENSING |
| Product brand | SCHNEIDER ELECTRIC |
| Range | ECOSTRUXURE SECURITY EXPERT |
| Mounting support | DIN RAIL |
| Output current limits | 1.1 A |
| Maximum supply current | 3 A |
| Environmental characteristic | INDOOR USE |
| Quality labels | RCM |
| Standards | EN 50131-1:2006EN 50131-3:2009EN 50131-6:2008EN 50133-1:1998ICES-003: CLASS AUL 1610CAN/ULC-S304-06CAN/ULC-S559-04FCC CFR 47 PART 15: CLASS A |
| Local signalling | 1 LED (GREEN) FOR POWER1 LED (GREEN/RED) FOR STATUS1 LED (RED) FOR FAULT16 LED (GREEN/RED) FOR INPUT STATUS |
| Range compatibility | ECOSTRUXURE SECURITY EXPERT CONTROLLER |
| [Ue] rated operational voltage | 8.7 V DC CUTOUT10.5 V DC RESET |
| Processor name | CPU RISC 32-BIT 2 GB |
| Operating time | 10 MS...1 H FOR PROGRAMMABLE CONTACT INPUT |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 18.4 CM |
| Package 1 Width | 11 CM |
| Package 1 Length | 6.6 CM |
| Package 1 Weight | 340 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| SCIP Number | 718c040e-0614-416c-a41a-8d48866248dd |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Width | 90 MM |
| Product certifications | CEACMA |
| Device application | EQUIPMENT MONITORING AND CONTROL |
| Net weight | 264 G |
| Product or component type | INPUT MODULE |
| Device short name | SP-I16 |
| Function available | FIRMWARE UPDATE |
| Height | 60 MM |
| Colour | BLACK |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| [In] rated current | 80 MA |
| Ambient air temperature for storage | -10…85 °C |
| Ambient air temperature for operation | 0…50 °C |
| Discrete input type | 16 HIGH SECURITY MONITORED INPUT16 TROUBLE INPUT |
| Output voltage | 10.83...14 V DC,0.7 A |
| Relative humidity | 0…93 % NON-CONDENSING |
| Product brand | SCHNEIDER ELECTRIC |
| Range | ECOSTRUXURE SECURITY EXPERT |
| Mounting support | DIN RAIL |
| Output current limits | 1.1 A |
| Maximum supply current | 3 A |
| Environmental characteristic | INDOOR USE |
| Quality labels | RCM |
| Standards | EN 50131-1:2006EN 50131-3:2009EN 50131-6:2008EN 50133-1:1998ICES-003: CLASS AUL 1610CAN/ULC-S304-06CAN/ULC-S559-04FCC CFR 47 PART 15: CLASS A |
| Local signalling | 1 LED (GREEN) FOR POWER1 LED (GREEN/RED) FOR STATUS1 LED (RED) FOR FAULT16 LED (GREEN/RED) FOR INPUT STATUS |
| Range compatibility | ECOSTRUXURE SECURITY EXPERT CONTROLLER |
| [Ue] rated operational voltage | 8.7 V DC CUTOUT10.5 V DC RESET |
| Processor name | CPU RISC 32-BIT 2 GB |
| Operating time | 10 MS...1 H FOR PROGRAMMABLE CONTACT INPUT |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 18.4 CM |
| Package 1 Width | 11 CM |
| Package 1 Length | 6.6 CM |
| Package 1 Weight | 340 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| SCIP Number | 718c040e-0614-416c-a41a-8d48866248dd |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |