calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. The Security Expert Security Purpose Power Module 8A provides 12VDC power ideal for running security
- 2. Mains input ideal for reducing complexity in set up and ready deployment of module
- 3. Processor controlled battery level testing and indication
- 4. High performance 32 Bit processor
- 5. Designed for use with industry standard DIN Rail mounting
Security Expert security purpose power module, 8 A
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Device application | POWER SUPPLY |
| Net weight | 440 G |
| Product or component type | POWER SUPPLY MODULE |
| Device short name | SP-PSU-8A |
| Charging current | 500 MA |
| Colour | BLACK |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Width | 90 MM |
| Mounting mode | DIN RAIL MOUNT |
| Product certifications | CEACMA |
| Ambient air temperature for storage | -10…85 °C |
| Ambient air temperature for operation | 0…50 °C |
| Relative humidity | 0…93 % NON-CONDENSING |
| Standards | EN 50131-1:2006EN 50131-3:2009EN 50131-6:2008CSN EN 60950-1:ED. 2, 2006FCC CFR 47 PART 15EN 50133-1:1998 |
| Height | 60 MM |
| Input voltage | 120 V AC 2.5 A |
| Output voltage | 12.64 V DC, |
| Number of outputs | 2 FORM B RELAY OUTPUT |
| Product brand | SCHNEIDER ELECTRIC |
| Range | ECOSTRUXURE SECURITY EXPERT |
| Function available | INTELLIGENT CHARGING ALGORITHM MONITORS BATTERY AND AC SUPPLYPROCESSOR CONTROLLED BATTERY LEVEL TESTING AND INDICATION |
| Length | 156.8 MM |
| Tamperproof of settings | TAMPER CONTACT |
| Backup type | BATTERY |
| Quality labels | RCM |
| Supply | MAINS |
| Communication interface | RS485 |
| Discrete input type | 8 TROUBLE INPUT |
| Local signalling | 1 GREEN/RED LED, STATUS1 RED LED, FAULT1 GREEN LED, POWER2 GREEN/RED LED, OUTPUT STATUS1 GREEN/RED LED, BATTERY STATUS1 GREEN/RED LED, CPU TEMPERATURE7 GREEN/RED LED, OUTPUT CURRENT |
| Processor name | CPU RISC 32-BIT 2 GB |
| Battery type | 2 GEL 7 AH |
| Input voltage limits | 90...264 V AC AT 47…63 HZ |
| Battery voltage | 10.5 V LOW LEVEL11.5 V RESET |
| Range compatibility | ECOSTRUXURE SECURITY EXPERT CONTROLLERECOSTRUXURE SECURITY EXPERT INPUT MODULEECOSTRUXURE SECURITY EXPERT I/O EXPANSION MODULEECOSTRUXURE SECURITY EXPERT OUTPUT MODULEECOSTRUXURE SECURITY EXPERT DOOR EXPANSION MODULE |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 18.4 CM |
| Package 1 Width | 10.8 CM |
| Package 1 Length | 6.8 CM |
| Package 1 Weight | 540 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (<a href="https://download.schneider-electric.com/files?p_enDocType=Declaration+of+Conformity+%28Sustainability%29&p_Doc_Ref=SP-PSU-8A_ROHS_DECLARATION&p_FileName=SP-PSU-8A_ROHS_DECLARATION_AE_en-GB.pdf" target="_blank" rel="noopener noreferrer">Download</a>) |
| REACh Regulation | REACh Declaration (<a href="https://download.schneider-electric.com/files?p_enDocType=Declaration+of+Conformity+%28Sustainability%29&p_Doc_Ref=SP-PSU-8A_REACH_DECLARATION&p_FileName=SP-PSU-8A_REACH_DECLARATION_AE_en-GB.pdf" target="_blank" rel="noopener noreferrer">Download</a>) |
| EU RoHS Directive | EU RoHS Declaration (<a href="https://download.schneider-electric.com/files?p_Doc_Ref=SP-PSU-8A_ROHS_DECLARATION&p_FileName=SP-PSU-8A_ROHS_DECLARATION_AE_en-GB.pdf" target="_blank" rel="noopener noreferrer">Download</a>) |
| SCIP Number | 718c040e-0614-416c-a41a-8d48866248dd |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Device application | POWER SUPPLY |
| Net weight | 440 G |
| Product or component type | POWER SUPPLY MODULE |
| Device short name | SP-PSU-8A |
| Charging current | 500 MA |
| Colour | BLACK |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY |
| Width | 90 MM |
| Mounting mode | DIN RAIL MOUNT |
| Product certifications | CEACMA |
| Ambient air temperature for storage | -10…85 °C |
| Ambient air temperature for operation | 0…50 °C |
| Relative humidity | 0…93 % NON-CONDENSING |
| Standards | EN 50131-1:2006EN 50131-3:2009EN 50131-6:2008CSN EN 60950-1:ED. 2, 2006FCC CFR 47 PART 15EN 50133-1:1998 |
| Height | 60 MM |
| Input voltage | 120 V AC 2.5 A |
| Output voltage | 12.64 V DC, |
| Number of outputs | 2 FORM B RELAY OUTPUT |
| Product brand | SCHNEIDER ELECTRIC |
| Range | ECOSTRUXURE SECURITY EXPERT |
| Function available | INTELLIGENT CHARGING ALGORITHM MONITORS BATTERY AND AC SUPPLYPROCESSOR CONTROLLED BATTERY LEVEL TESTING AND INDICATION |
| Length | 156.8 MM |
| Tamperproof of settings | TAMPER CONTACT |
| Backup type | BATTERY |
| Quality labels | RCM |
| Supply | MAINS |
| Communication interface | RS485 |
| Discrete input type | 8 TROUBLE INPUT |
| Local signalling | 1 GREEN/RED LED, STATUS1 RED LED, FAULT1 GREEN LED, POWER2 GREEN/RED LED, OUTPUT STATUS1 GREEN/RED LED, BATTERY STATUS1 GREEN/RED LED, CPU TEMPERATURE7 GREEN/RED LED, OUTPUT CURRENT |
| Processor name | CPU RISC 32-BIT 2 GB |
| Battery type | 2 GEL 7 AH |
| Input voltage limits | 90...264 V AC AT 47…63 HZ |
| Battery voltage | 10.5 V LOW LEVEL11.5 V RESET |
| Range compatibility | ECOSTRUXURE SECURITY EXPERT CONTROLLERECOSTRUXURE SECURITY EXPERT INPUT MODULEECOSTRUXURE SECURITY EXPERT I/O EXPANSION MODULEECOSTRUXURE SECURITY EXPERT OUTPUT MODULEECOSTRUXURE SECURITY EXPERT DOOR EXPANSION MODULE |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 18.4 CM |
| Package 1 Width | 10.8 CM |
| Package 1 Length | 6.8 CM |
| Package 1 Weight | 540 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (<a href="https://download.schneider-electric.com/files?p_enDocType=Declaration+of+Conformity+%28Sustainability%29&p_Doc_Ref=SP-PSU-8A_ROHS_DECLARATION&p_FileName=SP-PSU-8A_ROHS_DECLARATION_AE_en-GB.pdf" target="_blank" rel="noopener noreferrer">Download</a>) |
| REACh Regulation | REACh Declaration (<a href="https://download.schneider-electric.com/files?p_enDocType=Declaration+of+Conformity+%28Sustainability%29&p_Doc_Ref=SP-PSU-8A_REACH_DECLARATION&p_FileName=SP-PSU-8A_REACH_DECLARATION_AE_en-GB.pdf" target="_blank" rel="noopener noreferrer">Download</a>) |
| EU RoHS Directive | EU RoHS Declaration (<a href="https://download.schneider-electric.com/files?p_Doc_Ref=SP-PSU-8A_ROHS_DECLARATION&p_FileName=SP-PSU-8A_ROHS_DECLARATION_AE_en-GB.pdf" target="_blank" rel="noopener noreferrer">Download</a>) |
| SCIP Number | 718c040e-0614-416c-a41a-8d48866248dd |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |