Regulated Power Supply, 100-240V AC, 24V 2.5 A, single phase, Modular
SKU :
        ABLM1A24025
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            AED 672.08                        
                    
                
                        
                
                
                        AED 621.00                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                Acti 9 iID - RCCB - 4P - 80A - 300mA - type AC            
            
            
        
    
    
    
    
    
    
    
    Regulated Power Supply, 100-240V AC, 24V 2.5 A, single phase, Modular
                    
                        
                            AED 672.08                        
                    
                
                        
                
                
                        AED 621.00                    
                
                
                
            
        - Specifications
- Documents
- Reviews
Overview
| Activity | IDMST | 
|---|---|
| Part Number | ABLM1A24025 | 
| connections - terminals | screw connection: 0.5...2.5 mm², (AWG 20...AWG 14) without wire end ferrule for output, screw connection: 0.5...1.5 mm², (AWG 20...AWG 16) with wire end ferrule for output, screw connection: 0.5...1.5 mm², (AWG 20...AWG 16) for input | 
| current consumption | < 1.5 A 115 V AC, < 1 A 230 V AC | 
| Depth | 55.6 mm | 
| dielectric strength | 3000 V AC input/output | 
| efficiency | 90 % at 115 V AC, 90 % at 230 V AC | 
| Height | 91 mm | 
| holding time | > 20 ms 115 V AC, > 60 ms 230 V AC | 
| input protection type | integrated fuse (not interchangeable) 3.15 A, external protection (recommended) 20 A Curve B, external protection (recommended) 20 A Curve C, external protection (recommended) 10 A Curve B, external protection (recommended) 6 A Curve C | 
| input voltage | 100...240 V AC single phase, 100...240 V AC 2 phases | 
| input voltage limits | 90...264 V AC | 
| inrush current | 30 A at 115 V, 60 A at 230 V | 
| IP degree of protection | IP20 | 
| line and load regulation | < 0.5 % network in line, < 1 % network 0 to 100 % load | 
| meantime between failure [MTBF] | 1300000 h at 25 °C, full load, 700000 h at 55 °C, 80 % load | 
| mounting support | top hat type TH35-15 rail conforming to IEC 60715, top hat type TH35-7.5 rail conforming to IEC 60715, double-profile DIN rail, panel mounting | 
| net weight | 0.221 kg | 
| operating altitude | < 2000 m overvoltage category III, 2000 m...5000 m overvoltage category II | 
| output coupling | serial, parallel | 
| output voltage | 24 V DC | 
| output voltage limits | 24...28 V | 
| pollution degree | 2 | 
| power dissipation in W | 6.5 W | 
| power supply output current | 2.5 A | 
| power supply type | regulated switch mode | 
| product certifications | CE, cUL listed, cUL recognized, RCM, CB Scheme, EAC, KC, NEC: class 2 | 
| product or component type | power supply | 
| range of product | Modicon Power Supply | 
| rated power in W | 60 W | 
| service life | 10 year(s) | 
| shock resistance | 100 m/s² for 11 ms | 
| width | 53 mm | 
| Supply | SELV conforming to EN/IEC 60950-1, SELV conforming to EN/IEC 60204-1, SELV conforming to IEC 60364-4-41 | 
| Enclosure material | plastic | 
| Electromagnetic emission | conducted emissions conforming to EN 61000-6-3, radiated emissions conforming to EN 61000-6-4 | 
| Maximum leakage current | 0.25 mA 240 V AC | 
| Residual ripple | < 100 mV | 
| Network frequency limits | 50-60 Hz | 
| Variant option | modular | 
| Load capacitance | 3000 µF | 
| Power factor | 0.50 at 115 V AC, 0.39 at 230 V AC | 
| vibration resistance | 3 mm (f= 2-9 Hz) conforming to IEC 60721-3-3, 10 m/s² (f= 9-200 Hz) conforming to IEC 60721-3-3 | 
| output protection type | against overload and short-circuits, protection technology: automatic reset, against over temperature, protection technology: manual reset, against overvoltage, protection technology: manual reset | 
| status LED | 1 LED (green) output voltage | 
| electromagnetic compatibility | immunity to electrostatic discharge - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2, immunity to electrostatic discharge - test level: 9 kV (air discharge) conforming to EN/IEC 61000-4-2, electromagnetic field immunity test - test level: 10 V/m (80 MHz...2 GHz) conforming to EN/IEC 61000-4-3, electromagnetic field immunity test - test level: 5 V/m (2...2.7 GHz) conforming to EN/IEC 61000-4-3, electromagnetic field immunity test - test level: 3 V/m (2.7...6 GHz) conforming to EN/IEC 61000-4-3, immunity to fast transients - test level: 4 kV (on input-output) conforming to EN/IEC 61000-4-4, surge immunity test - test level: 3 kV (between power supply and earth) conforming to EN/IEC 61000-4-5, surge immunity test - test level: 1.5 kV (between phases) conforming to EN/IEC 61000-4-5, immunity to conducted disturbances - test level: 10 Vrms (0.15...80 MHz) conforming to EN/IEC 61000-4-6, immunity to magnetic fields - test level: 30 A/m (50...60 Hz) conforming to EN/IEC 61000-4-8, immunity to voltage dips - test level: 100 % (1 cycle) conforming to EN/IEC 61000-4-11, immunity to voltage dips - test level: 60 % (10 cycles) conforming to EN/IEC 61000-4-11, immunity to voltage dips - test level: 30 % (25 cycles) conforming to EN/IEC 61000-4-11, disturbing field emission conforming to EN 55016-2-3, limits for harmonic current emissions conforming to EN 61000-3-2, conducted disturbance emission conforming to EN 55016-1-2, conducted disturbance emission conforming to EN 55016-2-1 | 
| ambient air temperature for operation | -25--10 °C with current derating of 1 % per °C mounting position A < 2000 m, -10-55 °C without current derating mounting position A < 2000 m, 55-70 °C with current derating of 2.67 % per °C mounting position A < 2000 m | 
| standards | EN 62368-1, EN/IEC 61010-1, EN 61010-2-201, EN/IEC 61204-3, EN 61000-6-1, EN 61000-6-2, EN 61000-6-3, EN 61000-6-4, EN 61000-3-2, EN 61000-3-3, UL 62368-1, UL 61010-1, UL 61010-2-201, CSA C22.2 No 62368-1, CSA C22.2 No 61010-1, CSA C22.2 No 61010-2-201, EN/IEC 62368-1 | 
| Electrical Shock Protection Class | class II without PE connection | 
| Earthing System | TN, TT, IT | 
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Overview
| Activity | IDMST | 
|---|---|
| Part Number | ABLM1A24025 | 
| connections - terminals | screw connection: 0.5...2.5 mm², (AWG 20...AWG 14) without wire end ferrule for output, screw connection: 0.5...1.5 mm², (AWG 20...AWG 16) with wire end ferrule for output, screw connection: 0.5...1.5 mm², (AWG 20...AWG 16) for input | 
| current consumption | < 1.5 A 115 V AC, < 1 A 230 V AC | 
| Depth | 55.6 mm | 
| dielectric strength | 3000 V AC input/output | 
| efficiency | 90 % at 115 V AC, 90 % at 230 V AC | 
| Height | 91 mm | 
| holding time | > 20 ms 115 V AC, > 60 ms 230 V AC | 
| input protection type | integrated fuse (not interchangeable) 3.15 A, external protection (recommended) 20 A Curve B, external protection (recommended) 20 A Curve C, external protection (recommended) 10 A Curve B, external protection (recommended) 6 A Curve C | 
| input voltage | 100...240 V AC single phase, 100...240 V AC 2 phases | 
| input voltage limits | 90...264 V AC | 
| inrush current | 30 A at 115 V, 60 A at 230 V | 
| IP degree of protection | IP20 | 
| line and load regulation | < 0.5 % network in line, < 1 % network 0 to 100 % load | 
| meantime between failure [MTBF] | 1300000 h at 25 °C, full load, 700000 h at 55 °C, 80 % load | 
| mounting support | top hat type TH35-15 rail conforming to IEC 60715, top hat type TH35-7.5 rail conforming to IEC 60715, double-profile DIN rail, panel mounting | 
| net weight | 0.221 kg | 
| operating altitude | < 2000 m overvoltage category III, 2000 m...5000 m overvoltage category II | 
| output coupling | serial, parallel | 
| output voltage | 24 V DC | 
| output voltage limits | 24...28 V | 
| pollution degree | 2 | 
| power dissipation in W | 6.5 W | 
| power supply output current | 2.5 A | 
| power supply type | regulated switch mode | 
| product certifications | CE, cUL listed, cUL recognized, RCM, CB Scheme, EAC, KC, NEC: class 2 | 
| product or component type | power supply | 
| range of product | Modicon Power Supply | 
| rated power in W | 60 W | 
| service life | 10 year(s) | 
| shock resistance | 100 m/s² for 11 ms | 
| width | 53 mm | 
| Supply | SELV conforming to EN/IEC 60950-1, SELV conforming to EN/IEC 60204-1, SELV conforming to IEC 60364-4-41 | 
| Enclosure material | plastic | 
| Electromagnetic emission | conducted emissions conforming to EN 61000-6-3, radiated emissions conforming to EN 61000-6-4 | 
| Maximum leakage current | 0.25 mA 240 V AC | 
| Residual ripple | < 100 mV | 
| Network frequency limits | 50-60 Hz | 
| Variant option | modular | 
| Load capacitance | 3000 µF | 
| Power factor | 0.50 at 115 V AC, 0.39 at 230 V AC | 
| vibration resistance | 3 mm (f= 2-9 Hz) conforming to IEC 60721-3-3, 10 m/s² (f= 9-200 Hz) conforming to IEC 60721-3-3 | 
| output protection type | against overload and short-circuits, protection technology: automatic reset, against over temperature, protection technology: manual reset, against overvoltage, protection technology: manual reset | 
| status LED | 1 LED (green) output voltage | 
| electromagnetic compatibility | immunity to electrostatic discharge - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2, immunity to electrostatic discharge - test level: 9 kV (air discharge) conforming to EN/IEC 61000-4-2, electromagnetic field immunity test - test level: 10 V/m (80 MHz...2 GHz) conforming to EN/IEC 61000-4-3, electromagnetic field immunity test - test level: 5 V/m (2...2.7 GHz) conforming to EN/IEC 61000-4-3, electromagnetic field immunity test - test level: 3 V/m (2.7...6 GHz) conforming to EN/IEC 61000-4-3, immunity to fast transients - test level: 4 kV (on input-output) conforming to EN/IEC 61000-4-4, surge immunity test - test level: 3 kV (between power supply and earth) conforming to EN/IEC 61000-4-5, surge immunity test - test level: 1.5 kV (between phases) conforming to EN/IEC 61000-4-5, immunity to conducted disturbances - test level: 10 Vrms (0.15...80 MHz) conforming to EN/IEC 61000-4-6, immunity to magnetic fields - test level: 30 A/m (50...60 Hz) conforming to EN/IEC 61000-4-8, immunity to voltage dips - test level: 100 % (1 cycle) conforming to EN/IEC 61000-4-11, immunity to voltage dips - test level: 60 % (10 cycles) conforming to EN/IEC 61000-4-11, immunity to voltage dips - test level: 30 % (25 cycles) conforming to EN/IEC 61000-4-11, disturbing field emission conforming to EN 55016-2-3, limits for harmonic current emissions conforming to EN 61000-3-2, conducted disturbance emission conforming to EN 55016-1-2, conducted disturbance emission conforming to EN 55016-2-1 | 
| ambient air temperature for operation | -25--10 °C with current derating of 1 % per °C mounting position A < 2000 m, -10-55 °C without current derating mounting position A < 2000 m, 55-70 °C with current derating of 2.67 % per °C mounting position A < 2000 m | 
| standards | EN 62368-1, EN/IEC 61010-1, EN 61010-2-201, EN/IEC 61204-3, EN 61000-6-1, EN 61000-6-2, EN 61000-6-3, EN 61000-6-4, EN 61000-3-2, EN 61000-3-3, UL 62368-1, UL 61010-1, UL 61010-2-201, CSA C22.2 No 62368-1, CSA C22.2 No 61010-1, CSA C22.2 No 61010-2-201, EN/IEC 62368-1 | 
| Electrical Shock Protection Class | class II without PE connection | 
| Earthing System | TN, TT, IT | 
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            