Schneider Electric Modicon Power Supply - Modular 30W, ABLM1A24012
SKU :
ABLM1A24012
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 492.12
AEDÂ 455.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Acti 9 iID - RCCB - 4P - 80A - 300mA - type AC
Schneider Electric Modicon Power Supply - Modular 30W, ABLM1A24012
AEDÂ 492.12
AEDÂ 455.00
- Specifications
- Documents
- Reviews
Overview
| Activity | IDMST |
|---|---|
| Activity | IDMST |
| Part Number | ABLM1A24012 |
| connections - terminals | screw connection: 0.5...1.5 mm², (AWG 20...AWG 16) without wire end ferrule for input/output, screw connection: 0.5...1 mm², (AWG 20...AWG 18) with wire end ferrule for input/output |
| current consumption | < 0.8 A 115 V AC, < 0.6 A 230 V AC |
| Depth | 55.6 mm |
| dielectric strength | 3000 V AC input/output |
| efficiency | 87 % at 115 V AC, 87 % at 230 V AC |
| Height | 91 mm |
| holding time | > 20 ms 115 V AC, > 60 ms 230 V AC |
| input protection type | integrated fuse (not interchangeable) 3.15 A, external protection (recommended) 20 A Curve B, external protection (recommended) 20 A Curve C, external protection (recommended) 4 A Curve B, external protection (recommended) 4 A Curve C |
| input voltage | 100...240 V AC single phase, 100...240 V AC 2 phases |
| input voltage limits | 90...264 V AC |
| inrush current | 25 A at 115 V, 50 A at 230 V |
| IP degree of protection | IP20 |
| line and load regulation | < 0.5 % network in line, < 1 % network 0 to 100 % load |
| meantime between failure [MTBF] | 2500000 h at 25 °C, full load, 1000000 h at 55 °C, 80 % load |
| mounting support | top hat type TH35-15 rail conforming to IEC 60715, top hat type TH35-7.5 rail conforming to IEC 60715, double-profile DIN rail, panel mounting |
| net weight | 0.170 kg |
| operating altitude | < 2000 m overvoltage category III, 2000 m...5000 m overvoltage category II |
| output coupling | serial, parallel |
| output voltage | 24 V DC |
| output voltage limits | 24...28 V |
| pollution degree | 2 |
| power dissipation in W | 5 W |
| power supply output current | 1.25 A |
| power supply type | regulated switch mode |
| product certifications | CE, cUL listed, cUL recognized, RCM, CB Scheme, EAC, KC, NEC: class 2 |
| product or component type | power supply |
| range of product | Modicon Power Supply |
| rated power in W | 30 W |
| service life | 10 year(s) |
| shock resistance | 100 m/s² for 11 ms |
| width | 36 mm |
| Supply | SELV conforming to EN/IEC 60950-1, SELV conforming to EN/IEC 60204-1, SELV conforming to IEC 60364-4-41 |
| Enclosure material | plastic |
| Electromagnetic emission | conducted emissions conforming to EN 61000-6-3, radiated emissions conforming to EN 61000-6-4 |
| Maximum leakage current | 0.25 mA 240 V AC |
| Residual ripple | < 100 mV |
| Network frequency limits | 50-60 Hz |
| Variant option | modular |
| Load capacitance | 3000 µF |
| Power factor | 0.48 at 115 V AC, 0.38 at 230 V AC |
| vibration resistance | 3 mm (f= 2-9 Hz) conforming to IEC 60721-3-3, 10 m/s² (f= 9-200 Hz) conforming to IEC 60721-3-3 |
| output protection type | against overload and short-circuits, protection technology: automatic reset, against over temperature, protection technology: manual reset, against overvoltage, protection technology: manual reset |
| status LED | 1 LED (green) output voltage |
| electromagnetic compatibility | immunity to electrostatic discharge - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2, immunity to electrostatic discharge - test level: 9 kV (air discharge) conforming to EN/IEC 61000-4-2, electromagnetic field immunity test - test level: 10 V/m (80 MHz...2 GHz) conforming to EN/IEC 61000-4-3, electromagnetic field immunity test - test level: 5 V/m (2...2.7 GHz) conforming to EN/IEC 61000-4-3, electromagnetic field immunity test - test level: 3 V/m (2.7...6 GHz) conforming to EN/IEC 61000-4-3, immunity to fast transients - test level: 4 kV (on input-output) conforming to EN/IEC 61000-4-4, surge immunity test - test level: 3 kV (between power supply and earth) conforming to EN/IEC 61000-4-5, surge immunity test - test level: 1.5 kV (between phases) conforming to EN/IEC 61000-4-5, immunity to conducted disturbances - test level: 10 Vrms (0.15...80 MHz) conforming to EN/IEC 61000-4-6, immunity to magnetic fields - test level: 30 A/m (50...60 Hz) conforming to EN/IEC 61000-4-8, immunity to voltage dips - test level: 100 % (1 cycle) conforming to EN/IEC 61000-4-11, immunity to voltage dips - test level: 60 % (10 cycles) conforming to EN/IEC 61000-4-11, immunity to voltage dips - test level: 30 % (25 cycles) conforming to EN/IEC 61000-4-11, disturbing field emission conforming to EN 55016-2-3, limits for harmonic current emissions conforming to EN 61000-3-2, conducted disturbance emission conforming to EN 55016-1-2, conducted disturbance emission conforming to EN 55016-2-1 |
| ambient air temperature for operation | -25-55 °C without current derating mounting position A < 2000 m, 55-70 °C with current derating of 2.67 % per °C mounting position A < 2000 m |
| standards | EN 62368-1, EN/IEC 61010-1, EN 61010-2-201, EN/IEC 61204-3, EN 61000-6-1, EN 61000-6-2, EN 61000-6-3, EN 61000-6-4, EN 61000-3-2, EN 61000-3-3, UL 62368-1, UL 61010-1, UL 61010-2-201, CSA C22.2 No 62368-1, CSA C22.2 No 61010-1, CSA C22.2 No 61010-2-201, EN/IEC 62368-1 |
| Electrical Shock Protection Class | class II without PE connection |
| Earthing System | TN, TT, IT |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | IDMST |
|---|---|
| Activity | IDMST |
| Part Number | ABLM1A24012 |
| connections - terminals | screw connection: 0.5...1.5 mm², (AWG 20...AWG 16) without wire end ferrule for input/output, screw connection: 0.5...1 mm², (AWG 20...AWG 18) with wire end ferrule for input/output |
| current consumption | < 0.8 A 115 V AC, < 0.6 A 230 V AC |
| Depth | 55.6 mm |
| dielectric strength | 3000 V AC input/output |
| efficiency | 87 % at 115 V AC, 87 % at 230 V AC |
| Height | 91 mm |
| holding time | > 20 ms 115 V AC, > 60 ms 230 V AC |
| input protection type | integrated fuse (not interchangeable) 3.15 A, external protection (recommended) 20 A Curve B, external protection (recommended) 20 A Curve C, external protection (recommended) 4 A Curve B, external protection (recommended) 4 A Curve C |
| input voltage | 100...240 V AC single phase, 100...240 V AC 2 phases |
| input voltage limits | 90...264 V AC |
| inrush current | 25 A at 115 V, 50 A at 230 V |
| IP degree of protection | IP20 |
| line and load regulation | < 0.5 % network in line, < 1 % network 0 to 100 % load |
| meantime between failure [MTBF] | 2500000 h at 25 °C, full load, 1000000 h at 55 °C, 80 % load |
| mounting support | top hat type TH35-15 rail conforming to IEC 60715, top hat type TH35-7.5 rail conforming to IEC 60715, double-profile DIN rail, panel mounting |
| net weight | 0.170 kg |
| operating altitude | < 2000 m overvoltage category III, 2000 m...5000 m overvoltage category II |
| output coupling | serial, parallel |
| output voltage | 24 V DC |
| output voltage limits | 24...28 V |
| pollution degree | 2 |
| power dissipation in W | 5 W |
| power supply output current | 1.25 A |
| power supply type | regulated switch mode |
| product certifications | CE, cUL listed, cUL recognized, RCM, CB Scheme, EAC, KC, NEC: class 2 |
| product or component type | power supply |
| range of product | Modicon Power Supply |
| rated power in W | 30 W |
| service life | 10 year(s) |
| shock resistance | 100 m/s² for 11 ms |
| width | 36 mm |
| Supply | SELV conforming to EN/IEC 60950-1, SELV conforming to EN/IEC 60204-1, SELV conforming to IEC 60364-4-41 |
| Enclosure material | plastic |
| Electromagnetic emission | conducted emissions conforming to EN 61000-6-3, radiated emissions conforming to EN 61000-6-4 |
| Maximum leakage current | 0.25 mA 240 V AC |
| Residual ripple | < 100 mV |
| Network frequency limits | 50-60 Hz |
| Variant option | modular |
| Load capacitance | 3000 µF |
| Power factor | 0.48 at 115 V AC, 0.38 at 230 V AC |
| vibration resistance | 3 mm (f= 2-9 Hz) conforming to IEC 60721-3-3, 10 m/s² (f= 9-200 Hz) conforming to IEC 60721-3-3 |
| output protection type | against overload and short-circuits, protection technology: automatic reset, against over temperature, protection technology: manual reset, against overvoltage, protection technology: manual reset |
| status LED | 1 LED (green) output voltage |
| electromagnetic compatibility | immunity to electrostatic discharge - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2, immunity to electrostatic discharge - test level: 9 kV (air discharge) conforming to EN/IEC 61000-4-2, electromagnetic field immunity test - test level: 10 V/m (80 MHz...2 GHz) conforming to EN/IEC 61000-4-3, electromagnetic field immunity test - test level: 5 V/m (2...2.7 GHz) conforming to EN/IEC 61000-4-3, electromagnetic field immunity test - test level: 3 V/m (2.7...6 GHz) conforming to EN/IEC 61000-4-3, immunity to fast transients - test level: 4 kV (on input-output) conforming to EN/IEC 61000-4-4, surge immunity test - test level: 3 kV (between power supply and earth) conforming to EN/IEC 61000-4-5, surge immunity test - test level: 1.5 kV (between phases) conforming to EN/IEC 61000-4-5, immunity to conducted disturbances - test level: 10 Vrms (0.15...80 MHz) conforming to EN/IEC 61000-4-6, immunity to magnetic fields - test level: 30 A/m (50...60 Hz) conforming to EN/IEC 61000-4-8, immunity to voltage dips - test level: 100 % (1 cycle) conforming to EN/IEC 61000-4-11, immunity to voltage dips - test level: 60 % (10 cycles) conforming to EN/IEC 61000-4-11, immunity to voltage dips - test level: 30 % (25 cycles) conforming to EN/IEC 61000-4-11, disturbing field emission conforming to EN 55016-2-3, limits for harmonic current emissions conforming to EN 61000-3-2, conducted disturbance emission conforming to EN 55016-1-2, conducted disturbance emission conforming to EN 55016-2-1 |
| ambient air temperature for operation | -25-55 °C without current derating mounting position A < 2000 m, 55-70 °C with current derating of 2.67 % per °C mounting position A < 2000 m |
| standards | EN 62368-1, EN/IEC 61010-1, EN 61010-2-201, EN/IEC 61204-3, EN 61000-6-1, EN 61000-6-2, EN 61000-6-3, EN 61000-6-4, EN 61000-3-2, EN 61000-3-3, UL 62368-1, UL 61010-1, UL 61010-2-201, CSA C22.2 No 62368-1, CSA C22.2 No 61010-1, CSA C22.2 No 61010-2-201, EN/IEC 62368-1 |
| Electrical Shock Protection Class | class II without PE connection |
| Earthing System | TN, TT, IT |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account