![Narrow flange guard for 40mm Emergency stop, Harmony XB4, plastic, yellow main product photo](https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/z/b/zb4bz2005.jpg)
Narrow flange guard for 40mm Emergency stop, Harmony XB4, plastic, yellow
Excl. Tax
Excl. Tax
All Sellers
![Narrow flange guard for 40mm Emergency stop, Harmony XB4, plastic, yellow](https://eshop-ae.se.com/media/catalog/product/z/b/zb4bz2005.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Narrow flange guard for 40mm Emergency stop, Harmony XB4, plastic, yellow
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZB4BZ2005 |
accessory / separate part category | protection accessory |
accessory / separate part destination | Ø 40 mm emergency stop push-button |
ambient air temperature for storage | -40-85 °C |
CAD overall height | 40.4 mm |
CAD overall width | 40.8 mm |
colour | yellow |
IK degree of protection | IK05 |
net weight | 0.032 kg |
product or component type | guard |
Quantity per set | set of 1 |
range of product | Harmony XB4, Harmony XB5 |
Customizable | 0 |
ambient air temperature for operation | -40-70 °C |
Material | plastic |