marked legend Ø60 for emergency stop - EMERGENCY STOP/logo ISO13850
SKU :
ZBY9320
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AED 23.50
AED 17.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
inductive sensor XS9 40x40x15 - PBT - Sn15mm - 24VDC - cable 2m
marked legend Ø60 for emergency stop - EMERGENCY STOP/logo ISO13850
AED 23.50
AED 17.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Part Number | ZBY9320 |
| accessory / separate part category | marking accessories |
| Accessory / separate part type | legend |
| marking | black EMERGENCY STOP on yellow background |
| net weight | 0.004 kg |
| product or component type | marked legend |
| range of product | Harmony XB5, Harmony XB4 |
| sale per indivisible quantity | 1 |
| Customizable | 0 |
| Main group | E-stop |
| User language | English |
| Label dimensions | Ø 60 mm |
| standards | EN/IEC 60204-1, EN/ISO 13850: 2006 |
| Material | plastic |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Part Number | ZBY9320 |
| accessory / separate part category | marking accessories |
| Accessory / separate part type | legend |
| marking | black EMERGENCY STOP on yellow background |
| net weight | 0.004 kg |
| product or component type | marked legend |
| range of product | Harmony XB5, Harmony XB4 |
| sale per indivisible quantity | 1 |
| Customizable | 0 |
| Main group | E-stop |
| User language | English |
| Label dimensions | Ø 60 mm |
| standards | EN/IEC 60204-1, EN/ISO 13850: 2006 |
| Material | plastic |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account