calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. New modern look & feel of all machines
- 2. Wide range of GVs: Magnetic, thermal magnetic, different sizes (GV2,GV3,GV4)
- 3. Easier to install and operate with multi-standard screws
- 4. Sturdy and long-lasting power connection with EverLink terminals
- 5. Digital customer experience for technical documents
- 6. Maintenance guide via EcoStruxureTM Facility Expect
Motor circuit breaker, TeSys GV2, 3P, 0.25-0.4 A, thermal magnetic, screw clamp terminals
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| net weight | 0.26 kg |
| Range | TESYS DECA |
| Product name | TESYS GV2 |
| Product or component type | MOTOR CIRCUIT BREAKER |
| Device short name | GV2ME |
| Device application | MOTOR PROTECTION |
| Trip unit technology | THERMAL-MAGNETIC |
| Poles description | 3P |
| Network type | AC |
| Utilisation category | CATEGORY A CONFORMING TO IEC 60947-2AC-3 CONFORMING TO IEC 60947-4-1AC-3E CONFORMING TO IEC 60947-4-1 |
| Network frequency | 50/60 HZ CONFORMING TO IEC 60947-2 |
| Motor power kW | 0.12 KW AT 400/415 V AC 50/60 HZ0.18 KW AT 400/415 V AC 50/60 HZ0.37 KW AT 690 V AC 50/60 HZ |
| Breaking capacity | 100 KA ICU AT 230/240 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 KA ICU AT 400/415 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 KA ICU AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 KA ICU AT 690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| [Ics] rated service short-circuit breaking capacity | 100 % AT 230/240 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 % AT 400/415 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 % AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 % AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 % AT 690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| control type | PUSH-BUTTON |
| [In] rated current | 0.4 A |
| Thermal protection adjustment range | 0.25…0.4 A CONFORMING TO IEC 60947-2 |
| Magnetic tripping current | 5.8 A |
| [Ith] conventional free air thermal current | 0.4 A CONFORMING TO IEC 60947-2 |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| [Ui] rated insulation voltage | 690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-2 |
| Phase failure sensitivity | YES CONFORMING TO IEC 60947-4-1 |
| Suitability for isolation | YES CONFORMING TO IEC 60947-1 |
| Power dissipation per pole | 2.5 W |
| Mechanical durability | 100000 CYCLES |
| Electrical durability | 100000 CYCLES FOR AC-3 AT 415 V IN100000 CYCLES FOR AC-3E AT 415 V IN |
| Rated duty | UNINTERRUPTED CONFORMING TO IEC 60947-4-1 |
| Connections - terminals | POWER CIRCUIT: SCREW CLAMP TERMINAL 2 CABLE(S) 1…6 MM²SOLIDPOWER CIRCUIT: SCREW CLAMP TERMINAL 2 CABLE(S) 1.5…6 MM²FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINAL 2 CABLE(S) 1…4 MM²FLEXIBLE WITH CABLE END |
| Tightening torque | 1.7 N.M - ON SCREW CLAMP TERMINAL |
| Fixing mode | 35 MM SYMMETRICAL DIN RAIL: CLIPPEDPANEL: SCREWED (WITH ADAPTOR PLATE) |
| Mounting position | HORIZONTALVERTICAL |
| Width | 45 MM |
| Height | 89 MM |
| Depth | 78.5 MM |
| Net weight | 0.26 KG |
| Colour | DARK GREY |
| Standards | EN/IEC 60947-2EN/IEC 60947-4-1UL 60947-4-1CSA C22.2 NO 60947-4-1IEC/EN 60335-2-40:ANNEX JJIEC/EN 60335-1:CLAUSE 30.2 |
| Product certifications | CCCULCSAEACATEXLROS (Lloyds register of shipping)BVRINADNV-GLUKCA |
| IK degree of protection | IK04 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Climatic withstand | CONFORMING TO IACS E10 |
| Ambient air temperature for storage | -40…80 °C |
| Fire resistance | 960 °C CONFORMING TO IEC 60695-2-11 |
| Ambient air temperature for operation | -20…60 °C |
| Mechanical robustness | SHOCKS: 30 GN FOR 11 MSVIBRATIONS: 5 GN, 5...150 HZ |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.800 CM |
| Package 1 Width | 8.400 CM |
| Package 1 Length | 9.200 CM |
| Package 1 Weight | 222.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 5.708 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 384 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 103.328 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 43 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.4935293714724507 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.08151209601742003 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.030708166555192606 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 40.392 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 40 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6531889958637732 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7 kg CO2 eq. |
| SCIP Number | 04104e70-ba29-493c-b2cc-b5837d1f879b |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| net weight | 0.26 kg |
| Range | TESYS DECA |
| Product name | TESYS GV2 |
| Product or component type | MOTOR CIRCUIT BREAKER |
| Device short name | GV2ME |
| Device application | MOTOR PROTECTION |
| Trip unit technology | THERMAL-MAGNETIC |
| Poles description | 3P |
| Network type | AC |
| Utilisation category | CATEGORY A CONFORMING TO IEC 60947-2AC-3 CONFORMING TO IEC 60947-4-1AC-3E CONFORMING TO IEC 60947-4-1 |
| Network frequency | 50/60 HZ CONFORMING TO IEC 60947-2 |
| Motor power kW | 0.12 KW AT 400/415 V AC 50/60 HZ0.18 KW AT 400/415 V AC 50/60 HZ0.37 KW AT 690 V AC 50/60 HZ |
| Breaking capacity | 100 KA ICU AT 230/240 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 KA ICU AT 400/415 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 KA ICU AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 KA ICU AT 690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| [Ics] rated service short-circuit breaking capacity | 100 % AT 230/240 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 % AT 400/415 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 % AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 % AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-2100 % AT 690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| control type | PUSH-BUTTON |
| [In] rated current | 0.4 A |
| Thermal protection adjustment range | 0.25…0.4 A CONFORMING TO IEC 60947-2 |
| Magnetic tripping current | 5.8 A |
| [Ith] conventional free air thermal current | 0.4 A CONFORMING TO IEC 60947-2 |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| [Ui] rated insulation voltage | 690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-2 |
| Phase failure sensitivity | YES CONFORMING TO IEC 60947-4-1 |
| Suitability for isolation | YES CONFORMING TO IEC 60947-1 |
| Power dissipation per pole | 2.5 W |
| Mechanical durability | 100000 CYCLES |
| Electrical durability | 100000 CYCLES FOR AC-3 AT 415 V IN100000 CYCLES FOR AC-3E AT 415 V IN |
| Rated duty | UNINTERRUPTED CONFORMING TO IEC 60947-4-1 |
| Connections - terminals | POWER CIRCUIT: SCREW CLAMP TERMINAL 2 CABLE(S) 1…6 MM²SOLIDPOWER CIRCUIT: SCREW CLAMP TERMINAL 2 CABLE(S) 1.5…6 MM²FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINAL 2 CABLE(S) 1…4 MM²FLEXIBLE WITH CABLE END |
| Tightening torque | 1.7 N.M - ON SCREW CLAMP TERMINAL |
| Fixing mode | 35 MM SYMMETRICAL DIN RAIL: CLIPPEDPANEL: SCREWED (WITH ADAPTOR PLATE) |
| Mounting position | HORIZONTALVERTICAL |
| Width | 45 MM |
| Height | 89 MM |
| Depth | 78.5 MM |
| Net weight | 0.26 KG |
| Colour | DARK GREY |
| Standards | EN/IEC 60947-2EN/IEC 60947-4-1UL 60947-4-1CSA C22.2 NO 60947-4-1IEC/EN 60335-2-40:ANNEX JJIEC/EN 60335-1:CLAUSE 30.2 |
| Product certifications | CCCULCSAEACATEXLROS (Lloyds register of shipping)BVRINADNV-GLUKCA |
| IK degree of protection | IK04 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Climatic withstand | CONFORMING TO IACS E10 |
| Ambient air temperature for storage | -40…80 °C |
| Fire resistance | 960 °C CONFORMING TO IEC 60695-2-11 |
| Ambient air temperature for operation | -20…60 °C |
| Mechanical robustness | SHOCKS: 30 GN FOR 11 MSVIBRATIONS: 5 GN, 5...150 HZ |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.800 CM |
| Package 1 Width | 8.400 CM |
| Package 1 Length | 9.200 CM |
| Package 1 Weight | 222.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 5.708 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 384 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 103.328 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 43 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.4935293714724507 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.08151209601742003 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.030708166555192606 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 40.392 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 40 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6531889958637732 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7 kg CO2 eq. |
| SCIP Number | 04104e70-ba29-493c-b2cc-b5837d1f879b |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |













