TeSys GV2 & GV3 - auxiliary contact - 1 NO + 1 NC (fault)
SKU :
GVAD0110
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 81.49
AEDÂ 59.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Ultimate Screwless flat plate - switched socket - 1 gang - stainless steel Black
TeSys GV2 & GV3 - auxiliary contact - 1 NO + 1 NC (fault)
AEDÂ 81.49
AEDÂ 59.00
- Description
- Specifications
- Documents
- Reviews
Description
Promotional Video
Overview
| Activity | PPCTR |
|---|---|
| Part Number | GVAD0110 |
| [Ith] conventional free air thermal current | 6 A, 2.5 A for fault signalling |
| [Ui] rated insulation voltage | 690 V conforming to IEC 60947-1, 300 V conforming to UL 508, 300 V conforming to CSA C22.2 No 14 |
| colour | dark grey |
| compatibility code | GVAD |
| Depth | 66 mm |
| device short name | GVAD |
| Height | 89 mm |
| mechanical durability | 100000 cycles |
| minimum switching current | 5 mA |
| minimum switching voltage | 17 V |
| net weight | 0.055 kg |
| Range | TeSys, TeSys Deca |
| rated operational voltage limits | 48...690 V AC, 24...240 V DC |
| tightening torque | 1.4 N.m - on screw clamp terminals |
| width | 9.3 mm |
| Auxiliary contacts operation | fault signal 1 NC |
| environmental characteristic | normal environment |
| Mounting Location | left side |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Promotional Video
Overview
| Activity | PPCTR |
|---|---|
| Part Number | GVAD0110 |
| [Ith] conventional free air thermal current | 6 A, 2.5 A for fault signalling |
| [Ui] rated insulation voltage | 690 V conforming to IEC 60947-1, 300 V conforming to UL 508, 300 V conforming to CSA C22.2 No 14 |
| colour | dark grey |
| compatibility code | GVAD |
| Depth | 66 mm |
| device short name | GVAD |
| Height | 89 mm |
| mechanical durability | 100000 cycles |
| minimum switching current | 5 mA |
| minimum switching voltage | 17 V |
| net weight | 0.055 kg |
| Range | TeSys, TeSys Deca |
| rated operational voltage limits | 48...690 V AC, 24...240 V DC |
| tightening torque | 1.4 N.m - on screw clamp terminals |
| width | 9.3 mm |
| Auxiliary contacts operation | fault signal 1 NC |
| environmental characteristic | normal environment |
| Mounting Location | left side |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account