Schneider Electric , BMXXBE1000H
SKU :
BMXXBE1000H

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 2,904.99
AEDÂ 2,794.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
discrete input module - 16 inputs - 24 V DC positive - Safety
Schneider Electric , BMXXBE1000H
AEDÂ 2,904.99
AEDÂ 2,794.00
- Specifications
- Documents
- Reviews
Overview
Activity | IDPAC |
---|---|
Activity | IDPAC |
Part Number | BMXXBE1000H |
accessory / separate part category | extension accessory |
accessory / separate part destination | for multiracks configuration |
Accessory / separate part type | backplane |
current consumption | 160 mA at 24 V DC, 22 mA at 3.3 V DC |
IP degree of protection | IP20 |
product certifications | CE, UL, CSA, RCM, EAC, Merchant Navy, ATEX zone 2/22, IECEx zone 2/22 |
protective treatment | conformal coating |
range of product | Modicon M340 automation platform |
relative humidity | 10-95 % without condensation |
Accessory / separate part designation | ruggedized backplane expander |
Module format | standard |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 61131-2, EN/IEC 61010-2-201, UL 61010-2-201, CSA C22.2 No 61010-2-201, IACS E10, EN/IEC 61000-6-5, interface type 1 and type 2, EN/IEC 61850-3, location G, EN/IEC 60079-0 |
local signalling | 1 LED green for operating status (RUN) bus, 1 LED red for collision error (COL) rack, 4 LEDs green for rack adresses status |
product compatibility | BMXXBP1200, BMXXBP0800, BMXXBP0600, BMXXBP0400 |
environmental characteristic | 3C3 conforming to EN/IEC 60721-3-3, 3C4 conforming to EN/IEC 60721-3-3, gas resistant class Gx conforming to ISA S71.04, gas resistant class 3C4 conforming to IEC 60721-3-3, dust resistant class 3S4 conforming to IEC 60721-3-3, sand resistant class 3S4 conforming to IEC 60721-3-3, salt resistant level 2 conforming to IEC 68252, mold growth resistant class 3B2 conforming to IEC 60721-3-3, fungal spore resistant class 3B2 conforming to IEC 60721-3-3, hazardous location class I division 2 |
Electrical Connection | 2 female connectors SUB-D 9 |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility, 2014/34/EU - ATEX directive |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | IDPAC |
---|---|
Activity | IDPAC |
Part Number | BMXXBE1000H |
accessory / separate part category | extension accessory |
accessory / separate part destination | for multiracks configuration |
Accessory / separate part type | backplane |
current consumption | 160 mA at 24 V DC, 22 mA at 3.3 V DC |
IP degree of protection | IP20 |
product certifications | CE, UL, CSA, RCM, EAC, Merchant Navy, ATEX zone 2/22, IECEx zone 2/22 |
protective treatment | conformal coating |
range of product | Modicon M340 automation platform |
relative humidity | 10-95 % without condensation |
Accessory / separate part designation | ruggedized backplane expander |
Module format | standard |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 61131-2, EN/IEC 61010-2-201, UL 61010-2-201, CSA C22.2 No 61010-2-201, IACS E10, EN/IEC 61000-6-5, interface type 1 and type 2, EN/IEC 61850-3, location G, EN/IEC 60079-0 |
local signalling | 1 LED green for operating status (RUN) bus, 1 LED red for collision error (COL) rack, 4 LEDs green for rack adresses status |
product compatibility | BMXXBP1200, BMXXBP0800, BMXXBP0600, BMXXBP0400 |
environmental characteristic | 3C3 conforming to EN/IEC 60721-3-3, 3C4 conforming to EN/IEC 60721-3-3, gas resistant class Gx conforming to ISA S71.04, gas resistant class 3C4 conforming to IEC 60721-3-3, dust resistant class 3S4 conforming to IEC 60721-3-3, sand resistant class 3S4 conforming to IEC 60721-3-3, salt resistant level 2 conforming to IEC 68252, mold growth resistant class 3B2 conforming to IEC 60721-3-3, fungal spore resistant class 3B2 conforming to IEC 60721-3-3, hazardous location class I division 2 |
Electrical Connection | 2 female connectors SUB-D 9 |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility, 2014/34/EU - ATEX directive |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account