Kaedra - for modular device - 3 x 18 modules - 2 terminal blocks
SKU :
13986
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 804.03
AEDÂ 584.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Kaedra - for modular device - 3 x 18 modules - 2 terminal blocks
AEDÂ 804.03
AEDÂ 584.00
- Specifications
- Reviews
Overview
| Activity | HDCFD |
|---|---|
| Part Number | 13986 |
| 9 Mm Pitches | 36 |
| Locking Options Description | optional keylock |
| overvoltage category | II |
| Targeted Country | Spain |
| total number of 18 mm modules | 54 |
| colour | door: transparent green, enclosure: light grey (RAL 7035) |
| Depth | 160 mm |
| fire resistance | 650 °C conforming to IEC 60695-2-1 |
| Height | 610 mm |
| IK degree of protection | IK09 conforming to EN 50102 |
| IP degree of protection | IP65 conforming to IEC 60529 |
| Market Segment | residential, small commercial |
| product or component type | weatherproof enclosure |
| Provided Equipment | 3 marking kit, 3 wiring strap, 1 terminal block 4 holes, 2 terminal block 22 holes, 2 terminal block support |
| Range | Kaedra |
| range of product | Kaedra |
| width | 448 mm |
| Enclosure material | self-extinguishing polymer |
| Enclosure type | enclosure for modular device |
| Enclosure mounting | surface |
| Number of horizontal rows | 3 |
| Number of 18 mm modules per row | 18 |
| Type of front cover | reversible, transparent |
| Type of rail | DIN |
| Number of terminal blocks | 1 with 4 outgoers, 2 with 22 outgoers |
| Internal depth | 88 mm |
| Number of pre-cutouts PG ISO | 17 |
| Distribution block outgoers | 13 x 10 mm², 13 x 16 mm² |
| Accessories included with enclosure | 1 terminal block 4 holes, 3 marking kits, 2 terminal block 22 holes, 2 terminal block supports, 3 wiring straps |
| ambient air temperature for operation | -25-60 °C |
| standards | IEC 670, EN 50262, IEC 60695-2-1, EN 50102, IEC 60529, IEC 60439-3 |
| environmental characteristic | UV resistant: class 3 conforming to ISO 4582:2010, ultraviolet degradation test conforming to ISO 4892-2:2013 |
| Electrical Insulation Class | double insulation, class II |
| Mounting Plate Description | slotted |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCFD |
|---|---|
| Part Number | 13986 |
| 9 Mm Pitches | 36 |
| Locking Options Description | optional keylock |
| overvoltage category | II |
| Targeted Country | Spain |
| total number of 18 mm modules | 54 |
| colour | door: transparent green, enclosure: light grey (RAL 7035) |
| Depth | 160 mm |
| fire resistance | 650 °C conforming to IEC 60695-2-1 |
| Height | 610 mm |
| IK degree of protection | IK09 conforming to EN 50102 |
| IP degree of protection | IP65 conforming to IEC 60529 |
| Market Segment | residential, small commercial |
| product or component type | weatherproof enclosure |
| Provided Equipment | 3 marking kit, 3 wiring strap, 1 terminal block 4 holes, 2 terminal block 22 holes, 2 terminal block support |
| Range | Kaedra |
| range of product | Kaedra |
| width | 448 mm |
| Enclosure material | self-extinguishing polymer |
| Enclosure type | enclosure for modular device |
| Enclosure mounting | surface |
| Number of horizontal rows | 3 |
| Number of 18 mm modules per row | 18 |
| Type of front cover | reversible, transparent |
| Type of rail | DIN |
| Number of terminal blocks | 1 with 4 outgoers, 2 with 22 outgoers |
| Internal depth | 88 mm |
| Number of pre-cutouts PG ISO | 17 |
| Distribution block outgoers | 13 x 10 mm², 13 x 16 mm² |
| Accessories included with enclosure | 1 terminal block 4 holes, 3 marking kits, 2 terminal block 22 holes, 2 terminal block supports, 3 wiring straps |
| ambient air temperature for operation | -25-60 °C |
| standards | IEC 670, EN 50262, IEC 60695-2-1, EN 50102, IEC 60529, IEC 60439-3 |
| environmental characteristic | UV resistant: class 3 conforming to ISO 4582:2010, ultraviolet degradation test conforming to ISO 4892-2:2013 |
| Electrical Insulation Class | double insulation, class II |
| Mounting Plate Description | slotted |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account