isolated analog input module X80 - 8 inputs - high speed - severe
SKU :
BMXAMI0810H

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 4,351.98
AEDÂ 4,186.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Redundant processor module, Modicon M580, HSBY Level 2, Remote
isolated analog input module X80 - 8 inputs - high speed - severe
AEDÂ 4,351.98
AEDÂ 4,186.00
- Specifications
- Documents
- Reviews
Overview
Activity | IDPAC |
---|---|
Part Number | BMXAMI0810H |
ambient air temperature for storage | -40-85 °C |
Measurement Resolution | 0.36 mV +/- 10 V, 0.36 mV 0...10 V, 0.36 mV 0...5 V, 0.36 mV 1...5 V, 0.36 mV +/- 5 V, 1.4 µA +/- 20 mA, 1.4 µA 0...20 mA, 1.4 µA 4...20 mA |
IP degree of protection | IP20 |
net weight | 0.175 kg |
operating altitude | 0...2000 m, 2000...5000 m with derating factor |
product certifications | CE, RCM, CSA, EAC, Merchant Navy, UL, ATEX, IEC-Ex |
product or component type | analog input module |
protective treatment | conformal coating |
range of product | Modicon X80 |
relative humidity | 5-95 % at 55-55 °C without condensation |
shock resistance | 30 gn |
Isolation voltage | 300 V DC between channels, 1400 V DC between channels and ground, 1400 V DC between channels and bus |
MTBF reliability | 900000 H |
Measurement error | 0.15 % of full scale +/- 20 mA 25 °C, 0.15 % of full scale 0...20 mA 25 °C, 0.15 % of full scale 4...20 mA 25 °C, 0.075 % of full scale +/- 10 V 25 °C, 0.075 % of full scale 0...10 V 25 °C, 0.075 % of full scale 0...5 V 25 °C, 0.075 % of full scale 1...5 V 25 °C, 0.075 % of full scale +/- 5 V 25 °C, <= 0.2 % of full scale +/- 10 V - 25...70 °C, <= 0.2 % of full scale +/- 5 V - 25...70 °C, <= 0.2 % of full scale 0...10 V - 25...70 °C, <= 0.2 % of full scale 0...5 V - 25...70 °C, <= 0.2 % of full scale 1...5 V - 25...70 °C, <= 0.55 % of full scale +/- 20 mA - 25...70 °C, <= 0.55 % of full scale 0...20 mA - 25...70 °C, <= 0.55 % of full scale 4...20 mA - 25...70 °C |
Maximum conversion value | +/- 11.4 V +/- 10 V, +/- 11.4 V 0...10 V, +/- 11.4 V 0...5 V, +/- 11.4 V 1...5 V, 0...30 mA +/- 20 mA, 0...30 mA 0...20 mA, 0...30 mA 4...20 mA, 0...30 mA +/- 5 V |
Type of filter | first order digital filtering |
Temperature drift | 30 ppm/°C +/- 10 V, 30 ppm/°C +/- 5 V, 30 ppm/°C 0...10 V, 30 ppm/°C 0...5 V, 30 ppm/°C 1...5 V, 50 ppm/°C +/- 20 mA, 50 ppm/°C 0...20 mA, 50 ppm/°C 4...20 mA |
Analogue input resolution | 15 bits + sign |
Input level | high level |
Input output isolation | isolated |
Analogue input number | 8 |
Nominal read cycle time | 9 ms for 8 channels |
Analog/digital conversion | 16 bits |
Analogue input type | current +/- 20 mA, current 0...20 mA, current 4...20 mA, voltage +/- 10 V, voltage +/- 5 V, voltage 0...10 V, voltage 0...5 V, voltage 1...5 V |
Permitted overload on inputs | +/- 30 mA 0...20 mA, +/- 30 mA 4...20 mA, +/- 30 V +/- 10 V, +/- 30 V +/- 5 V, +/- 30 V 0...10 V, +/- 30 V 0...5 V, +/- 30 V 1...5 V, +/- 30 mA +/- 20 mA |
Precision of internal conversion resistor | 0.1 % - 15 ppm/°C |
Minimum crosstalk attenuation | 80 dB |
Fast read cycle time | 1 ms + 1 ms x number of channels used |
Digital value format | - 32768 to + 32767 in maximum user scale, +/- 10000 by default |
vibration resistance | 3 gn |
status LED | 1 LED (green) RUN, 1 LED per channel (green) channel diagnostic, 1 LED (red) ERR, 1 LED (red) I/O |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 61010-2-201, EN/IEC 61131-2, UL 61010-2-201, CSA C22.2 No 61010-2-201 |
environmental characteristic | gas resistant class Gx, gas resistant class 3C4, dust resistant class 3S4, sand resistant class 3S4, salt resistant level 2, mold growth resistant class 3B2, fungal spore resistant class 3B2, hazardous location |
Electrical Connection | 28 ways 1 connector |
Input Impedance | 10 MOhm in voltage mode, 250 Ohm + 3.6...50 Ohm internal protective resistor in current mode |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Common Mode Rejection | 80Â dB |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | IDPAC |
---|---|
Part Number | BMXAMI0810H |
ambient air temperature for storage | -40-85 °C |
Measurement Resolution | 0.36 mV +/- 10 V, 0.36 mV 0...10 V, 0.36 mV 0...5 V, 0.36 mV 1...5 V, 0.36 mV +/- 5 V, 1.4 µA +/- 20 mA, 1.4 µA 0...20 mA, 1.4 µA 4...20 mA |
IP degree of protection | IP20 |
net weight | 0.175 kg |
operating altitude | 0...2000 m, 2000...5000 m with derating factor |
product certifications | CE, RCM, CSA, EAC, Merchant Navy, UL, ATEX, IEC-Ex |
product or component type | analog input module |
protective treatment | conformal coating |
range of product | Modicon X80 |
relative humidity | 5-95 % at 55-55 °C without condensation |
shock resistance | 30 gn |
Isolation voltage | 300 V DC between channels, 1400 V DC between channels and ground, 1400 V DC between channels and bus |
MTBF reliability | 900000 H |
Measurement error | 0.15 % of full scale +/- 20 mA 25 °C, 0.15 % of full scale 0...20 mA 25 °C, 0.15 % of full scale 4...20 mA 25 °C, 0.075 % of full scale +/- 10 V 25 °C, 0.075 % of full scale 0...10 V 25 °C, 0.075 % of full scale 0...5 V 25 °C, 0.075 % of full scale 1...5 V 25 °C, 0.075 % of full scale +/- 5 V 25 °C, <= 0.2 % of full scale +/- 10 V - 25...70 °C, <= 0.2 % of full scale +/- 5 V - 25...70 °C, <= 0.2 % of full scale 0...10 V - 25...70 °C, <= 0.2 % of full scale 0...5 V - 25...70 °C, <= 0.2 % of full scale 1...5 V - 25...70 °C, <= 0.55 % of full scale +/- 20 mA - 25...70 °C, <= 0.55 % of full scale 0...20 mA - 25...70 °C, <= 0.55 % of full scale 4...20 mA - 25...70 °C |
Maximum conversion value | +/- 11.4 V +/- 10 V, +/- 11.4 V 0...10 V, +/- 11.4 V 0...5 V, +/- 11.4 V 1...5 V, 0...30 mA +/- 20 mA, 0...30 mA 0...20 mA, 0...30 mA 4...20 mA, 0...30 mA +/- 5 V |
Type of filter | first order digital filtering |
Temperature drift | 30 ppm/°C +/- 10 V, 30 ppm/°C +/- 5 V, 30 ppm/°C 0...10 V, 30 ppm/°C 0...5 V, 30 ppm/°C 1...5 V, 50 ppm/°C +/- 20 mA, 50 ppm/°C 0...20 mA, 50 ppm/°C 4...20 mA |
Analogue input resolution | 15 bits + sign |
Input level | high level |
Input output isolation | isolated |
Analogue input number | 8 |
Nominal read cycle time | 9 ms for 8 channels |
Analog/digital conversion | 16 bits |
Analogue input type | current +/- 20 mA, current 0...20 mA, current 4...20 mA, voltage +/- 10 V, voltage +/- 5 V, voltage 0...10 V, voltage 0...5 V, voltage 1...5 V |
Permitted overload on inputs | +/- 30 mA 0...20 mA, +/- 30 mA 4...20 mA, +/- 30 V +/- 10 V, +/- 30 V +/- 5 V, +/- 30 V 0...10 V, +/- 30 V 0...5 V, +/- 30 V 1...5 V, +/- 30 mA +/- 20 mA |
Precision of internal conversion resistor | 0.1 % - 15 ppm/°C |
Minimum crosstalk attenuation | 80 dB |
Fast read cycle time | 1 ms + 1 ms x number of channels used |
Digital value format | - 32768 to + 32767 in maximum user scale, +/- 10000 by default |
vibration resistance | 3 gn |
status LED | 1 LED (green) RUN, 1 LED per channel (green) channel diagnostic, 1 LED (red) ERR, 1 LED (red) I/O |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 61010-2-201, EN/IEC 61131-2, UL 61010-2-201, CSA C22.2 No 61010-2-201 |
environmental characteristic | gas resistant class Gx, gas resistant class 3C4, dust resistant class 3S4, sand resistant class 3S4, salt resistant level 2, mold growth resistant class 3B2, fungal spore resistant class 3B2, hazardous location |
Electrical Connection | 28 ways 1 connector |
Input Impedance | 10 MOhm in voltage mode, 250 Ohm + 3.6...50 Ohm internal protective resistor in current mode |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Common Mode Rejection | 80Â dB |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account