calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Help to reduce the size of enclosures enabling it to be mount nearly everywhere
- 2. Provides economical solution for the implementation of many switching functions with large number of contacts
- 3. It is flexibility design for space-saving with 16mm width
- 4. Latest interface relay with single-step loackable testing function for user securey confident
- 5. Workablity for hard-wired logic automated systems to complement the functions of industrial PLCs
interface plug-in relay - HARMONY RXG - 2 C/O standard - 24V DC - 5A - with LTB
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| net weight | 0.02 kg |
| contacts type and composition | 2 C/O |
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Series name | RXG SERIES |
| Product or component type | PLUG-IN RELAY |
| Relay type | INTERFACE RELAY |
| Contacts type and composition | 2 C/O |
| [Uc] control circuit voltage | 24 V DC |
| [Ithe] conventional enclosed thermal current | 5 A AT -40…55 °C |
| Local signalling | FLAG |
| status LED | WITHOUT |
| Electrical durability | 100000 CYCLES FOR NO RESISTIVE LOAD AT 55 °C100000 CYCLES FOR NC RESISTIVE LOAD AT 55 °C |
| [Ui] rated insulation voltage | 250 V CONFORMING TO IEC300 V CONFORMING TO CSA300 V CONFORMING TO UL |
| Removable legend | WITH |
| Maximum switching voltage | 250 V AC30 V DC |
| Drop-out voltage threshold | >= 0.1 UC DC |
| [Ie] rated operational current | 5 A AT 30 V (DC) CONFORMING TO UL5 A AT 30 V (DC) CONFORMING TO IEC5 A AT 250 V (AC) CONFORMING TO UL5 A AT 250 V (AC) CONFORMING TO IEC |
| Load current | 5 A AT 250 V AC |
| Minimum switching capacity | 50 MW AT 10 MA, 5 V DC |
| Maximum switching capacity | 1250 VA |
| Control type | LOCKABLE TEST BUTTON |
| Average resistance | 1100 OHM AT 23 °C +/- 10 % |
| Contact resistance | 100 MOHM |
| Insulation resistance | 1000 MOHM AT 500 V DC |
| Electrical insulation class | CLASS F |
| Mechanical durability | 10000000 CYCLES |
| Safety reliability data | B10D = 100000 |
| Utilisation coefficient | 20 % |
| Operating time | 20 MS |
| reset time | 20 MS |
| Dielectric strength | 1000 V AC BETWEEN CONTACTS WITH MICRO DISCONNECTION5000 V AC BETWEEN COIL AND CONTACT WITH REINFORCED INSULATION3000 V AC BETWEEN POLES WITH BASIC INSULATION1300 V AC TERMINALS AND CASE WITH BASIC INSULATION |
| [Uimp] rated impulse withstand voltage | 1200 V AC BETWEEN CONTACTS WITH MICRO DISCONNECTION6000 V BETWEEN COIL AND CONTACT WITH REINFORCED INSULATION1500 V BETWEEN TERMINALS AND CASE WITH BASIC INSULATION4000 V BETWEEN POLES WITH BASIC INSULATION |
| Overvoltage category | III |
| Protection category | RT I |
| Pollution degree | 2 |
| Test levels | LEVEL A GROUP MOUNTING |
| Device presentation | COMPLETE PRODUCT |
| Contacts material | SILVER ALLOY (AGSNO2IN2O3) |
| Shape of pin | FLAT (FASTON TYPE) |
| Net weight | 0.02 KG |
| Standards | UL 508IEC 61810-1CSA C22.2 NO 14 |
| Product certifications | CSACEEACULDNV |
| Ambient air temperature for storage | -40…85 °C |
| Ambient air temperature for operation | -40…70 °C |
| IP degree of protection | IP40 |
| Relative humidity | 10…85 % |
| Vibration resistance | 3 GN, AMPLITUDE = +/- 0.75 MM (F = 10…150 HZ)IN OPERATION5 GN, AMPLITUDE = +/- 0.75 MM (F = 10…150 HZ)NOT IN OPERATION |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.500 CM |
| Package 1 Width | 2.900 CM |
| Package 1 Length | 1.300 CM |
| Package 1 Weight | 20.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 3.500 CM |
| Package 2 Width | 8.200 CM |
| Package 2 Length | 9.300 CM |
| Package 2 Weight | 223.000 G |
| Unit Type of Package 3 | S01 |
| Number of Units in Package 3 | 200 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 15.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 4.834 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 7 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1841355813711413 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.06551564855924241 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0007132401944399417 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 6.326483478421479 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 6 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.06466599441775461 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
Documents
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| net weight | 0.02 kg |
| contacts type and composition | 2 C/O |
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Series name | RXG SERIES |
| Product or component type | PLUG-IN RELAY |
| Relay type | INTERFACE RELAY |
| Contacts type and composition | 2 C/O |
| [Uc] control circuit voltage | 24 V DC |
| [Ithe] conventional enclosed thermal current | 5 A AT -40…55 °C |
| Local signalling | FLAG |
| status LED | WITHOUT |
| Electrical durability | 100000 CYCLES FOR NO RESISTIVE LOAD AT 55 °C100000 CYCLES FOR NC RESISTIVE LOAD AT 55 °C |
| [Ui] rated insulation voltage | 250 V CONFORMING TO IEC300 V CONFORMING TO CSA300 V CONFORMING TO UL |
| Removable legend | WITH |
| Maximum switching voltage | 250 V AC30 V DC |
| Drop-out voltage threshold | >= 0.1 UC DC |
| [Ie] rated operational current | 5 A AT 30 V (DC) CONFORMING TO UL5 A AT 30 V (DC) CONFORMING TO IEC5 A AT 250 V (AC) CONFORMING TO UL5 A AT 250 V (AC) CONFORMING TO IEC |
| Load current | 5 A AT 250 V AC |
| Minimum switching capacity | 50 MW AT 10 MA, 5 V DC |
| Maximum switching capacity | 1250 VA |
| Control type | LOCKABLE TEST BUTTON |
| Average resistance | 1100 OHM AT 23 °C +/- 10 % |
| Contact resistance | 100 MOHM |
| Insulation resistance | 1000 MOHM AT 500 V DC |
| Electrical insulation class | CLASS F |
| Mechanical durability | 10000000 CYCLES |
| Safety reliability data | B10D = 100000 |
| Utilisation coefficient | 20 % |
| Operating time | 20 MS |
| reset time | 20 MS |
| Dielectric strength | 1000 V AC BETWEEN CONTACTS WITH MICRO DISCONNECTION5000 V AC BETWEEN COIL AND CONTACT WITH REINFORCED INSULATION3000 V AC BETWEEN POLES WITH BASIC INSULATION1300 V AC TERMINALS AND CASE WITH BASIC INSULATION |
| [Uimp] rated impulse withstand voltage | 1200 V AC BETWEEN CONTACTS WITH MICRO DISCONNECTION6000 V BETWEEN COIL AND CONTACT WITH REINFORCED INSULATION1500 V BETWEEN TERMINALS AND CASE WITH BASIC INSULATION4000 V BETWEEN POLES WITH BASIC INSULATION |
| Overvoltage category | III |
| Protection category | RT I |
| Pollution degree | 2 |
| Test levels | LEVEL A GROUP MOUNTING |
| Device presentation | COMPLETE PRODUCT |
| Contacts material | SILVER ALLOY (AGSNO2IN2O3) |
| Shape of pin | FLAT (FASTON TYPE) |
| Net weight | 0.02 KG |
| Standards | UL 508IEC 61810-1CSA C22.2 NO 14 |
| Product certifications | CSACEEACULDNV |
| Ambient air temperature for storage | -40…85 °C |
| Ambient air temperature for operation | -40…70 °C |
| IP degree of protection | IP40 |
| Relative humidity | 10…85 % |
| Vibration resistance | 3 GN, AMPLITUDE = +/- 0.75 MM (F = 10…150 HZ)IN OPERATION5 GN, AMPLITUDE = +/- 0.75 MM (F = 10…150 HZ)NOT IN OPERATION |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.500 CM |
| Package 1 Width | 2.900 CM |
| Package 1 Length | 1.300 CM |
| Package 1 Weight | 20.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 3.500 CM |
| Package 2 Width | 8.200 CM |
| Package 2 Length | 9.300 CM |
| Package 2 Weight | 223.000 G |
| Unit Type of Package 3 | S01 |
| Number of Units in Package 3 | 200 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 15.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 4.834 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 7 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1841355813711413 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.06551564855924241 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0007132401944399417 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 6.326483478421479 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 6 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.06466599441775461 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |