calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
socket RGZ - separate contact -5 A - 250 V - Screw connector
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| contacts type and composition | 2 C/O |
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Product or component type | SOCKET |
| Product compatibility | Plug-in relay RXG with 2 C/O contact |
| Contacts type and composition | 2 C/O |
| [Ui] rated insulation voltage | 250 V |
| [Uimp] rated impulse withstand voltage | 6 KV BETWEEN COIL AND CONTACT WITH REINFORCED INSULATION4 KV BETWEEN POLES WITH BASIC INSULATION4 KV BETWEEN TERMINALS AND DIN RAIL WITH BASIC INSULATION |
| [Ue] rated operational voltage | 250 V CONFORMING TO IEC300 V CONFORMING TO UL |
| Dielectric strength | 5 KV BETWEEN COIL AND CONTACT WITH REINFORCED INSULATION3 KV BETWEEN POLES WITH BASIC INSULATION3 KV BETWEEN TERMINALS AND DIN RAIL WITH BASIC INSULATION |
| Connections - terminals | SCREW TERMINALS, 1 X 0.34...1 X 2.5 MM² (AWG 22...AWG 14) FLEXIBLE WITH CABLE ENDSCREW TERMINALS, 2 X 0.34...2 X 1 MM² (AWG 22...AWG 17) FLEXIBLE WITH CABLE ENDSCREW TERMINALS, 2 X 0.5...2 X 1.5 MM² (AWG 20...AWG 16) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 1 X 0.5...1 X 2.5 MM² (AWG 20...AWG 14) SOLID WITHOUT CABLE END |
| Fixing mode | SCREW (PANEL)CLIP-ON (35 MM SYMMETRICAL DIN RAIL) |
| Wire stripping length | 6…7 MM |
| Contact terminal arrangement | SEPARATE |
| screw type | M3 |
| Overvoltage category | III |
| Pollution degree | 3 |
| Standards | CSA C22.2 NO 14IEC 61984UL 508 |
| Product certifications | EACCECSAULDNV-GL |
| Ambient air temperature for storage | -40…85 °C |
| Ambient air temperature for operation | -40…70 °C |
| IP degree of protection | IP20 |
| Relative humidity | 10…85 % |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.600 CM |
| Package 1 Width | 6.800 CM |
| Package 1 Length | 7.900 CM |
| Package 1 Weight | 40.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 8.500 CM |
| Package 2 Width | 8.600 CM |
| Package 2 Length | 16.500 CM |
| Package 2 Weight | 444.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 180 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 8.544 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 0.4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3210021204597351 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.009526177766411755 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0002808069920431288 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1134583832028387 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
Documents
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| contacts type and composition | 2 C/O |
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Product or component type | SOCKET |
| Product compatibility | Plug-in relay RXG with 2 C/O contact |
| Contacts type and composition | 2 C/O |
| [Ui] rated insulation voltage | 250 V |
| [Uimp] rated impulse withstand voltage | 6 KV BETWEEN COIL AND CONTACT WITH REINFORCED INSULATION4 KV BETWEEN POLES WITH BASIC INSULATION4 KV BETWEEN TERMINALS AND DIN RAIL WITH BASIC INSULATION |
| [Ue] rated operational voltage | 250 V CONFORMING TO IEC300 V CONFORMING TO UL |
| Dielectric strength | 5 KV BETWEEN COIL AND CONTACT WITH REINFORCED INSULATION3 KV BETWEEN POLES WITH BASIC INSULATION3 KV BETWEEN TERMINALS AND DIN RAIL WITH BASIC INSULATION |
| Connections - terminals | SCREW TERMINALS, 1 X 0.34...1 X 2.5 MM² (AWG 22...AWG 14) FLEXIBLE WITH CABLE ENDSCREW TERMINALS, 2 X 0.34...2 X 1 MM² (AWG 22...AWG 17) FLEXIBLE WITH CABLE ENDSCREW TERMINALS, 2 X 0.5...2 X 1.5 MM² (AWG 20...AWG 16) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 1 X 0.5...1 X 2.5 MM² (AWG 20...AWG 14) SOLID WITHOUT CABLE END |
| Fixing mode | SCREW (PANEL)CLIP-ON (35 MM SYMMETRICAL DIN RAIL) |
| Wire stripping length | 6…7 MM |
| Contact terminal arrangement | SEPARATE |
| screw type | M3 |
| Overvoltage category | III |
| Pollution degree | 3 |
| Standards | CSA C22.2 NO 14IEC 61984UL 508 |
| Product certifications | EACCECSAULDNV-GL |
| Ambient air temperature for storage | -40…85 °C |
| Ambient air temperature for operation | -40…70 °C |
| IP degree of protection | IP20 |
| Relative humidity | 10…85 % |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.600 CM |
| Package 1 Width | 6.800 CM |
| Package 1 Length | 7.900 CM |
| Package 1 Weight | 40.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 8.500 CM |
| Package 2 Width | 8.600 CM |
| Package 2 Length | 16.500 CM |
| Package 2 Weight | 444.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 180 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 8.544 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 0.4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3210021204597351 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.009526177766411755 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0002808069920431288 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1134583832028387 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |