impulse relay iTLc - 1P - 1NO - 16A - coil 230...240 VAC 50/60Hz-
SKU :
A9C33811
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 125.91
AEDÂ 94.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
20A 250V 1 Gang 1 Way Double Pole Switch, White
impulse relay iTLc - 1P - 1NO - 16A - coil 230...240 VAC 50/60Hz-
AEDÂ 125.91
AEDÂ 94.00
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9C33811 |
| [Uc] control circuit voltage | 230...240 V AC 50/60 Hz |
| 9 Mm Pitches | 2 |
| Control Signal Type | impulse |
| Impulse Duration | 50 ms...1 s |
| Noise Level | 60 dB |
| pole contact composition | 1 NO |
| Remote Control Type | push-button |
| Switching Frequency | 100 switching operations/day, 5 switching operations/minute |
| Tropicalisation | 2 |
| ambient air temperature for storage | -40-70 °C |
| compatibility code | iTLc |
| connections - terminals | control circuit: tunnel type terminals 1 cable(s) 0.5-4 mm² rigid, control circuit: tunnel type terminals 1 cable(s) 0.5-4 mm² rigid with cable end, control circuit: tunnel type terminals 1 cable(s) 1-4 mm² flexible, control circuit: tunnel type terminals 1 cable(s) 1-4 mm² flexible with ferrule, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² rigid, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² rigid with cable end, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² flexible, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² flexible with ferrule |
| control type | coil deconnection, remote and manual control |
| Depth | 60 mm |
| device application | centralised control |
| device short name | iTLc |
| Electrical Durability | AC-21: 200000 cycles, AC-22: 100000 cycles |
| Height | 84 mm |
| IP degree of protection | IP20 conforming to IEC 60529 (on opening), IP40 conforming to IEC 60529 (in enclosure) |
| Market Segment | small commercial, residential |
| mounting mode | fixed |
| mounting support | DIN rail |
| network frequency | 50/60 Hz |
| network type | AC |
| Poles Description | 1P |
| pollution degree | 3 |
| product certifications | GOST, CCC |
| product or component type | impulse relay |
| Quality Labels | VDE, NF, KEMA, CEBEC, IMQ |
| Range | Acti9 |
| Range Compatibility | Acti 9 iATL4, Acti 9 iATLs, Acti 9 iATLz, Acti 9 iETL iTL 16, Acti 9 iATLc+c, Acti 9 iATL24 |
| range of product | iTL |
| relative humidity | 95-95 % at 55-55 °C |
| width | 18 mm |
| Wire Stripping Length | 11 mm |
| ambient air temperature for operation | -20-50 °C |
| standards | EN 669-2-2, EN 669-1 |
| local signalling | ON/OFF indication |
| tightening torque | 1-1 N.m |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9C33811 |
| [Uc] control circuit voltage | 230...240 V AC 50/60 Hz |
| 9 Mm Pitches | 2 |
| Control Signal Type | impulse |
| Impulse Duration | 50 ms...1 s |
| Noise Level | 60 dB |
| pole contact composition | 1 NO |
| Remote Control Type | push-button |
| Switching Frequency | 100 switching operations/day, 5 switching operations/minute |
| Tropicalisation | 2 |
| ambient air temperature for storage | -40-70 °C |
| compatibility code | iTLc |
| connections - terminals | control circuit: tunnel type terminals 1 cable(s) 0.5-4 mm² rigid, control circuit: tunnel type terminals 1 cable(s) 0.5-4 mm² rigid with cable end, control circuit: tunnel type terminals 1 cable(s) 1-4 mm² flexible, control circuit: tunnel type terminals 1 cable(s) 1-4 mm² flexible with ferrule, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² rigid, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² rigid with cable end, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² flexible, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² flexible with ferrule |
| control type | coil deconnection, remote and manual control |
| Depth | 60 mm |
| device application | centralised control |
| device short name | iTLc |
| Electrical Durability | AC-21: 200000 cycles, AC-22: 100000 cycles |
| Height | 84 mm |
| IP degree of protection | IP20 conforming to IEC 60529 (on opening), IP40 conforming to IEC 60529 (in enclosure) |
| Market Segment | small commercial, residential |
| mounting mode | fixed |
| mounting support | DIN rail |
| network frequency | 50/60 Hz |
| network type | AC |
| Poles Description | 1P |
| pollution degree | 3 |
| product certifications | GOST, CCC |
| product or component type | impulse relay |
| Quality Labels | VDE, NF, KEMA, CEBEC, IMQ |
| Range | Acti9 |
| Range Compatibility | Acti 9 iATL4, Acti 9 iATLs, Acti 9 iATLz, Acti 9 iETL iTL 16, Acti 9 iATLc+c, Acti 9 iATL24 |
| range of product | iTL |
| relative humidity | 95-95 % at 55-55 °C |
| width | 18 mm |
| Wire Stripping Length | 11 mm |
| ambient air temperature for operation | -20-50 °C |
| standards | EN 669-2-2, EN 669-1 |
| local signalling | ON/OFF indication |
| tightening torque | 1-1 N.m |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account