impulse relay iTL - 4P - 4 NO - 16A - coil 110 VDC - 230...240 VAC 50/60Hz
SKU :
A9C30814
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 148.62
AEDÂ 111.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
20A 250V 1 Gang 1 Way Double Pole Switch, White
impulse relay iTL - 4P - 4 NO - 16A - coil 110 VDC - 230...240 VAC 50/60Hz
AEDÂ 148.62
AEDÂ 111.00
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9C30814 |
| [Uc] control circuit voltage | 230...240 V AC 50/60 Hz, 110 V DC |
| 9 Mm Pitches | 4 |
| Control Signal Type | impulse |
| Impulse Duration | 50 ms...1 s |
| Noise Level | 60 dB |
| pole contact composition | 4 NO |
| Remote Control Type | illuminated push-button 3 mA |
| Switching Frequency | 5 switching operations/minute, 100 switching operations/day |
| Tropicalisation | 2 |
| ambient air temperature for storage | -40-70 °C |
| compatibility code | iTL |
| connections - terminals | control circuit: tunnel type terminals 1 cable(s) 0.5-4 mm² rigid, control circuit: tunnel type terminals 1 cable(s) 0.5-4 mm² rigid with cable end, control circuit: tunnel type terminals 1 cable(s) 1-4 mm² flexible, control circuit: tunnel type terminals 1 cable(s) 1-4 mm² flexible with ferrule, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² rigid, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² rigid with cable end, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² flexible, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² flexible with ferrule |
| control type | remote and manual control |
| Depth | 60 mm |
| device application | standard |
| device short name | iTL |
| Electrical Durability | AC-21: 200000 cycles, AC-22: 100000 cycles |
| Height | 84 mm |
| IP degree of protection | IP20 conforming to IEC 60529 (on opening), IP40 conforming to IEC 60529 (in enclosure) |
| Market Segment | small commercial, residential |
| mounting mode | fixed |
| mounting support | DIN rail |
| network frequency | 50/60 Hz |
| network type | AC |
| Poles Description | 4P |
| pollution degree | 3 |
| product certifications | GOST, CCC |
| product or component type | impulse relay |
| Quality Labels | KEMA, CEBEC, NF, VDE, IMQ |
| Range | Acti9 |
| Range Compatibility | Acti 9 iATEt, Acti 9 iATL4, Acti 9 iATLc, Acti 9 iATLc+s, Acti 9 iATLm, Acti 9 iATLs, Acti 9 iATLz, Acti 9 iETL iTL 16, Acti 9 iATLc+c, Acti 9 iATL24 |
| range of product | iTL |
| relative humidity | 95-95 % at 55-55 °C |
| width | 36 mm |
| Wire Stripping Length | 11 mm |
| ambient air temperature for operation | -20-50 °C |
| standards | EN 669-1, EN 669-2-2 |
| local signalling | ON/OFF indication |
| tightening torque | 1-1 N.m |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9C30814 |
| [Uc] control circuit voltage | 230...240 V AC 50/60 Hz, 110 V DC |
| 9 Mm Pitches | 4 |
| Control Signal Type | impulse |
| Impulse Duration | 50 ms...1 s |
| Noise Level | 60 dB |
| pole contact composition | 4 NO |
| Remote Control Type | illuminated push-button 3 mA |
| Switching Frequency | 5 switching operations/minute, 100 switching operations/day |
| Tropicalisation | 2 |
| ambient air temperature for storage | -40-70 °C |
| compatibility code | iTL |
| connections - terminals | control circuit: tunnel type terminals 1 cable(s) 0.5-4 mm² rigid, control circuit: tunnel type terminals 1 cable(s) 0.5-4 mm² rigid with cable end, control circuit: tunnel type terminals 1 cable(s) 1-4 mm² flexible, control circuit: tunnel type terminals 1 cable(s) 1-4 mm² flexible with ferrule, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² rigid, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² rigid with cable end, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² flexible, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² flexible with ferrule |
| control type | remote and manual control |
| Depth | 60 mm |
| device application | standard |
| device short name | iTL |
| Electrical Durability | AC-21: 200000 cycles, AC-22: 100000 cycles |
| Height | 84 mm |
| IP degree of protection | IP20 conforming to IEC 60529 (on opening), IP40 conforming to IEC 60529 (in enclosure) |
| Market Segment | small commercial, residential |
| mounting mode | fixed |
| mounting support | DIN rail |
| network frequency | 50/60 Hz |
| network type | AC |
| Poles Description | 4P |
| pollution degree | 3 |
| product certifications | GOST, CCC |
| product or component type | impulse relay |
| Quality Labels | KEMA, CEBEC, NF, VDE, IMQ |
| Range | Acti9 |
| Range Compatibility | Acti 9 iATEt, Acti 9 iATL4, Acti 9 iATLc, Acti 9 iATLc+s, Acti 9 iATLm, Acti 9 iATLs, Acti 9 iATLz, Acti 9 iETL iTL 16, Acti 9 iATLc+c, Acti 9 iATL24 |
| range of product | iTL |
| relative humidity | 95-95 % at 55-55 °C |
| width | 36 mm |
| Wire Stripping Length | 11 mm |
| ambient air temperature for operation | -20-50 °C |
| standards | EN 669-1, EN 669-2-2 |
| local signalling | ON/OFF indication |
| tightening torque | 1-1 N.m |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account