Harmony, Slim interface plug-in relay, 6 A, 1 CO, standard, 24 V DC
SKU :
RSL1AB4BD

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 29.60
AEDÂ 22.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
NFC 3 phase monitoring relay, Harmony, 8A, 2CO, multifunction, 208…480V AC
Harmony, Slim interface plug-in relay, 6 A, 1 CO, standard, 24 V DC
AEDÂ 29.60
AEDÂ 22.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
Activity | IDSIG |
---|---|
Part Number | RSL1AB4BD |
Rated current | 6:00 AM |
[Ithe] conventional enclosed thermal current | 6 A at -40-55 °C |
[Uc] control circuit voltage | 24 V DC |
[Ui] rated insulation voltage | 250 V conforming to EN/IEC, 277 V conforming to cUL |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC |
ambient air temperature for storage | -40-70 °C |
average coil consumption | 0.17 W |
average resistance | 3390 Ohm at 23 °C +/- 15 % |
compatibility code | RSL |
contact operation | standard |
contacts material | silver alloy (AgSnO2) |
control type | without push-button |
Depth | 18.5 mm |
device short name | RSL |
dielectric strength | 1000 V AC between contacts, 4000 V AC between coil and contact |
drop-out voltage threshold | >= 0.05 Uc |
Height | 28 mm |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
load current | 6 A at 250 V AC 0.5 mm mounting distance |
maximum switching capacity | 1500 VA, 150 W |
maximum switching voltage | 277 V |
mechanical durability | 10000000 cycles |
minimum switching capacity | 120 mW |
minimum switching current | 100 mA |
minimum switching voltage | 12 V |
mounting support | socket or PCB |
net weight | 0.0054 kg |
operating position | any position |
operating rate | <= 360 cycles/hour under load, <= 18000 cycles/hour no-load |
operating time | 5 ms reset, 12 ms |
product certifications | CSA, UL, EAC |
product or component type | plug-in relay |
protection category | RT III |
range of product | Harmony Electromechanical Relays |
rated operational voltage limits | 18...33.6 V DC |
series name | slim interface relay |
shock resistance | 5 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27, 5 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27 |
Terminals description ISO n°1 | (11-12-14)OC, (A1-A2)CO |
test levels | level A group mounting |
width | 5 mm |
contacts type and composition | 1 C/O |
Shape of pin | flat (PCB type) |
vibration resistance | +/- 1 mm (f= 10-55 Hz) conforming to EN/IEC 60068-2-6 |
status LED | without |
ambient air temperature for operation | -40-55 °C |
standards | CSA C22.2 No 14, EN/IEC 61810-1, UL 508 |
[Ie] rated operational current | 6 A (AC-1/DC-1) conforming to IEC/UL |
safety reliability data | B10d = 60000 |
Device Presentation | complete product |
Electrical Durability | 60000 cycles, 6 A at 250 V, AC-1 C/O |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
Activity | IDSIG |
---|---|
Part Number | RSL1AB4BD |
Rated current | 6:00 AM |
[Ithe] conventional enclosed thermal current | 6 A at -40-55 °C |
[Uc] control circuit voltage | 24 V DC |
[Ui] rated insulation voltage | 250 V conforming to EN/IEC, 277 V conforming to cUL |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC |
ambient air temperature for storage | -40-70 °C |
average coil consumption | 0.17 W |
average resistance | 3390 Ohm at 23 °C +/- 15 % |
compatibility code | RSL |
contact operation | standard |
contacts material | silver alloy (AgSnO2) |
control type | without push-button |
Depth | 18.5 mm |
device short name | RSL |
dielectric strength | 1000 V AC between contacts, 4000 V AC between coil and contact |
drop-out voltage threshold | >= 0.05 Uc |
Height | 28 mm |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
load current | 6 A at 250 V AC 0.5 mm mounting distance |
maximum switching capacity | 1500 VA, 150 W |
maximum switching voltage | 277 V |
mechanical durability | 10000000 cycles |
minimum switching capacity | 120 mW |
minimum switching current | 100 mA |
minimum switching voltage | 12 V |
mounting support | socket or PCB |
net weight | 0.0054 kg |
operating position | any position |
operating rate | <= 360 cycles/hour under load, <= 18000 cycles/hour no-load |
operating time | 5 ms reset, 12 ms |
product certifications | CSA, UL, EAC |
product or component type | plug-in relay |
protection category | RT III |
range of product | Harmony Electromechanical Relays |
rated operational voltage limits | 18...33.6 V DC |
series name | slim interface relay |
shock resistance | 5 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27, 5 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27 |
Terminals description ISO n°1 | (11-12-14)OC, (A1-A2)CO |
test levels | level A group mounting |
width | 5 mm |
contacts type and composition | 1 C/O |
Shape of pin | flat (PCB type) |
vibration resistance | +/- 1 mm (f= 10-55 Hz) conforming to EN/IEC 60068-2-6 |
status LED | without |
ambient air temperature for operation | -40-55 °C |
standards | CSA C22.2 No 14, EN/IEC 61810-1, UL 508 |
[Ie] rated operational current | 6 A (AC-1/DC-1) conforming to IEC/UL |
safety reliability data | B10d = 60000 |
Device Presentation | complete product |
Electrical Durability | 60000 cycles, 6 A at 250 V, AC-1 C/O |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account