Harmony, Socket equipped with LED and protection circuit, for RSL1 relays, srew connector, 12...24 V AC/DC
SKU :
RSLZVA1

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 55.53
AEDÂ 40.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
NFC 3 phase monitoring relay, Harmony, 8A, 2CO, multifunction, 208…480V AC
Harmony, Socket equipped with LED and protection circuit, for RSL1 relays, srew connector, 12...24 V AC/DC
AEDÂ 55.53
AEDÂ 40.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
Activity | IDSIG |
---|---|
Part Number | RSLZVA1 |
Rated current | 6:00 AM |
[Ith] conventional free air thermal current | 6:00 AM |
[Uc] control circuit voltage | 12 V, 24 V |
[Uimp] rated impulse withstand voltage | 3.6 kV |
ambient air temperature for storage | -40-85 °C |
CAD overall depth | 95 mm |
CAD overall height | 78.6 mm |
CAD overall width | 6.2 mm |
compatibility code | RSLZ |
connections - terminals | screw connectors |
contact terminal arrangement | separate |
device short name | RSLZ |
dielectric strength | 2500 V |
fixing mode | plastic compression spring (35 mm symmetrical DIN rail) |
IP degree of protection | IP20 conforming to EN/IEC 60529 |
marking | CE |
net weight | 0.023 kg |
overvoltage category | III |
pollution degree | 3 |
product certifications | CSA, GOST |
product or component type | socket |
range of product | Harmony Electromechanical Relays |
rated operational voltage limits | < 300 V AC |
sale per indivisible quantity | 10 |
tightening torque | < 0.5 N.m for M2.5 screw(s) |
contacts type and composition | 1 C/O |
Shape of pin | flat |
Group of product | RSL_CON_12-24 |
Switching voltage | 12 V AC/DC, 24 V AC/DC |
ambient air temperature for operation | -40-70 °C |
standards | IEC 61984, UL 508 |
product compatibility | plug-in relay RSL with 1 C/O contact at 12 V DC, plug-in relay RSL with 1 C/O contact at 24 V DC |
Device Presentation | basic element |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
Activity | IDSIG |
---|---|
Part Number | RSLZVA1 |
Rated current | 6:00 AM |
[Ith] conventional free air thermal current | 6:00 AM |
[Uc] control circuit voltage | 12 V, 24 V |
[Uimp] rated impulse withstand voltage | 3.6 kV |
ambient air temperature for storage | -40-85 °C |
CAD overall depth | 95 mm |
CAD overall height | 78.6 mm |
CAD overall width | 6.2 mm |
compatibility code | RSLZ |
connections - terminals | screw connectors |
contact terminal arrangement | separate |
device short name | RSLZ |
dielectric strength | 2500 V |
fixing mode | plastic compression spring (35 mm symmetrical DIN rail) |
IP degree of protection | IP20 conforming to EN/IEC 60529 |
marking | CE |
net weight | 0.023 kg |
overvoltage category | III |
pollution degree | 3 |
product certifications | CSA, GOST |
product or component type | socket |
range of product | Harmony Electromechanical Relays |
rated operational voltage limits | < 300 V AC |
sale per indivisible quantity | 10 |
tightening torque | < 0.5 N.m for M2.5 screw(s) |
contacts type and composition | 1 C/O |
Shape of pin | flat |
Group of product | RSL_CON_12-24 |
Switching voltage | 12 V AC/DC, 24 V AC/DC |
ambient air temperature for operation | -40-70 °C |
standards | IEC 61984, UL 508 |
product compatibility | plug-in relay RSL with 1 C/O contact at 12 V DC, plug-in relay RSL with 1 C/O contact at 24 V DC |
Device Presentation | basic element |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account