calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Fit to customer needs, coverage of most general control panel applications
- 2. Easy to select, simple selection and wide availability
- 3. Convenient to use, easy status readiness trough mechanical indicator & LED; one-step lockable test button
- 4. Safe to perform, product reliability, compliance with industrial standard and eco-design
- 5. Flexibile options of sockets and accessories
- 6. One-step loackable test button and mechanical indicator for contact status
- 7. Electrical durability of 100,000 cycles
Harmony, Miniature plug-in relay, 6 A, 4 CO, with lockable test button, 48 V DC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| net weight | 0.037 kg |
| contacts type and composition | 4 C/O |
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Series name | RXM SERIES |
| Product or component type | PLUG-IN RELAY |
| Relay type | MINIATURE RELAY |
| Contacts type and composition | 4 C/O |
| Status LED | WITHOUT |
| Control type | LOCKABLE TEST BUTTON |
| [Uc] control circuit voltage | 48 V DC |
| [Ithe] conventional enclosed thermal current | 6 A |
| Continuous output current | 5 A |
| [Uimp] rated impulse withstand voltage | 2.5 KV DURING 1.2/50 µS |
| [Ie] rated operational current | 3 A AT 28 V (DC) NC CONFORMING TO IEC3 A AT 250 V (AC) NC CONFORMING TO IEC6 A AT 28 V (DC) NO CONFORMING TO IEC6 A AT 250 V (AC) NO CONFORMING TO IEC6 A AT 277 V (AC) CONFORMING TO UL8 A AT 30 V (DC) CONFORMING TO UL |
| Minimum switching capacity | 170 MW AT 10 MA, 17 V |
| Electrical durability | 100000 CYCLES FOR RESISTIVE LOAD |
| Rated operational voltage limits | 38.4...52.8 V DC |
| [Ui] rated insulation voltage | 250 V CONFORMING TO IEC300 V CONFORMING TO CSA300 V CONFORMING TO UL |
| Maximum switching voltage | 250 V CONFORMING TO IEC |
| Drop-out voltage threshold | >= 0.1 UC |
| Load current | 6 A AT 250 V AC6 A AT 28 V DC |
| Operating time | 20 MS |
| Maximum switching capacity | 1500 VA/168 W |
| Average resistance | 2560 OHM AT 20 °C +/- 10 % |
| Average coil consumption | 0.9 W |
| Mechanical durability | 10000000 CYCLES |
| Safety reliability data | B10D = 100000 |
| Utilisation coefficient | 20 % |
| CAD overall height | 79 MM |
| CAD overall depth | 78.45 MM |
| Reset time | 20 MS |
| Dielectric strength | 1300 V AC BETWEEN CONTACTS WITH MICRO DISCONNECTION2000 V AC BETWEEN COIL AND CONTACT WITH BASIC INSULATION2000 V AC BETWEEN POLES WITH BASIC INSULATION |
| Compatibility code | RXM |
| Protection category | RT I |
| Pollution degree | 2 |
| Operating position | ANY POSITION |
| Test levels | LEVEL A GROUP MOUNTING |
| Device presentation | COMPLETE PRODUCT |
| Contacts material | AGNI |
| Shape of pin | FLAT (FASTON TYPE) |
| Net weight | 0.037 KG |
| Ambient air temperature for operation | -40…55 °C |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| Standards | CSA C22.2 NO 14IEC 61810-1UL 508 |
| Product certifications | ULLloyd'sCECSAGOSTIECEE CB Scheme |
| Ambient air temperature for storage | -40…85 °C |
| Vibration resistance | 3 GN, AMPLITUDE = +/- 1 MM (F = 10…150 HZ)5 CYCLES IN OPERATION5 GN, AMPLITUDE = +/- 1 MM (F = 10…150 HZ)5 CYCLES NOT OPERATING |
| Shock resistance | 10 GN FOR IN OPERATION30 GN FOR NOT OPERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.100 CM |
| Package 1 Width | 2.800 CM |
| Package 1 Length | 4.800 CM |
| Package 1 Weight | 35.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 3.100 CM |
| Package 2 Width | 10.300 CM |
| Package 2 Length | 12.100 CM |
| Package 2 Weight | 376.000 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 240 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 9.485 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 14 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2927376966 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0047738385 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0002262618 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 14.0619233076 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 14 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0048399687 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| EU RoHS Directive | Compliant |
Documents
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| net weight | 0.037 kg |
| contacts type and composition | 4 C/O |
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Series name | RXM SERIES |
| Product or component type | PLUG-IN RELAY |
| Relay type | MINIATURE RELAY |
| Contacts type and composition | 4 C/O |
| Status LED | WITHOUT |
| Control type | LOCKABLE TEST BUTTON |
| [Uc] control circuit voltage | 48 V DC |
| [Ithe] conventional enclosed thermal current | 6 A |
| Continuous output current | 5 A |
| [Uimp] rated impulse withstand voltage | 2.5 KV DURING 1.2/50 µS |
| [Ie] rated operational current | 3 A AT 28 V (DC) NC CONFORMING TO IEC3 A AT 250 V (AC) NC CONFORMING TO IEC6 A AT 28 V (DC) NO CONFORMING TO IEC6 A AT 250 V (AC) NO CONFORMING TO IEC6 A AT 277 V (AC) CONFORMING TO UL8 A AT 30 V (DC) CONFORMING TO UL |
| Minimum switching capacity | 170 MW AT 10 MA, 17 V |
| Electrical durability | 100000 CYCLES FOR RESISTIVE LOAD |
| Rated operational voltage limits | 38.4...52.8 V DC |
| [Ui] rated insulation voltage | 250 V CONFORMING TO IEC300 V CONFORMING TO CSA300 V CONFORMING TO UL |
| Maximum switching voltage | 250 V CONFORMING TO IEC |
| Drop-out voltage threshold | >= 0.1 UC |
| Load current | 6 A AT 250 V AC6 A AT 28 V DC |
| Operating time | 20 MS |
| Maximum switching capacity | 1500 VA/168 W |
| Average resistance | 2560 OHM AT 20 °C +/- 10 % |
| Average coil consumption | 0.9 W |
| Mechanical durability | 10000000 CYCLES |
| Safety reliability data | B10D = 100000 |
| Utilisation coefficient | 20 % |
| CAD overall height | 79 MM |
| CAD overall depth | 78.45 MM |
| Reset time | 20 MS |
| Dielectric strength | 1300 V AC BETWEEN CONTACTS WITH MICRO DISCONNECTION2000 V AC BETWEEN COIL AND CONTACT WITH BASIC INSULATION2000 V AC BETWEEN POLES WITH BASIC INSULATION |
| Compatibility code | RXM |
| Protection category | RT I |
| Pollution degree | 2 |
| Operating position | ANY POSITION |
| Test levels | LEVEL A GROUP MOUNTING |
| Device presentation | COMPLETE PRODUCT |
| Contacts material | AGNI |
| Shape of pin | FLAT (FASTON TYPE) |
| Net weight | 0.037 KG |
| Ambient air temperature for operation | -40…55 °C |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| Standards | CSA C22.2 NO 14IEC 61810-1UL 508 |
| Product certifications | ULLloyd'sCECSAGOSTIECEE CB Scheme |
| Ambient air temperature for storage | -40…85 °C |
| Vibration resistance | 3 GN, AMPLITUDE = +/- 1 MM (F = 10…150 HZ)5 CYCLES IN OPERATION5 GN, AMPLITUDE = +/- 1 MM (F = 10…150 HZ)5 CYCLES NOT OPERATING |
| Shock resistance | 10 GN FOR IN OPERATION30 GN FOR NOT OPERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.100 CM |
| Package 1 Width | 2.800 CM |
| Package 1 Length | 4.800 CM |
| Package 1 Weight | 35.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 3.100 CM |
| Package 2 Width | 10.300 CM |
| Package 2 Length | 12.100 CM |
| Package 2 Weight | 376.000 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 240 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 9.485 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 14 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2927376966 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0047738385 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0002262618 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 14.0619233076 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 14 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0048399687 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| EU RoHS Directive | Compliant |