calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Compatible with plug-in relay RPM, RXM, RUM.
- 2. Allows for customization of any markings
- 3. Desired marking
- 4. Can be matched with any relay socket from RPM, RXM, RUM ranges
marking accessory, Harmony Electromechanical Relays, clip-in legends, for RPM RXM RXG RUM relays
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| net weight | 0.08 kg |
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Accessory / separate part category | MARKING ACCESSORY |
| Product or component type | LEGEND |
| Sale per indivisible quantity | 10 |
| Product compatibility | Plug-in relay RUMPlug-in relay RPMPlug-in relay RXMPlug-in relay RXG |
| Net weight | 0.08 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.400 CM |
| Package 1 Width | 7.800 CM |
| Package 1 Length | 18.000 CM |
| Package 1 Weight | 14.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 3.500 CM |
| Package 2 Width | 8.000 CM |
| Package 2 Length | 18.500 CM |
| Package 2 Weight | 167.000 G |
| Unit Type of Package 3 | S01 |
| Number of Units in Package 3 | 40 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 15.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 912.000 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant |
Documents
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| net weight | 0.08 kg |
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Accessory / separate part category | MARKING ACCESSORY |
| Product or component type | LEGEND |
| Sale per indivisible quantity | 10 |
| Product compatibility | Plug-in relay RUMPlug-in relay RPMPlug-in relay RXMPlug-in relay RXG |
| Net weight | 0.08 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.400 CM |
| Package 1 Width | 7.800 CM |
| Package 1 Length | 18.000 CM |
| Package 1 Weight | 14.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 3.500 CM |
| Package 2 Width | 8.000 CM |
| Package 2 Length | 18.500 CM |
| Package 2 Weight | 167.000 G |
| Unit Type of Package 3 | S01 |
| Number of Units in Package 3 | 40 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 15.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 912.000 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant |