EasyPact TVS - mechanical interlock - for LC1E80…E95
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact TVS - mechanical interlock - for LC1E80…E95
Excl. Tax
Excl. Tax
Product Details
Activity | PPCTR |
---|---|
Pincode Group | default |
Part Number | LAEM4 |
accessory / separate part category | interlocking accessory |
device short name | LAEM |
net weight | 0.095 kg |
Poles Description | 4P, 3P |
product or component type | mechanical interlock |
range | EasyPact |
Interlocking type | mechanical |
product compatibility | LC1E80...E95 |
Range Compatibility | EasyPact TVS |