
calcActive())">
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 80A - 220 V AC coil
LC1E80M5
AEDÂ 493.26
AEDÂ 342.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1E80M5
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 80A - 220 V AC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 80A - 220 V AC coil
AEDÂ 493.26
AEDÂ 342.00
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1E80M5 |
[Ith] conventional free air thermal current | 100 A (at 60 °C) for power circuit |
[Uc] control circuit voltage | 220 V AC 50 Hz |
[Ui] rated insulation voltage | 690 V conforming to IEC 60947-4-1 |
[Uimp] rated impulse withstand voltage | 6 kV coil not connected to the power circuit conforming to IEC 60947 |
associated fuse rating | 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1, 160 A gG at <= 690 V coordination type 1 for power circuit |
auxiliary contact composition | 1 NO + 1 NC |
average impedance | 0.8 mOhm - Ith 110 A 50 Hz for power circuit |
connections - terminals | control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end, power circuit: screw clamp terminals 1 4-50 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 2 4-16 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 1 4-50 mm² - cable stiffness: solid without cable end, power circuit: screw clamp terminals 2 4-50 mm² - cable stiffness: solid without cable end |
contactor application | motor control, resistive load |
control circuit type | AC at 50 Hz |
control circuit voltage limits | 0.85...1.1 Uc (55-55 °C):operational 50 Hz, 0.3...0.6 Uc (55-55 °C):drop-out 50 Hz |
depth | 121 mm |
device short name | LC1E |
fire resistance | 850 °C conforming to IEC 60695-2-1 |
heat dissipation | 6-10 W for control circuit |
height | 127 mm |
hold-in power consumption in VA | 22-22 VA 60 Hz cos phi 0.3 (at 20 °C), 20-20 VA 50 Hz cos phi 0.3 (at 20 °C) |
inrush power in VA | 200-200 VA 50 Hz cos phi 0.75 (at 20 °C), 220-220 VA 60 Hz cos phi 0.75 (at 20 °C) |
IP degree of protection | IP2X conforming to IEC 60529 |
Irms rated making capacity | 800 A at 440 V AC for power circuit conforming to IEC 60947-4-1 |
maximum operating rate | 1200 cyc/h 60 °C |
mechanical durability | 300000 cycles |
minimum switching current | 5 mA for control circuit |
minimum switching voltage | 17 V for control circuit |
motor power kW | 22 kW at 220...230 V AC 50/60 Hz, 37 kW at 380...400 V, 45 kW at 415 V, 45 kW at 440 V, 45 kW at 500 V, 45 kW at 660...690 V |
mounting support | plate, DIN rail |
net weight | 1.52 kg |
non-overlap time | 1.5 ms on energisation guaranteed between NC and NO contact, 1.5 ms on de-energisation guaranteed between NC and NO contact |
operating altitude | 3000 m without derating |
operating time | 20...35 ms on closing, 6...30 ms on opening |
overvoltage category | III |
permissible ambient air temperature around the device | -20-70 °C at Uc, -60-80 °C storage, -5-55 °C operation |
pole contact composition | 3 NO |
Poles Description | 3P |
pollution degree | 3 |
power dissipation per pole | 5.1 W AC-3, 9.7 W AC-1 |
product certifications | CE, EAC |
product or component type | contactor |
protective treatment | TH (pollution degree 3) conforming to IEC 60068-2-30 |
range | EasyPact |
rated breaking capacity | 640 A at 440 V for power circuit conforming to IEC 60947 |
rated operational voltage limits | power circuit: <= 690 V AC 50/60 Hz |
tightening torque | control circuit: 1.2 N.m, power circuit: 12 N.m |
utilisation category | AC-1, AC-3 |
width | 85 mm |
[Icw] rated short-time withstand current | 640 A 40 °C - 10 s for power circuit, 320 A 40 °C - 60 s for power circuit, 135 A 40 °C - 600 s for power circuit |
standards | IEC 60947-1, IEC 60947-4-1, IEC 60947-5-1 |
[Ie] rated operational current | 80 A (at <55 °C) at <= 440 V AC AC-3 for power circuit, 110 A (at <55 °C) at <= 440 V AC AC-1 for power circuit |
insulation resistance | > 10 MOhm for control circuit |
mechanical robustness | vibrations contactor open (1.5 Gn, 5...300 Hz) , vibrations contactor closed (3 Gn, 5...300 Hz) , shocks contactor open (6 Gn for 11 ms) , shocks contactor closed (7 Gn for 11 ms) |
Electrical Durability | 350000 cycles AC-1, 900000 cycles AC-3 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account