EasyLogic PM2230, Power & Energy meter, up to the 31st harmonic, LCD display, RS485, class 0.5S
SKU :
METSEPM2230
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 1,153.18
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Compact NSX250N - Micrologic 2.2 - 250 A - 4 poles 4d
EasyLogic PM2230, Power & Energy meter, up to the 31st harmonic, LCD display, RS485, class 0.5S
AEDÂ 1,153.18
- Specifications
- Documents
- Reviews
Overview
| Activity | DPLVP |
|---|---|
| Part Number | METSEPM2230 |
| Type of measurement | apparent power min/max, total, active and reactive power min/max, total, current min/max, avg, voltage min/max, avg, frequency min/max, avg, total current harmonic distortion THD (I) per phase, total voltage harmonic distortion THD (U) per phase, power factor min/max, avg, apparent energy total, active and reactive energy total |
| Accuracy class | class 1 reactive energy conforming to IEC 62053-24, class 0.5S active energy conforming to IEC 62053-22, class 5 harmonic distorsion (I THD & U THD) |
| Communication port support | screw terminal block: RS485 |
| Power quality analysis | total harmonic distortion, up to the 31st harmonic |
| Measurement voltage | 35-480 V AC 50/60 Hz between phases, 20-277 V AC 50/60 Hz between phase and neutral, 480-999000 V AC 50/60 Hz with external VT |
| Sampling rate | 64 samples/cycle |
| Maximum power consumption in W | 3.3 W (power lines (AC)), 3.3 W at 277 V (power lines (DC)) |
| Frequency measurement range | 45-65 Hz |
| Tamperproof of settings | protected by access code |
| Measurement current | 5-6000 mA |
| Refresh time | configurable from 1 to 60 min |
| Data recording | energy consumption logs, power logs, time stamping, min/max for 8 parameters |
| Display colour | monochrome |
| Analogue input type | current (impedance <= 0.3 mOhm), voltage (impedance > 5 MOhm) |
| Measurement category | category III 480-480 V, category II 480-600 V |
| Metering type | calculated neutral current, active power P, P1, P2, P3, current I, I1, I2, I3, peak demand power PM, QM, SM, voltage U, U21, U32, U13, V, V1, V2, V3, peak demand currents, reactive power Q, Q1, Q2, Q3, demand power P, Q, S, unbalance current, active, reactive, apparent energy (signed, four quadrant), apparent power S, S1, S2, S3 |
| Maximum power consumption in VA | 8 VA at 277 V AC |
| Number of inputs | 0 |
| Cybersecurity | enable/disable communication ports |
| Communication service | remote monitoring |
| Display resolution | 128 x 128 pixels |
| User language | Russian, French, Portuguese, English, Spanish, Chinese, German |
| ambient air temperature for operation | -10-60 °C |
| device application | power monitoring, sub billing |
| Communication Port Protocol | Modbus RTU at 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps even/odd or none - 2 wires, insulation 2500 V |
| ambient air temperature for storage | -25-70 °C |
| Depth | 76.09 mm total: , 61.64 mm embedded: |
| width | 96 mm |
| Display Type | backlit LCD |
| control type | 4 x button |
| compatibility code | PM2230 |
| device short name | PM2230 |
| Range | EasyLogic |
| Material | polycarbonate |
| connections - terminals | current transformer: screw connection (bottom) 6 , voltage inputs: screw connection (top) 4 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | DPLVP |
|---|---|
| Part Number | METSEPM2230 |
| Type of measurement | apparent power min/max, total, active and reactive power min/max, total, current min/max, avg, voltage min/max, avg, frequency min/max, avg, total current harmonic distortion THD (I) per phase, total voltage harmonic distortion THD (U) per phase, power factor min/max, avg, apparent energy total, active and reactive energy total |
| Accuracy class | class 1 reactive energy conforming to IEC 62053-24, class 0.5S active energy conforming to IEC 62053-22, class 5 harmonic distorsion (I THD & U THD) |
| Communication port support | screw terminal block: RS485 |
| Power quality analysis | total harmonic distortion, up to the 31st harmonic |
| Measurement voltage | 35-480 V AC 50/60 Hz between phases, 20-277 V AC 50/60 Hz between phase and neutral, 480-999000 V AC 50/60 Hz with external VT |
| Sampling rate | 64 samples/cycle |
| Maximum power consumption in W | 3.3 W (power lines (AC)), 3.3 W at 277 V (power lines (DC)) |
| Frequency measurement range | 45-65 Hz |
| Tamperproof of settings | protected by access code |
| Measurement current | 5-6000 mA |
| Refresh time | configurable from 1 to 60 min |
| Data recording | energy consumption logs, power logs, time stamping, min/max for 8 parameters |
| Display colour | monochrome |
| Analogue input type | current (impedance <= 0.3 mOhm), voltage (impedance > 5 MOhm) |
| Measurement category | category III 480-480 V, category II 480-600 V |
| Metering type | calculated neutral current, active power P, P1, P2, P3, current I, I1, I2, I3, peak demand power PM, QM, SM, voltage U, U21, U32, U13, V, V1, V2, V3, peak demand currents, reactive power Q, Q1, Q2, Q3, demand power P, Q, S, unbalance current, active, reactive, apparent energy (signed, four quadrant), apparent power S, S1, S2, S3 |
| Maximum power consumption in VA | 8 VA at 277 V AC |
| Number of inputs | 0 |
| Cybersecurity | enable/disable communication ports |
| Communication service | remote monitoring |
| Display resolution | 128 x 128 pixels |
| User language | Russian, French, Portuguese, English, Spanish, Chinese, German |
| ambient air temperature for operation | -10-60 °C |
| device application | power monitoring, sub billing |
| Communication Port Protocol | Modbus RTU at 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps even/odd or none - 2 wires, insulation 2500 V |
| ambient air temperature for storage | -25-70 °C |
| Depth | 76.09 mm total: , 61.64 mm embedded: |
| width | 96 mm |
| Display Type | backlit LCD |
| control type | 4 x button |
| compatibility code | PM2230 |
| device short name | PM2230 |
| Range | EasyLogic |
| Material | polycarbonate |
| connections - terminals | current transformer: screw connection (bottom) 6 , voltage inputs: screw connection (top) 4 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account