calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. 72V SRVS rackmount battery pack
- 2. Compatible with 2kVA/3kVA SRVS On-Line
- 3. Connect up to 4 battery packs for extended runtime
- 4. 2-year repair or replace
Easy UPS On-Line SRVS Rackmount Battery Pack for 2/3kVA Extended Runtime Model, 72V
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | SP |
|---|---|
| net weight | 42.5 kg |
| Lead time | USUALLY IN STOCK |
| Product or component type | EXTERNAL BATTERY PACK |
| Number of rack unit | 2U |
| Battery type | LEAD-ACID BATTERY |
| Provided equipment | USER MANUALBATTERY CABLERACK MOUNTING BRACKETS |
| Range of product | SMART-UPS BATTERY SYSTEMS |
| Number of battery blocks per string | 6 |
| Device mounting | RACK MOUNT |
| Battery voltage | 72 V |
| Colour | BLACK |
| Height | 86 MM |
| Width | 438 MM |
| Depth | 632 MM |
| Net weight | 42.5 KG |
| Mounting mode | RACK-MOUNTED WITH KIT |
| USB compatible | NO |
| Product certifications | CEUKCAEACEN/IEC 62040-1 |
| Ambient air temperature for operation | 0…40 °C |
| Relative humidity | 0…95 % NON-CONDENSING |
| Operating altitude | 0...3000 M |
| Ambient air temperature for storage | -15…40 °C |
| Storage Relative Humidity | 0…95 % NON-CONDENSING |
| Storage altitude | 0…15000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 30.000 CM |
| Package 1 Width | 60.000 CM |
| Package 1 Length | 80.000 CM |
| Package 1 Weight | 34.979 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Energy Efficiency Optimized | Energy efficient product |
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 160 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 129.4122147783 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 129 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 8.6719383251 |
| Carbon footprint of the distribution phase [A4] | 9 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 9.8392019704 |
| Carbon footprint of the installation phase [A5] | 10 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 12.2485140887 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 12 kg CO2 eq. |
| SCIP Number | 8c493f2b-82c6-495f-a54a-f7d594e2b537 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | SP |
|---|---|
| net weight | 42.5 kg |
| Lead time | USUALLY IN STOCK |
| Product or component type | EXTERNAL BATTERY PACK |
| Number of rack unit | 2U |
| Battery type | LEAD-ACID BATTERY |
| Provided equipment | USER MANUALBATTERY CABLERACK MOUNTING BRACKETS |
| Range of product | SMART-UPS BATTERY SYSTEMS |
| Number of battery blocks per string | 6 |
| Device mounting | RACK MOUNT |
| Battery voltage | 72 V |
| Colour | BLACK |
| Height | 86 MM |
| Width | 438 MM |
| Depth | 632 MM |
| Net weight | 42.5 KG |
| Mounting mode | RACK-MOUNTED WITH KIT |
| USB compatible | NO |
| Product certifications | CEUKCAEACEN/IEC 62040-1 |
| Ambient air temperature for operation | 0…40 °C |
| Relative humidity | 0…95 % NON-CONDENSING |
| Operating altitude | 0...3000 M |
| Ambient air temperature for storage | -15…40 °C |
| Storage Relative Humidity | 0…95 % NON-CONDENSING |
| Storage altitude | 0…15000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 30.000 CM |
| Package 1 Width | 60.000 CM |
| Package 1 Length | 80.000 CM |
| Package 1 Weight | 34.979 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Energy Efficiency Optimized | Energy efficient product |
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 160 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 129.4122147783 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 129 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 8.6719383251 |
| Carbon footprint of the distribution phase [A4] | 9 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 9.8392019704 |
| Carbon footprint of the installation phase [A5] | 10 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 12.2485140887 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 12 kg CO2 eq. |
| SCIP Number | 8c493f2b-82c6-495f-a54a-f7d594e2b537 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |