calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. 19-inch 780 mm depth rail kit
- 2. Ideal for Easy UPS Rackmount SRVS and SRVSL
- 3. Easy maintenance of UPS while minimizing space needed
- 4. Supports upto 60Kg of weight
Easy UPS On-Line SRVS 19" Rail Kit, 780mm depth
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | SP |
|---|---|
| net weight | 1.44 kg |
| Presentation | FOR SMALL TO MEDIUM BUSINESSES, EASY UPS 1 PH ON-LINE PROVIDES ESSENTIAL POWER PROTECTION FOR UNSTABLE POWER CONDITIONS, ENSURING CONSISTENT AND RELIABLE CONNECTIVITY AT THE MOST CRITICAL MOMENTS. |
| Lead time | USUALLY IN STOCK |
| Product or component type | MOUNTING KIT |
| Provided equipment | USER MANUALMOUNTING HARDWARE |
| Range of product | EASY UPS 1PH ON-LINE |
| Height | 42.6 MM |
| Width | 41.4 MM |
| Depth | 700 MM |
| Net weight | 1.44 KG |
| Mounting mode | RACK-MOUNTED |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 51.000 CM |
| Package 1 Width | 9.500 CM |
| Package 1 Length | 6.000 CM |
| Package 1 Weight | 1.660 KG |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 16 |
| Package 2 Height | 29.000 CM |
| Package 2 Width | 41.000 CM |
| Package 2 Length | 53.000 CM |
| Package 2 Weight | 28.000 KG |
| Unit Type of Package 3 | PAM |
| Number of Units in Package 3 | 192 |
| Package 3 Height | 120.000 CM |
| Package 3 Width | 102.000 CM |
| Package 3 Length | 100.000 CM |
| Package 3 Weight | 331.720 KG |
| Warranty (in months) | 12 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Total lifecycle Carbon footprint | 12 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 11.754496350364965 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 12 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.26419445255474455 |
| Carbon footprint of the distribution phase [A4] | 0.3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2327877372262774 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | SP |
|---|---|
| net weight | 1.44 kg |
| Presentation | FOR SMALL TO MEDIUM BUSINESSES, EASY UPS 1 PH ON-LINE PROVIDES ESSENTIAL POWER PROTECTION FOR UNSTABLE POWER CONDITIONS, ENSURING CONSISTENT AND RELIABLE CONNECTIVITY AT THE MOST CRITICAL MOMENTS. |
| Lead time | USUALLY IN STOCK |
| Product or component type | MOUNTING KIT |
| Provided equipment | USER MANUALMOUNTING HARDWARE |
| Range of product | EASY UPS 1PH ON-LINE |
| Height | 42.6 MM |
| Width | 41.4 MM |
| Depth | 700 MM |
| Net weight | 1.44 KG |
| Mounting mode | RACK-MOUNTED |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 51.000 CM |
| Package 1 Width | 9.500 CM |
| Package 1 Length | 6.000 CM |
| Package 1 Weight | 1.660 KG |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 16 |
| Package 2 Height | 29.000 CM |
| Package 2 Width | 41.000 CM |
| Package 2 Length | 53.000 CM |
| Package 2 Weight | 28.000 KG |
| Unit Type of Package 3 | PAM |
| Number of Units in Package 3 | 192 |
| Package 3 Height | 120.000 CM |
| Package 3 Width | 102.000 CM |
| Package 3 Length | 100.000 CM |
| Package 3 Weight | 331.720 KG |
| Warranty (in months) | 12 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Total lifecycle Carbon footprint | 12 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 11.754496350364965 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 12 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.26419445255474455 |
| Carbon footprint of the distribution phase [A4] | 0.3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2327877372262774 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |