calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. TeSys K is a compact contactor range with a wide variety of coil voltage and terminal connection options
- 2. The range delivers strong performance for its compact size and promises seamless integration in all applications
- 3. Improved fire resistance with IEC 60335-1(Clause 30.2) certificate by authorized agency
- 4. Anti-flammable refrigerants with IEC/EN/UL 60335-2-40(Annex JJ) certificate by authorized agency
- 5. The offer features specific versions for railway(TeSys S207)
- 6. Designed for simple control systems
contactor, TeSys K, 4P(2NO+2NC), AC-1 440V 20A, 24V AC coil
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| net weight | 0.18 kg |
| Range | TESYS |
| Product or component type | CONTACTOR |
| Device short name | LC1K |
| Device application | CONTROL |
| Contactor application | RESISTIVE LOAD |
| Utilisation category | AC-1 |
| Poles description | 4P |
| power pole contact composition | 2 NO + 2 NC |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 20 A (AT |
| Control circuit type | AC AT 50/60 HZ |
| [Uc] control circuit voltage | 24 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 8 KV |
| Overvoltage category | III |
| [Ith] conventional free air thermal current | 20 A (AT 60 °C) FOR POWER CIRCUIT10 A (AT 50 °C) FOR SIGNALLING CIRCUIT |
| Irms rated making capacity | 110 A AC FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| Rated breaking capacity | 110 A AT 220...230 V CONFORMING TO IEC 60947110 A AT 380...400 V CONFORMING TO IEC 60947110 A AT 415 V CONFORMING TO IEC 60947110 A AT 440 V CONFORMING TO IEC 6094780 A AT 500 V CONFORMING TO IEC 6094770 A AT 660...690 V CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 90 A 50 °C - 1 S FOR POWER CIRCUIT85 A 50 °C - 5 S FOR POWER CIRCUIT80 A 50 °C - 10 S FOR POWER CIRCUIT60 A 50 °C - 30 S FOR POWER CIRCUIT45 A 50 °C - 1 MIN FOR POWER CIRCUIT40 A 50 °C - 3 MIN FOR POWER CIRCUIT20 A 50 °C - >= 15 MIN FOR POWER CIRCUIT |
| Associated fuse rating | 25 A GG AT |
| Average impedance | 3 MOHM - ITH 20 A 50 HZ FOR POWER CIRCUIT |
| [Ui] rated insulation voltage | POWER CIRCUIT: 600 V CONFORMING TO UL 508POWER CIRCUIT: 690 V CONFORMING TO IEC 60947-4-1POWER CIRCUIT: 600 V CONFORMING TO CSA C22.2 NO 14 |
| Inrush power in VA | 30 VA (AT 20 °C) |
| Hold-in power consumption in VA | 4.5 VA (AT 20 °C) |
| Heat dissipation | 1.3 W |
| Control circuit voltage limits | OPERATIONAL: 0.8...1.15 UC (AT = 0.20 UC (AT |
| Connections - terminals | SCREW CLAMP TERMINALS 1 CABLE(S) 1.5…4 MM²SOLIDSCREW CLAMP TERMINALS 1 CABLE(S) 0.75…4 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 1 CABLE(S) 0.34…2.5 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 1.5…4 MM²SOLIDSCREW CLAMP TERMINALS 2 CABLE(S) 0.75…4 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 0.34…1.5 MM²FLEXIBLE WITH CABLE END |
| Maximum operating rate | 3600 CYC/H |
| Coil technology | WITHOUT BUILT-IN SUPPRESSOR MODULE |
| Mounting support | PLATERAIL |
| Tightening torque | 0.8…1.3 N.M - ON SCREW CLAMP TERMINALS PHILIPS NO 20.8…1.3 N.M - ON SCREW CLAMP TERMINALS FLAT Ø 6 MM0.8…1.3 N.M - ON SCREW CLAMP TERMINALS POZIDRIV NO 2 |
| Operating time | 10...20 MS COIL DE-ENERGISATION AND NO OPENING10...20 MS COIL ENERGISATION AND NO CLOSING15...25 MS COIL DE-ENERGISATION AND NC CLOSING5...15 MS COIL ENERGISATION AND NC OPENING |
| Safety reliability level | B10D = 1369863 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 20000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Mechanical durability | 10 MCYCLES |
| Electrical durability | 0.16 MCYCLES 20 A AC-1 AT UE |
| Mechanical robustness | SHOCKS CONTACTOR CLOSED, ON X AXIS: 10 GN FOR 11 MS CONFORMING TO IEC 60068-2-27SHOCKS CONTACTOR CLOSED, ON Y AXIS: 15 GN FOR 11 MS CONFORMING TO IEC 60068-2-27SHOCKS CONTACTOR CLOSED, ON Z AXIS: 15 GN FOR 11 MS CONFORMING TO IEC 60068-2-27SHOCKS CONTACTOR OPENED, ON X AXIS: 6 GN FOR 11 MS CONFORMING TO IEC 60068-2-27SHOCKS CONTACTOR OPENED, ON Y AXIS: 10 GN FOR 11 MS CONFORMING TO IEC 60068-2-27SHOCKS CONTACTOR OPENED, ON Z AXIS: 10 GN FOR 11 MS CONFORMING TO IEC 60068-2-27VIBRATIONS CONTACTOR CLOSED: 4 GN, 5...300 HZ CONFORMING TO IEC 60068-2-6VIBRATIONS CONTACTOR OPENED: 2 GN, 5...300 HZ CONFORMING TO IEC 60068-2-6 |
| Height | 58 MM |
| Width | 45 MM |
| Depth | 57 MM |
| Net weight | 0.18 KG |
| Standards | EN/IEC 60947-4-1GB/T 14048.4UL 60947-4-1CSA C22.2 NO 60947-4-1JIS C8201-4-1IEC 60335-1:CLAUSE 30.2IEC 60335-2-40:ANNEX JJUL 60335-2-40:ANNEX JJ |
| Product certifications | CB SchemeCCCULCSAEACCEUKCA |
| IP degree of protection | IP2X CONFORMING TO VDE 0106 |
| Protective treatment | TC CONFORMING TO IEC 60068TC CONFORMING TO DIN 50016 |
| Ambient air temperature for storage | -50…80 °C |
| Operating altitude | 2000 M WITHOUT DERATING |
| Flame retardance | V1 CONFORMING TO UL 94REQUIREMENT 2 CONFORMING TO NF F 16-101REQUIREMENT 2 CONFORMING TO NF F 16-102 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.500 CM |
| Package 1 Width | 6.200 CM |
| Package 1 Length | 4.800 CM |
| Package 1 Weight | 178.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 50 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 9.414 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 90 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9753347007368284 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0699882448144537 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.010778292366401048 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 88.5193988188928 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 89 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2979052988386399 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| net weight | 0.18 kg |
| Range | TESYS |
| Product or component type | CONTACTOR |
| Device short name | LC1K |
| Device application | CONTROL |
| Contactor application | RESISTIVE LOAD |
| Utilisation category | AC-1 |
| Poles description | 4P |
| power pole contact composition | 2 NO + 2 NC |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 20 A (AT |
| Control circuit type | AC AT 50/60 HZ |
| [Uc] control circuit voltage | 24 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 8 KV |
| Overvoltage category | III |
| [Ith] conventional free air thermal current | 20 A (AT 60 °C) FOR POWER CIRCUIT10 A (AT 50 °C) FOR SIGNALLING CIRCUIT |
| Irms rated making capacity | 110 A AC FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| Rated breaking capacity | 110 A AT 220...230 V CONFORMING TO IEC 60947110 A AT 380...400 V CONFORMING TO IEC 60947110 A AT 415 V CONFORMING TO IEC 60947110 A AT 440 V CONFORMING TO IEC 6094780 A AT 500 V CONFORMING TO IEC 6094770 A AT 660...690 V CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 90 A 50 °C - 1 S FOR POWER CIRCUIT85 A 50 °C - 5 S FOR POWER CIRCUIT80 A 50 °C - 10 S FOR POWER CIRCUIT60 A 50 °C - 30 S FOR POWER CIRCUIT45 A 50 °C - 1 MIN FOR POWER CIRCUIT40 A 50 °C - 3 MIN FOR POWER CIRCUIT20 A 50 °C - >= 15 MIN FOR POWER CIRCUIT |
| Associated fuse rating | 25 A GG AT |
| Average impedance | 3 MOHM - ITH 20 A 50 HZ FOR POWER CIRCUIT |
| [Ui] rated insulation voltage | POWER CIRCUIT: 600 V CONFORMING TO UL 508POWER CIRCUIT: 690 V CONFORMING TO IEC 60947-4-1POWER CIRCUIT: 600 V CONFORMING TO CSA C22.2 NO 14 |
| Inrush power in VA | 30 VA (AT 20 °C) |
| Hold-in power consumption in VA | 4.5 VA (AT 20 °C) |
| Heat dissipation | 1.3 W |
| Control circuit voltage limits | OPERATIONAL: 0.8...1.15 UC (AT = 0.20 UC (AT |
| Connections - terminals | SCREW CLAMP TERMINALS 1 CABLE(S) 1.5…4 MM²SOLIDSCREW CLAMP TERMINALS 1 CABLE(S) 0.75…4 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 1 CABLE(S) 0.34…2.5 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 1.5…4 MM²SOLIDSCREW CLAMP TERMINALS 2 CABLE(S) 0.75…4 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 0.34…1.5 MM²FLEXIBLE WITH CABLE END |
| Maximum operating rate | 3600 CYC/H |
| Coil technology | WITHOUT BUILT-IN SUPPRESSOR MODULE |
| Mounting support | PLATERAIL |
| Tightening torque | 0.8…1.3 N.M - ON SCREW CLAMP TERMINALS PHILIPS NO 20.8…1.3 N.M - ON SCREW CLAMP TERMINALS FLAT Ø 6 MM0.8…1.3 N.M - ON SCREW CLAMP TERMINALS POZIDRIV NO 2 |
| Operating time | 10...20 MS COIL DE-ENERGISATION AND NO OPENING10...20 MS COIL ENERGISATION AND NO CLOSING15...25 MS COIL DE-ENERGISATION AND NC CLOSING5...15 MS COIL ENERGISATION AND NC OPENING |
| Safety reliability level | B10D = 1369863 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 20000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Mechanical durability | 10 MCYCLES |
| Electrical durability | 0.16 MCYCLES 20 A AC-1 AT UE |
| Mechanical robustness | SHOCKS CONTACTOR CLOSED, ON X AXIS: 10 GN FOR 11 MS CONFORMING TO IEC 60068-2-27SHOCKS CONTACTOR CLOSED, ON Y AXIS: 15 GN FOR 11 MS CONFORMING TO IEC 60068-2-27SHOCKS CONTACTOR CLOSED, ON Z AXIS: 15 GN FOR 11 MS CONFORMING TO IEC 60068-2-27SHOCKS CONTACTOR OPENED, ON X AXIS: 6 GN FOR 11 MS CONFORMING TO IEC 60068-2-27SHOCKS CONTACTOR OPENED, ON Y AXIS: 10 GN FOR 11 MS CONFORMING TO IEC 60068-2-27SHOCKS CONTACTOR OPENED, ON Z AXIS: 10 GN FOR 11 MS CONFORMING TO IEC 60068-2-27VIBRATIONS CONTACTOR CLOSED: 4 GN, 5...300 HZ CONFORMING TO IEC 60068-2-6VIBRATIONS CONTACTOR OPENED: 2 GN, 5...300 HZ CONFORMING TO IEC 60068-2-6 |
| Height | 58 MM |
| Width | 45 MM |
| Depth | 57 MM |
| Net weight | 0.18 KG |
| Standards | EN/IEC 60947-4-1GB/T 14048.4UL 60947-4-1CSA C22.2 NO 60947-4-1JIS C8201-4-1IEC 60335-1:CLAUSE 30.2IEC 60335-2-40:ANNEX JJUL 60335-2-40:ANNEX JJ |
| Product certifications | CB SchemeCCCULCSAEACCEUKCA |
| IP degree of protection | IP2X CONFORMING TO VDE 0106 |
| Protective treatment | TC CONFORMING TO IEC 60068TC CONFORMING TO DIN 50016 |
| Ambient air temperature for storage | -50…80 °C |
| Operating altitude | 2000 M WITHOUT DERATING |
| Flame retardance | V1 CONFORMING TO UL 94REQUIREMENT 2 CONFORMING TO NF F 16-101REQUIREMENT 2 CONFORMING TO NF F 16-102 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.500 CM |
| Package 1 Width | 6.200 CM |
| Package 1 Length | 4.800 CM |
| Package 1 Weight | 178.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 50 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 9.414 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 90 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9753347007368284 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0699882448144537 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.010778292366401048 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 88.5193988188928 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 89 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2979052988386399 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |













