Auxiliary contact block, TeSys K, 2NO, front mounting, screw clamp terminals

LA1KN20
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Promotional Video

Product Details

Activity PPCTR
Pincode Group default
Part Number LA1KN20
[Ith] conventional free air thermal current 10 A (at 50 °C)
[Ui] rated insulation voltage 690 V conforming to IEC 60947-5-1, 600 V conforming to UL 60947-5-1, 600 V conforming to CSA C22.2 No 60947-5-1
ambient air temperature for storage -50-80 °C
associated fuse rating 10 A gG at <= 690 V conforming to IEC 60947
compatibility code LA1
connections - terminals screw clamp terminals 1 cable(s) 0.34-1.5 mm²flexible with cable end, screw clamp terminals 1 cable(s) 0.75-4 mm²flexible without cable end, screw clamp terminals 1 cable(s) 1.5-4 mm²rigid, screw clamp terminals 2 cable(s) 0.34-1.5 mm²flexible with cable end, screw clamp terminals 2 cable(s) 0.75-4 mm²flexible without cable end, screw clamp terminals 2 cable(s) 1.5-4 mm²rigid
depth 35 mm
device short name LA1
height 30 mm
IP degree of protection IP20 conforming to IEC 60529
Irms rated making capacity 110 A at <= 690 V AC conforming to IEC 60947
minimum switching current 5 mA
minimum switching voltage 17 V
net weight 0.045 kg
operating altitude 2000 m
pole contact composition 2 NO
product certifications CB Scheme, CCC, UL, CSA, CE, UKCA
product or component type auxiliary contact block
protective treatment TC conforming to IEC 60068
range TeSys
range of product TeSys K control relay, TeSys K
rated operational voltage limits 690 V AC 25...400 Hz
tightening torque 1.3 N.m - with screwdriver Philips No 2, 1.3 N.m - with screwdriver pozidriv No 2
width 38 mm
Non overlap distance 0.5 mm
Permissible short-time rating 80 A 1 s, 60 A 500 ms, 110 A 100 ms
Auxiliary contacts operation instantaneous
Shielding continuity terminal without
ambient air temperature for operation -25-50 °C
standards EN/IEC 60947-5-1, UL 60947-5-1, CSA C22.2 No 60947-5-1, GB/T 14048.5, JIS C8201-5-1
environmental characteristic normal environment
insulation resistance > 10 MOhm
Mounting Location front
Range Compatibility TeSys K LC1K, TeSys K CA2K, TeSys K CA3K, TeSys K CA4K

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Auxiliary contact block, TeSys K, 2NO, front mounting, screw clamp terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

TeSys K contactor - 3P - AC-3 <= 440 V 16 A - 1 NO aux. - 110 V AC coil
LC1K1610F7

In stock

Contactor, TeSys K, 3P, AC-3/AC-3e,<=440V 16A, aux. 1NO, 24V AC coil
LC1K1610B7

In stock

TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NO aux. - 400...415 V AC coil
LC1K0610N7

In stock

TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NC aux. - 400...415 V AC coil
LC1K0601N7

In stock

Contactor, TeSys K, 3P, AC-3/AC-3e, 440V 6A, 1NC, 220...230V AC 50/60Hz coil
LC1K0601M7

In stock

contactor, TeSys K, 4P(4NO), AC-1 440V 20A, 230V AC coil
LC1K12004P7

In stock

TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NO aux. - 48 V AC coil
LC1K1210E7

In stock

contactor, TeSys K, 4P(2NO+2NC), AC-1 440V 20A, 110V AC coil
LC1K09008F7

In stock