Circuit breaker ComPacT NSX160F, 36kA at 415VAC, MicroLogic 2.2 trip unit 160A, 4 poles 4d
SKU :
C16F42D160
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 2,449.34
AEDÂ 1,616.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
discrete input module - 16 inputs - 24 V DC positive - Safety
Circuit breaker ComPacT NSX160F, 36kA at 415VAC, MicroLogic 2.2 trip unit 160A, 4 poles 4d
AEDÂ 2,449.34
AEDÂ 1,616.00
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Part Number | C16F42D160 |
| [ics] Rated Service Breaking Capacity | 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 22 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 8 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 8 kV |
| breaking capacity | 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA at 480 V AC 50/60 Hz conforming to UL 508 |
| Breaking Capacity Code | F 36 kA 415 V AC |
| Connection Pitch | 35 mm |
| Downside Connection | front |
| Earth-leakage Protection | without |
| [tr] long-time delay adjustment range | 400-400 s at 1.5 x Ir, 16-16 s at 6 x Ir, 11-11 s at 7.2 x Ir |
| Neutral Position | left |
| Neutral Protection Setting | 0.5 x Ir (3D + N/2), 1 x Ir (4D), no protection (3D) |
| overvoltage category | class II |
| Protected Poles Description | 4D, 3D + N/2, 3D |
| suitability for isolation | yes conforming to EN/IEC 60947-2 |
| Trip Unit Name | MicroLogic 2.2 |
| trip unit rating | 160-160 A at 40 °C |
| trip unit technology | electronic |
| Upside Connection | front |
| utilisation category | category A |
| ambient air temperature for storage | -50-85 °C |
| compatibility code | NSX160 |
| control type | toggle |
| Depth | 86 mm |
| device application | distribution |
| device short name | NSX160F |
| Electrical Durability | 40000 cycles at 440 V In/2, 20000 cycles at 440 V In, 15000 cycles at 690 V In/2, 7500 cycles at 690 V In |
| Height | 161 mm |
| IK degree of protection | IK07 conforming to IEC 62262 |
| IP degree of protection | IP40 conforming to IEC 60529 |
| mechanical durability | 40000 cycles |
| mounting mode | fixed |
| mounting support | backplate |
| net weight | 2.6 kg |
| network frequency | 50/60 Hz |
| network type | AC |
| operating altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
| Poles Description | 4P |
| pollution degree | 3 conforming to IEC 60664-1 |
| product certifications | CCC, EAC, Marine |
| product or component type | circuit breaker |
| Protection Type | L : for overload protection (long time), So : for short time short-circuit protection with fixed delay, I : for instantaneous short-circuit protection |
| Range | ComPacT new generation |
| range of product | ComPacT NSX100...250 new generation |
| relative humidity | 0-95 % |
| width | 140 mm |
| Thermal memory | 20 minutes before and after tripping |
| Trip unit protection functions | LSoI |
| Long time delay adjustment type | fixed |
| Instantaneous pick-up adjustment type Ii | fixed |
| Zone selective interlocking ZSI | without |
| Short-time delay adjustment type | fixed |
| Instantaneous pick-up adjustment range | 2400 A |
| Long time pick-up adjustment range | 63...160 A |
| Long time pick-up adjustment type Ir | adjustable 9 settings |
| [Isd] short-time pick-up adjustment range | 1.5...10 x Ir |
| Short-time pick-up adjustment type Isd | adjustable 9 settings |
| Number of slots | 5 slot(s) |
| ambient air temperature for operation | -25-70 °C |
| standards | EN/IEC 60947 |
| local signalling | flashing LED (green) for ready to operate, LED 105 % Ir (red) for overload, LED 90 % Ir (orange) for overload |
| Electrical Shock Protection Class | class II |
| mounting position | horizontal and vertical, flat on the back |
| [Ui] rated insulation voltage | 800 V AC 50/60 Hz |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| Part Number | C16F42D160 |
| [ics] Rated Service Breaking Capacity | 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 22 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 8 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 8 kV |
| breaking capacity | 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA at 480 V AC 50/60 Hz conforming to UL 508 |
| Breaking Capacity Code | F 36 kA 415 V AC |
| Connection Pitch | 35 mm |
| Downside Connection | front |
| Earth-leakage Protection | without |
| [tr] long-time delay adjustment range | 400-400 s at 1.5 x Ir, 16-16 s at 6 x Ir, 11-11 s at 7.2 x Ir |
| Neutral Position | left |
| Neutral Protection Setting | 0.5 x Ir (3D + N/2), 1 x Ir (4D), no protection (3D) |
| overvoltage category | class II |
| Protected Poles Description | 4D, 3D + N/2, 3D |
| suitability for isolation | yes conforming to EN/IEC 60947-2 |
| Trip Unit Name | MicroLogic 2.2 |
| trip unit rating | 160-160 A at 40 °C |
| trip unit technology | electronic |
| Upside Connection | front |
| utilisation category | category A |
| ambient air temperature for storage | -50-85 °C |
| compatibility code | NSX160 |
| control type | toggle |
| Depth | 86 mm |
| device application | distribution |
| device short name | NSX160F |
| Electrical Durability | 40000 cycles at 440 V In/2, 20000 cycles at 440 V In, 15000 cycles at 690 V In/2, 7500 cycles at 690 V In |
| Height | 161 mm |
| IK degree of protection | IK07 conforming to IEC 62262 |
| IP degree of protection | IP40 conforming to IEC 60529 |
| mechanical durability | 40000 cycles |
| mounting mode | fixed |
| mounting support | backplate |
| net weight | 2.6 kg |
| network frequency | 50/60 Hz |
| network type | AC |
| operating altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
| Poles Description | 4P |
| pollution degree | 3 conforming to IEC 60664-1 |
| product certifications | CCC, EAC, Marine |
| product or component type | circuit breaker |
| Protection Type | L : for overload protection (long time), So : for short time short-circuit protection with fixed delay, I : for instantaneous short-circuit protection |
| Range | ComPacT new generation |
| range of product | ComPacT NSX100...250 new generation |
| relative humidity | 0-95 % |
| width | 140 mm |
| Thermal memory | 20 minutes before and after tripping |
| Trip unit protection functions | LSoI |
| Long time delay adjustment type | fixed |
| Instantaneous pick-up adjustment type Ii | fixed |
| Zone selective interlocking ZSI | without |
| Short-time delay adjustment type | fixed |
| Instantaneous pick-up adjustment range | 2400 A |
| Long time pick-up adjustment range | 63...160 A |
| Long time pick-up adjustment type Ir | adjustable 9 settings |
| [Isd] short-time pick-up adjustment range | 1.5...10 x Ir |
| Short-time pick-up adjustment type Isd | adjustable 9 settings |
| Number of slots | 5 slot(s) |
| ambient air temperature for operation | -25-70 °C |
| standards | EN/IEC 60947 |
| local signalling | flashing LED (green) for ready to operate, LED 105 % Ir (red) for overload, LED 90 % Ir (orange) for overload |
| Electrical Shock Protection Class | class II |
| mounting position | horizontal and vertical, flat on the back |
| [Ui] rated insulation voltage | 800 V AC 50/60 Hz |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













