calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Schneider Electric green signature style for the entire ComPacT range
- 2. Estimated 40% reduction of wiring time for panel builders
- 3. Experience easier installation thanks to a new ergonomic front-plate design
- 4. Gain the confidence that all auxiliaries are on the right spot, and check that you have the right coil rating
- 5. Ergonomic new toggle for easier breaker manual operation
Circuit breaker basic frame, ComPacT NSX400F, 36kA at 415VAC 50/60 Hz, 400A, without trip unit, 3 poles
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Range | COMPACT |
| Product name | COMPACT NSX |
| Device short name | NSX400F |
| Product or component type | BASIC FRAME |
| Device application | DISTRIBUTION |
| Poles description | 3P |
| [In] rated current | 400 A AT 40 °C |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60947-2 |
| Utilisation category | CATEGORY A |
| Breaking capacity | 85 KA AT 240 V AC 50/60 HZ CONFORMING TO UL 50825 KA ICU AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-236 KA ICU AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-210 KA ICU AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-240 KA ICU AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-235 KA AT 480 V AC 50/60 HZ CONFORMING TO UL 50820 KA AT 600 V AC 50/60 HZ CONFORMING TO UL 50820 KA ICU AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-230 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Breaking capacity code | F 36 KA 415 V AC |
| control type | TOGGLE |
| Mounting mode | FIXED |
| [Ui] rated insulation voltage | 800 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 8 KV CONFORMING TO IEC 60947-2 |
| [Ics] rated service breaking capacity | 36 KA AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-210 KA AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-240 KA AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-210 KA AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-225 KA AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-230 KA AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Mechanical durability | 15000 CYCLES CONFORMING TO IEC 60947-2 |
| Electrical durability | 12000 CYCLES 440 V AC 50/60 HZ IN/2 CONFORMING TO IEC 60947-23000 CYCLES 690 V AC 50/60 HZ IN CONFORMING TO IEC 60947-26000 CYCLES 440 V AC 50/60 HZ IN CONFORMING TO IEC 60947-26000 CYCLES 690 V AC 50/60 HZ IN/2 CONFORMING TO IEC 60947-2 |
| Mounting support | BACKPLATE |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Connection pitch | 45 MM |
| Protection type | WITHOUT PROTECTION |
| Width (W) | 140 MM |
| Height (H) | 255 MM |
| Depth (D) | 110 MM |
| Standards | EN/IEC 60947-2UL 60947-4-1 |
| Overvoltage category | III |
| Electrical shock protection class | CLASS II ON FRONT FACE |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| IK degree of protection | IK07 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -50…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 15.100 CM |
| Package 1 Width | 15.700 CM |
| Package 1 Length | 29.100 CM |
| Package 1 Weight | 4.442 KG |
| Unit Type of Package 2 | P12 |
| Number of Units in Package 2 | 36 |
| Package 2 Height | 42.000 CM |
| Package 2 Width | 80.000 CM |
| Package 2 Length | 120.000 CM |
| Package 2 Weight | 173.948 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Silicone-free | No |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 270 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 27.854303310786754 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 28 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.706539168743325 |
| Carbon footprint of the distribution phase [A4] | 0.7 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.461308398006408 |
| Carbon footprint of the installation phase [A5] | 0.5 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 232.6574999999999 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 233 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 8.683045211819154 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 9 kg CO2 eq. |
| SCIP Number | 5c8b3f64-d41d-441f-90cc-da32d0570283 |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Range | COMPACT |
| Product name | COMPACT NSX |
| Device short name | NSX400F |
| Product or component type | BASIC FRAME |
| Device application | DISTRIBUTION |
| Poles description | 3P |
| [In] rated current | 400 A AT 40 °C |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60947-2 |
| Utilisation category | CATEGORY A |
| Breaking capacity | 85 KA AT 240 V AC 50/60 HZ CONFORMING TO UL 50825 KA ICU AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-236 KA ICU AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-210 KA ICU AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-240 KA ICU AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-235 KA AT 480 V AC 50/60 HZ CONFORMING TO UL 50820 KA AT 600 V AC 50/60 HZ CONFORMING TO UL 50820 KA ICU AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-230 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Breaking capacity code | F 36 KA 415 V AC |
| control type | TOGGLE |
| Mounting mode | FIXED |
| [Ui] rated insulation voltage | 800 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| [Uimp] rated impulse withstand voltage | 8 KV CONFORMING TO IEC 60947-2 |
| [Ics] rated service breaking capacity | 36 KA AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-210 KA AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-240 KA AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-210 KA AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-225 KA AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-230 KA AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Mechanical durability | 15000 CYCLES CONFORMING TO IEC 60947-2 |
| Electrical durability | 12000 CYCLES 440 V AC 50/60 HZ IN/2 CONFORMING TO IEC 60947-23000 CYCLES 690 V AC 50/60 HZ IN CONFORMING TO IEC 60947-26000 CYCLES 440 V AC 50/60 HZ IN CONFORMING TO IEC 60947-26000 CYCLES 690 V AC 50/60 HZ IN/2 CONFORMING TO IEC 60947-2 |
| Mounting support | BACKPLATE |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Connection pitch | 45 MM |
| Protection type | WITHOUT PROTECTION |
| Width (W) | 140 MM |
| Height (H) | 255 MM |
| Depth (D) | 110 MM |
| Standards | EN/IEC 60947-2UL 60947-4-1 |
| Overvoltage category | III |
| Electrical shock protection class | CLASS II ON FRONT FACE |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| IK degree of protection | IK07 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -50…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 15.100 CM |
| Package 1 Width | 15.700 CM |
| Package 1 Length | 29.100 CM |
| Package 1 Weight | 4.442 KG |
| Unit Type of Package 2 | P12 |
| Number of Units in Package 2 | 36 |
| Package 2 Height | 42.000 CM |
| Package 2 Width | 80.000 CM |
| Package 2 Length | 120.000 CM |
| Package 2 Weight | 173.948 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Silicone-free | No |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 270 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 27.854303310786754 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 28 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.706539168743325 |
| Carbon footprint of the distribution phase [A4] | 0.7 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.461308398006408 |
| Carbon footprint of the installation phase [A5] | 0.5 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 232.6574999999999 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 233 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 8.683045211819154 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 9 kg CO2 eq. |
| SCIP Number | 5c8b3f64-d41d-441f-90cc-da32d0570283 |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |













