calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Schneider Electric 1G Telephone Socket, Shuttered Wallplate, Metal Gold Hairline, E8331RJS4_GH
- Description
- Specifications
- Documents
- Reviews
Description
E8331RJS4_GH is a Schneider Electric AvatarOn telephone socket with 1 gang for communication. It is 86 mm in width, 86 mm in height, 40.7 mm in depth. And its rated current is 1.5A. The dielectric strength level, namely the voltage that the material this telephone socket uses can withstand for a given wall thickness before dielectric breakdown or electrical discharge, is 1000V. Its matching mounting box can be recessed into the surface of the wall with flush type. It takes your safety into consideration all the time as it is shuttered. The telephone socket is made of PC (polycarbonate), making it as resistant as possible. Also, being environment-friendly, this device reached UV resistant. What's more, it well satisfied the standard of ASTMD4566-98, TIA/EIA-568-B.2-1. It reaches IP20 degree of protection too. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Rated current | 1.5 A |
|---|---|
| Part Number | E8331RJS4_GH |
| Activity | HDCWD |
| Weight | 62.0 g |
| Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.1 cm |
| Awg Gauge | AWG 26...AWG 22 (4 twisted pair cables) |
| Colour | metal gold hairline |
| Colour | Metal Gold Hairline |
| Communication Network Category | voice: 3 |
| Contact Resistance | 1 µOhm |
| contacts material | contact: phosphor bronze with gold plating, IDC contact: phosphor bronze with nickel plating |
| Depth | 40.7 mm |
| device application | communication |
| device mounting | surface, flush |
| Device Presentation | complete product |
| dielectric strength | 1000 V for 60 s at 60 Hz |
| environmental characteristic | UV resistant |
| Height | 86 mm |
| insulation resistance | >= 200 MOhm |
| IP degree of protection | IP20 |
| Material | PC (polycarbonate): housing, polycarbonate: plastic part |
| Maximum Ambient Air Temperature for Operation | 45 °C |
| Minimum Return Loss | 23 dB |
| Number of Gangs | 1 gang |
| product or component type | telephone socket |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| Socket Additional Information | shuttered |
| standards | ASTMD4566-98, TIA/EIA-568-B.2-1 |
| width | 86 mm |
| standards | ASTMD4566-98, TIA/EIA-568-B.2-1 |
| environmental characteristic | UV resistant |
| insulation resistance | >= 200 MOhm |
Documents
Reviews
Description
E8331RJS4_GH is a Schneider Electric AvatarOn telephone socket with 1 gang for communication. It is 86 mm in width, 86 mm in height, 40.7 mm in depth. And its rated current is 1.5A. The dielectric strength level, namely the voltage that the material this telephone socket uses can withstand for a given wall thickness before dielectric breakdown or electrical discharge, is 1000V. Its matching mounting box can be recessed into the surface of the wall with flush type. It takes your safety into consideration all the time as it is shuttered. The telephone socket is made of PC (polycarbonate), making it as resistant as possible. Also, being environment-friendly, this device reached UV resistant. What's more, it well satisfied the standard of ASTMD4566-98, TIA/EIA-568-B.2-1. It reaches IP20 degree of protection too. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Rated current | 1.5 A |
|---|---|
| Part Number | E8331RJS4_GH |
| Activity | HDCWD |
| Weight | 62.0 g |
| Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.1 cm |
| Awg Gauge | AWG 26...AWG 22 (4 twisted pair cables) |
| Colour | metal gold hairline |
| Colour | Metal Gold Hairline |
| Communication Network Category | voice: 3 |
| Contact Resistance | 1 µOhm |
| contacts material | contact: phosphor bronze with gold plating, IDC contact: phosphor bronze with nickel plating |
| Depth | 40.7 mm |
| device application | communication |
| device mounting | surface, flush |
| Device Presentation | complete product |
| dielectric strength | 1000 V for 60 s at 60 Hz |
| environmental characteristic | UV resistant |
| Height | 86 mm |
| insulation resistance | >= 200 MOhm |
| IP degree of protection | IP20 |
| Material | PC (polycarbonate): housing, polycarbonate: plastic part |
| Maximum Ambient Air Temperature for Operation | 45 °C |
| Minimum Return Loss | 23 dB |
| Number of Gangs | 1 gang |
| product or component type | telephone socket |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| Socket Additional Information | shuttered |
| standards | ASTMD4566-98, TIA/EIA-568-B.2-1 |
| width | 86 mm |
| standards | ASTMD4566-98, TIA/EIA-568-B.2-1 |
| environmental characteristic | UV resistant |
| insulation resistance | >= 200 MOhm |