calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
AvatarOn, 2 telephone sockets, White
- Description
- Specifications
- Documents
- Reviews
Description
E8332RJS4_WE is a Schneider Electric AvatarOn telephone socket with 2 gangs for communication. It is 86 mm in width, 86 mm in height, 40.7 mm in depth. And its rated current is 1.5A. The dielectric strength, a measure of the electrical strength of a material as an insulator, is 1000V. Its matching mounting box can be recessed into the surface of the wall with flush type. Designed with a shutter, this telephone socket is dedicated to protecting your safety. Also, it is environment-friendly, with UV resistant reached. By satisfying the ASTMD4566-98, TIA/EIA-568-B.2-1 standard, Besides, the IP rating of this device is IP20. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Rated current | 1.5 A |
|---|---|
| Part Number | E8332RJS4_WE |
| Activity | HDCWD |
| Weight | 72.0 g |
| Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.1 cm |
| Awg Gauge | AWG 26...AWG 22 (4 twisted pair cables) |
| Colour | white |
| Colour | White |
| Communication Network Category | voice: 3 |
| Contact Resistance | 1 µOhm |
| contacts material | contact: phosphor bronze with gold plating, IDC contact: phosphor bronze with nickel plating |
| Depth | 40.7 mm |
| device application | communication |
| device mounting | flush, surface |
| Device Presentation | complete product |
| dielectric strength | 1000 V for 60 s at 60 Hz |
| environmental characteristic | UV resistant |
| Height | 86 mm |
| insulation resistance | >= 200 MOhm |
| IP degree of protection | IP20 |
| Material | PC (polycarbonate): housing, polycarbonate: plastic part |
| Maximum Ambient Air Temperature for Operation | 45 °C |
| Minimum Return Loss | 23 dB |
| Number of Gangs | 2 gangs |
| product or component type | telephone socket |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| Socket Additional Information | shuttered |
| standards | TIA/EIA-568-B.2-1, ASTMD4566-98 |
| width | 86 mm |
| standards | TIA/EIA-568-B.2-1, ASTMD4566-98 |
| environmental characteristic | UV resistant |
| insulation resistance | >= 200 MOhm |
Documents
Reviews
Description
E8332RJS4_WE is a Schneider Electric AvatarOn telephone socket with 2 gangs for communication. It is 86 mm in width, 86 mm in height, 40.7 mm in depth. And its rated current is 1.5A. The dielectric strength, a measure of the electrical strength of a material as an insulator, is 1000V. Its matching mounting box can be recessed into the surface of the wall with flush type. Designed with a shutter, this telephone socket is dedicated to protecting your safety. Also, it is environment-friendly, with UV resistant reached. By satisfying the ASTMD4566-98, TIA/EIA-568-B.2-1 standard, Besides, the IP rating of this device is IP20. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Rated current | 1.5 A |
|---|---|
| Part Number | E8332RJS4_WE |
| Activity | HDCWD |
| Weight | 72.0 g |
| Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.1 cm |
| Awg Gauge | AWG 26...AWG 22 (4 twisted pair cables) |
| Colour | white |
| Colour | White |
| Communication Network Category | voice: 3 |
| Contact Resistance | 1 µOhm |
| contacts material | contact: phosphor bronze with gold plating, IDC contact: phosphor bronze with nickel plating |
| Depth | 40.7 mm |
| device application | communication |
| device mounting | flush, surface |
| Device Presentation | complete product |
| dielectric strength | 1000 V for 60 s at 60 Hz |
| environmental characteristic | UV resistant |
| Height | 86 mm |
| insulation resistance | >= 200 MOhm |
| IP degree of protection | IP20 |
| Material | PC (polycarbonate): housing, polycarbonate: plastic part |
| Maximum Ambient Air Temperature for Operation | 45 °C |
| Minimum Return Loss | 23 dB |
| Number of Gangs | 2 gangs |
| product or component type | telephone socket |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| Socket Additional Information | shuttered |
| standards | TIA/EIA-568-B.2-1, ASTMD4566-98 |
| width | 86 mm |
| standards | TIA/EIA-568-B.2-1, ASTMD4566-98 |
| environmental characteristic | UV resistant |
| insulation resistance | >= 200 MOhm |